| Light Source |
Laser
|
|---|
| Degree of protection (NEMA) |
6P
|
|---|---|
| Degree of protection (IP) |
IP54
|
| Width sensor |
27 mm
|
| Height of sensor |
46.7 mm
|
| Length of sensor |
34.5 mm
|
| Setting procedure |
Teach-In
|
| Field of view |
1.5 °
|
| Spot size |
16 x 20 mm
|
| List of degrees of protection (NEMA) |
4X, 6P
|
| Sensing mode |
Polarized retroreflective
|
| List of degrees of protection (IP) |
IP54
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Sensing distance designator |
TBD
|
| Response time |
1 ms
|
|---|---|
| Voltage type |
DC
|
| Type of switching output |
Other
|
| Type of electric connection |
Cable
|
| Type of light |
Other
|
| Current consumption |
40 mA max
|
| Lens material |
Acrylic
|
| Sensitivity adjustment |
Teach button
|
| Leakage current |
DC: 0.1 mA, max, AC: 0.4 mA, max
|
| Light source |
Laser
|
| Output type |
NPN & PNP W/ SCP
|
| Connection type |
2 m cable
|
| Operating voltage/mode |
DC - dark operate
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| LED status |
Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active
|
| Max. output current |
100 mA
|
| Rated control supply voltage |
24V DC (±10%)
|
| Material housing |
Other
|
|---|---|
| Housing material |
Mindel™
|
| Cover material |
Udel™
|
| Relative humidity |
5...95% noncondensing
|
|---|---|
| Ambient light immunity |
Incandescent light 5000 lux
|
| Operating temperature |
10…50 °C (14…122 °F)
|
| Laser protection class |
Class 1
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42ef-in002_-en-p | 42EF-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Light Source |
Laser
|
|---|
| Degree of protection (NEMA) |
6P
|
|---|---|
| Degree of protection (IP) |
IP54
|
| Width sensor |
27 mm
|
| Height of sensor |
46.7 mm
|
| Length of sensor |
34.5 mm
|
| Setting procedure |
Teach-In
|
| Field of view |
1.5 °
|
| Spot size |
16 x 20 mm
|
| List of degrees of protection (NEMA) |
4X, 6P
|
| Sensing mode |
Polarized retroreflective
|
| List of degrees of protection (IP) |
IP54
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Sensing distance designator |
TBD
|
| Response time |
1 ms
|
|---|---|
| Voltage type |
DC
|
| Type of switching output |
Other
|
| Type of electric connection |
Cable
|
| Type of light |
Other
|
| Current consumption |
40 mA max
|
| Lens material |
Acrylic
|
| Sensitivity adjustment |
Teach button
|
| Leakage current |
DC: 0.1 mA, max, AC: 0.4 mA, max
|
| Light source |
Laser
|
| Output type |
NPN & PNP W/ SCP
|
| Connection type |
2 m cable
|
| Operating voltage/mode |
DC - dark operate
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| LED status |
Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active
|
| Max. output current |
100 mA
|
| Rated control supply voltage |
24V DC (±10%)
|
| Material housing |
Other
|
|---|---|
| Housing material |
Mindel™
|
| Cover material |
Udel™
|
| Relative humidity |
5...95% noncondensing
|
|---|---|
| Ambient light immunity |
Incandescent light 5000 lux
|
| Operating temperature |
10…50 °C (14…122 °F)
|
| Laser protection class |
Class 1
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
42ef-in002_-en-p
Installation Instructions
42EF-IN002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42ef-in002_-en-p | 42EF-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.