RightSight Photosensor
RightSight Photosensor
| Unique Product Identifier |
42EF-G1MPA-Y4
|
|---|---|
| UPC |
662468956109
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Dominican Republic
|
| Ambient light immunity |
Incandescent light 5000 lux
|
|---|---|
| Operating temperature |
-25...70 °C (-13...158 °F) 132V @ AC/DC
|
| Relative humidity |
5...95% (noncondensing)
|
| AWG-number |
22 AWG
|
|---|---|
| Degree of protection (IP) |
IP67
|
| List of degrees of protection (IP) |
IP67 (IEC 529), 1200 psi (8270 kPa) washdown
|
| List of degrees of protection (NEMA) |
6P, 4X
|
| Sensing distance |
Depends on fiber optic
|
| Sensing mode type |
Fiber optic large aperture
|
| Setting procedure |
Manual adjustment
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Cover material |
Udel™
|
|---|---|
| Housing material |
Mindel™
|
| Lens material |
Acrylic
|
| Material of cable sheath |
Polyvinyl chloride (PVC)
|
| Connection type |
4 pin DC pico QD on pigtail
|
|---|---|
| Current consumption |
35 mA DC max, 15 mA AC max
|
| Indication |
LED
|
| LED status |
Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active
|
| Leakage current |
DC: 0.1 mA, max, AC: 0.4 mA, max
|
| Light source |
Infrared
|
| Load current |
100 mA
|
| Material housing |
Other
|
| Max. output current |
100 mA
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| Rated control supply voltage at DC |
10.8 V
|
| Response time |
Depends on fiber optic cable
|
| Sensitivity adjustment |
Single-turn knob
|
| Type of electric connection |
Connector M8
|
| Type of light |
Infrared light
|
| Type of switching output |
PNP
|
| Voltage type |
DC
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| IODD - IO-Link Device Description Files | Size | Notes | |
|---|---|---|---|
|
|
IODD for 42EF-D2JBAK-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-D2KBAK-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-D2MPAK-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-P2JBB-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-P2KBB-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-P2MPB-xx Ser.D v.1.000 | 175 KB | |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
42EF-G1MPA-Y4
|
|---|---|
| UPC |
662468956109
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Dominican Republic
|
Compliance & Environment
| Ambient light immunity |
Incandescent light 5000 lux
|
|---|---|
| Operating temperature |
-25...70 °C (-13...158 °F) 132V @ AC/DC
|
| Relative humidity |
5...95% (noncondensing)
|
Physical Characteristics
| AWG-number |
22 AWG
|
|---|---|
| Degree of protection (IP) |
IP67
|
| List of degrees of protection (IP) |
IP67 (IEC 529), 1200 psi (8270 kPa) washdown
|
| List of degrees of protection (NEMA) |
6P, 4X
|
| Sensing distance |
Depends on fiber optic
|
| Sensing mode type |
Fiber optic large aperture
|
| Setting procedure |
Manual adjustment
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Cover material |
Udel™
|
|---|---|
| Housing material |
Mindel™
|
| Lens material |
Acrylic
|
| Material of cable sheath |
Polyvinyl chloride (PVC)
|
Electrical & Connectivity
| Connection type |
4 pin DC pico QD on pigtail
|
|---|---|
| Current consumption |
35 mA DC max, 15 mA AC max
|
| Indication |
LED
|
| LED status |
Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active
|
| Leakage current |
DC: 0.1 mA, max, AC: 0.4 mA, max
|
| Light source |
Infrared
|
| Load current |
100 mA
|
| Material housing |
Other
|
| Max. output current |
100 mA
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| Rated control supply voltage at DC |
10.8 V
|
| Response time |
Depends on fiber optic cable
|
| Sensitivity adjustment |
Single-turn knob
|
| Type of electric connection |
Connector M8
|
| Type of light |
Infrared light
|
| Type of switching output |
PNP
|
| Voltage type |
DC
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Downloads
| IODD - IO-Link Device Description Files | Size | Notes | |
|---|---|---|---|
|
|
IODD for 42EF-D2JBAK-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-D2KBAK-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-D2MPAK-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-P2JBB-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-P2KBB-xx Ser.D v.1.000 | 175 KB | |
|
|
IODD for 42EF-P2MPB-xx Ser.D v.1.000 | 175 KB | |
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|