Loading
View all RightSight General Purpose Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
42EF-E2EZB-Z31

RightSight Photo Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
  • Add to BOM
  • Repair services
  • Get support
42EF-E2EZB-Z31

RightSight Photo Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Electrical & Connectivity
Power & Electrical Characteristics
Documents
Alternative Products
Technotes
Unique Product Identifier
42EF-E2EZB-Z31
UPC
887172659393
Estimated Lead Time
35 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Ambient light immunity
Incandescent light 5000 lux
Operating temperature
-25 to 70 °C (-13 to 158 °F) @ 132V AC/DC
Relative humidity
5...95% (noncondensing)
Mechanical
AWG-number
22 AWG
Degree of protection (IP)
IP67
Degree of protection (NEMA)
6P
Height of sensor
46.7 mm
Length of sensor
34.5 mm
List of degrees of protection (IP)
IP67 (IEC 529), 1200 psi (8270 kPa) washdown
List of degrees of protection (NEMA)
4X, 6P
Sensing distance designator
TBD
Sensing mode
Transmitted beam source
Sensitivity adjustment
Not adjustable
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Width sensor
27 mm
Construction
Cover material
Udel™
Housing material
Mindel™
Material of cable sheath
Polyvinyl chloride (PVC)
Connection type
4 pin micro QD pigtail stainless steel nut
Current consumption
35 mA DC max, 15 mA AC max
LED status
Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active
Leakage current
DC: 0.1 mA, max, AC: 0.4 mA, max
Lens material
Acrylic
Light source
Visible red
Material housing
Other
Max. output current
100 mA
Operating voltage/mode
DC transmitted beam emitter
Output type
Transmitted beam source
Protection type
Short circuit, reverse polarity, false pulse, overload
Rated control supply voltage at DC
10.8 V
Response time
1 ms
Type of electric connection
Other
Type of light
Other
Type of switching output
Other
Voltage type
DC
Installation Instructions Publication
42ef-in002_-en-p 42EF-IN002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
42EF-E2EZB-Z31
UPC
887172659393
Estimated Lead Time
35 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Compliance & Environment
Ambient light immunity
Incandescent light 5000 lux
Operating temperature
-25 to 70 °C (-13 to 158 °F) @ 132V AC/DC
Relative humidity
5...95% (noncondensing)
Physical Characteristics
Mechanical
AWG-number
22 AWG
Degree of protection (IP)
IP67
Degree of protection (NEMA)
6P
Height of sensor
46.7 mm
Length of sensor
34.5 mm
List of degrees of protection (IP)
IP67 (IEC 529), 1200 psi (8270 kPa) washdown
List of degrees of protection (NEMA)
4X, 6P
Sensing distance designator
TBD
Sensing mode
Transmitted beam source
Sensitivity adjustment
Not adjustable
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Width sensor
27 mm
Construction
Cover material
Udel™
Housing material
Mindel™
Material of cable sheath
Polyvinyl chloride (PVC)
Electrical & Connectivity
Connection type
4 pin micro QD pigtail stainless steel nut
Current consumption
35 mA DC max, 15 mA AC max
LED status
Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active
Leakage current
DC: 0.1 mA, max, AC: 0.4 mA, max
Lens material
Acrylic
Light source
Visible red
Material housing
Other
Max. output current
100 mA
Operating voltage/mode
DC transmitted beam emitter
Output type
Transmitted beam source
Protection type
Short circuit, reverse polarity, false pulse, overload
Rated control supply voltage at DC
10.8 V
Response time
1 ms
Type of electric connection
Other
Type of light
Other
Type of switching output
Other
Voltage type
DC
Documents
42ef-in002_-en-p Installation Instructions
42EF-IN002
Installation Instructions Publication
42ef-in002_-en-p 42EF-IN002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
RightSight Photo Sensor
CloseClose
42EF-E2EZB-Z31
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose