Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 27 mm |
Height of sensor | 46.7 mm |
Length of sensor | 34.5 mm |
List of degrees of protection (NEMA) | 4X, 6P |
Sensing mode | Transmitted beam source |
Sensitivity adjustment | Not adjustable |
List of degrees of protection (IP) | IP67 (IEC 529), 1200 psi (8270 kPa) washdown |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
AWG-number | 22 AWG |
Sensing distance designator | TBD |
Max. output current | 100 mA |
---|---|
Response time | 1 ms |
Voltage type | DC |
Material housing | Other |
Rated control supply voltage at DC | 10.8 V |
Type of switching output | Other |
Type of electric connection | Other |
Type of light | Other |
Lens material | Acrylic |
Light source | Visible red |
Operating voltage/mode | DC transmitted beam emitter |
Output type | Transmitted beam source |
Connection type | TBD |
Protection type | Short circuit, reverse polarity, false pulse, overload |
Leakage current | DC: 0.1 mA, max, AC: 0.4 mA, max |
LED status | Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active |
Current consumption | 35 mA DC max, 15 mA AC max |
Cover material | Udel™ |
---|---|
Housing material | Mindel™ |
Material of cable sheath | Polyvinyl chloride (PVC) |
Relative humidity | 5...95% (noncondensing) |
---|---|
Ambient light immunity | Incandescent light 5000 lux |
Operating temperature | -25 to 70 °C (-13 to 158 °F) @ 132V AC/DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.096 |
Lead Time | 15 |
Dimension Width | 19.05 |
Dimension Length | 23.241 |
Stock Status | STOCKED |
Weight | 0.658 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ef-in002_-en-p | 42EF-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 27 mm |
Height of sensor | 46.7 mm |
Length of sensor | 34.5 mm |
List of degrees of protection (NEMA) | 4X, 6P |
Sensing mode | Transmitted beam source |
Sensitivity adjustment | Not adjustable |
List of degrees of protection (IP) | IP67 (IEC 529), 1200 psi (8270 kPa) washdown |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
AWG-number | 22 AWG |
Sensing distance designator | TBD |
Max. output current | 100 mA |
---|---|
Response time | 1 ms |
Voltage type | DC |
Material housing | Other |
Rated control supply voltage at DC | 10.8 V |
Type of switching output | Other |
Type of electric connection | Other |
Type of light | Other |
Lens material | Acrylic |
Light source | Visible red |
Operating voltage/mode | DC transmitted beam emitter |
Output type | Transmitted beam source |
Connection type | TBD |
Protection type | Short circuit, reverse polarity, false pulse, overload |
Leakage current | DC: 0.1 mA, max, AC: 0.4 mA, max |
LED status | Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active |
Current consumption | 35 mA DC max, 15 mA AC max |
Cover material | Udel™ |
---|---|
Housing material | Mindel™ |
Material of cable sheath | Polyvinyl chloride (PVC) |
Relative humidity | 5...95% (noncondensing) |
---|---|
Ambient light immunity | Incandescent light 5000 lux |
Operating temperature | -25 to 70 °C (-13 to 158 °F) @ 132V AC/DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.096 |
Lead Time | 15 |
Dimension Width | 19.05 |
Dimension Length | 23.241 |
Stock Status | STOCKED |
Weight | 0.658 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
42ef-in002_-en-p
Installation Instructions
42EF-IN002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ef-in002_-en-p | 42EF-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.