Light Source | Visible Red |
---|
Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 27 mm |
Height of sensor | 46.7 mm |
Length of sensor | 34.5 mm |
Setting procedure | Manual adjustment |
Field of view | 1.5 ° |
Spot size | 26.7 mm @ 1 m |
List of degrees of protection (NEMA) | 4X, 6P |
Sensing mode | Clear object |
List of degrees of protection (IP) | IP67 (IEC 529), 1200 psi (8270 kPa) washdown |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Sensing distance designator | TBD |
Response time | 0.5 ms |
---|---|
Voltage type | DC |
Rated control supply voltage at DC | 10.8 V |
Type of switching output | Other |
Type of electric connection | Cable |
Type of light | Other |
Current consumption | 35 mA DC max, 15 mA AC max |
Lens material | Acrylic |
Sensitivity adjustment | Manually adjustable |
Leakage current | DC: 0.1 mA, max, AC: 0.4 mA, max |
Light source | Visible red |
Output type | NPN & PNP W/ SCP |
Connection type | 2 m cable |
Operating voltage/mode | DC - light operate |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active |
Max. output current | 100 mA |
Material housing | Other |
---|---|
Housing material | Mindel™ |
Cover material | Udel™ |
Relative humidity | 5…95% (noncondensing) |
---|---|
Ambient light immunity | Incandescent light 5000 lux |
Operating temperature | -25 to 70 °C (-13 to 158 °F) @ 132V AC/DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.81 |
Lead Time | 24 |
Dimension Width | 13.487 |
Dimension Length | 14.199 |
Stock Status | NON_STOCKED |
Weight | 86.183 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ef-in002_-en-p | 42EF-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Light Source | Visible Red |
---|
Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 27 mm |
Height of sensor | 46.7 mm |
Length of sensor | 34.5 mm |
Setting procedure | Manual adjustment |
Field of view | 1.5 ° |
Spot size | 26.7 mm @ 1 m |
List of degrees of protection (NEMA) | 4X, 6P |
Sensing mode | Clear object |
List of degrees of protection (IP) | IP67 (IEC 529), 1200 psi (8270 kPa) washdown |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Sensing distance designator | TBD |
Response time | 0.5 ms |
---|---|
Voltage type | DC |
Rated control supply voltage at DC | 10.8 V |
Type of switching output | Other |
Type of electric connection | Cable |
Type of light | Other |
Current consumption | 35 mA DC max, 15 mA AC max |
Lens material | Acrylic |
Sensitivity adjustment | Manually adjustable |
Leakage current | DC: 0.1 mA, max, AC: 0.4 mA, max |
Light source | Visible red |
Output type | NPN & PNP W/ SCP |
Connection type | 2 m cable |
Operating voltage/mode | DC - light operate |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active |
Max. output current | 100 mA |
Material housing | Other |
---|---|
Housing material | Mindel™ |
Cover material | Udel™ |
Relative humidity | 5…95% (noncondensing) |
---|---|
Ambient light immunity | Incandescent light 5000 lux |
Operating temperature | -25 to 70 °C (-13 to 158 °F) @ 132V AC/DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.81 |
Lead Time | 24 |
Dimension Width | 13.487 |
Dimension Length | 14.199 |
Stock Status | NON_STOCKED |
Weight | 86.183 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
42ef-in002_-en-p
Installation Instructions
42EF-IN002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ef-in002_-en-p | 42EF-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.