Light Source | Infrared |
---|
Width sensor | 27 mm |
---|---|
Max. switching distance | 100 mm |
Degree of protection (IP) | IP67 |
Height of sensor | 46.7 mm |
Length of sensor | 34.5 mm |
Sensing mode | Background suppression |
Spot size | 17.8 mm @ 50 mm, 14.2 mm @100 mm |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
AWG-number | 22 AWG |
With reflector | False |
Degree of protection (NEMA) | 6P |
Sensing distance designator | TBD |
List of degrees of protection (NEMA) | 6P, 4X |
List of degrees of protection (IP) | IP67 (IEC 529), 1200 psi (8270 kPa) washdown |
Response time | 1 ms |
---|---|
Max. output current | 100 mA |
Voltage type | DC |
Operating distance | 3 mm |
Rated control supply voltage at DC | 10.8 V |
Type of switching output | Other |
Type of light | Infrared light |
Output type | NPN & PNP W/ SCP |
Sensitivity adjustment | Not adjustable |
Housing material | Mindel™ |
Light source | Infrared |
Operating voltage/mode | DC - light operate |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active |
Current consumption | 35 mA DC max, 15 mA AC max |
Leakage current | DC: 0.1 mA, max, AC: 0.4 mA, max |
Material housing | Other |
---|---|
Type of electric connection | Connector M12 |
Lens material | Acrylic |
Connection type | 4 pin micro QD on pigtail |
Material of cable sheath | Polyvinyl chloride (PVC) |
Cover material | Udel™ |
Field of view | 20 ° |
---|---|
Relative humidity | 5...95% (noncondensing) |
Operating temperature | -25 to 70 °C (-13 to 158 °F) @ 132V AC/DC |
Ambient light immunity | Incandescent light 5000 lux |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Light Source | Infrared |
---|
Width sensor | 27 mm |
---|---|
Max. switching distance | 100 mm |
Degree of protection (IP) | IP67 |
Height of sensor | 46.7 mm |
Length of sensor | 34.5 mm |
Sensing mode | Background suppression |
Spot size | 17.8 mm @ 50 mm, 14.2 mm @100 mm |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
AWG-number | 22 AWG |
With reflector | False |
Degree of protection (NEMA) | 6P |
Sensing distance designator | TBD |
List of degrees of protection (NEMA) | 6P, 4X |
List of degrees of protection (IP) | IP67 (IEC 529), 1200 psi (8270 kPa) washdown |
Response time | 1 ms |
---|---|
Max. output current | 100 mA |
Voltage type | DC |
Operating distance | 3 mm |
Rated control supply voltage at DC | 10.8 V |
Type of switching output | Other |
Type of light | Infrared light |
Output type | NPN & PNP W/ SCP |
Sensitivity adjustment | Not adjustable |
Housing material | Mindel™ |
Light source | Infrared |
Operating voltage/mode | DC - light operate |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active |
Current consumption | 35 mA DC max, 15 mA AC max |
Leakage current | DC: 0.1 mA, max, AC: 0.4 mA, max |
Material housing | Other |
---|---|
Type of electric connection | Connector M12 |
Lens material | Acrylic |
Connection type | 4 pin micro QD on pigtail |
Material of cable sheath | Polyvinyl chloride (PVC) |
Cover material | Udel™ |
Field of view | 20 ° |
---|---|
Relative humidity | 5...95% (noncondensing) |
Operating temperature | -25 to 70 °C (-13 to 158 °F) @ 132V AC/DC |
Ambient light immunity | Incandescent light 5000 lux |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.