Light Source | Infrared |
---|
Width sensor | 27 mm |
---|---|
Max. switching distance | 50 mm |
Degree of protection (IP) | IP67 |
Height of sensor | 46.7 mm |
Length of sensor | 34.5 mm |
Sensing mode | Background suppression |
Spot size | 17.8 mm @ 50 mm, 14.2 mm @100 mm |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
AWG-number | 22 AWG |
With reflector | False |
Degree of protection (NEMA) | 6P |
Sensing distance designator | TBD |
List of degrees of protection (NEMA) | 6P, 4X |
List of degrees of protection (IP) | IP67 (IEC 529), 1200 psi (8270 kPa) washdown |
Response time | 1 ms |
---|---|
Max. output current | 100 mA |
Voltage type | DC |
Operating distance | 3 mm |
Rated control supply voltage at DC | 10.8 V |
Type of switching output | Other |
Type of light | Infrared light |
Output type | NPN & PNP W/ SCP |
Sensitivity adjustment | Not adjustable |
Housing material | Mindel™ |
Light source | Infrared |
Operating voltage/mode | DC - light operate |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active |
Current consumption | 35 mA DC max, 15 mA AC max |
Leakage current | DC: 0.1 mA, max, AC: 0.4 mA, max |
Material housing | Other |
---|---|
Type of electric connection | Cable |
Lens material | Acrylic |
Connection type | 2 m cable |
Material of cable sheath | Polyvinyl chloride (PVC) |
Cover material | Udel™ |
Field of view | 20 ° |
---|---|
Relative humidity | 5...95% (noncondensing) |
Operating temperature | -25 to 70 °C (-13 to 158 °F) @ 132V AC/DC |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.334 |
Lead Time | 24 |
Dimension Width | 17.526 |
Dimension Length | 17.78 |
Stock Status | NON_STOCKED |
Weight | 0.152 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ef-in002_-en-p | 42EF-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Light Source | Infrared |
---|
Width sensor | 27 mm |
---|---|
Max. switching distance | 50 mm |
Degree of protection (IP) | IP67 |
Height of sensor | 46.7 mm |
Length of sensor | 34.5 mm |
Sensing mode | Background suppression |
Spot size | 17.8 mm @ 50 mm, 14.2 mm @100 mm |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
AWG-number | 22 AWG |
With reflector | False |
Degree of protection (NEMA) | 6P |
Sensing distance designator | TBD |
List of degrees of protection (NEMA) | 6P, 4X |
List of degrees of protection (IP) | IP67 (IEC 529), 1200 psi (8270 kPa) washdown |
Response time | 1 ms |
---|---|
Max. output current | 100 mA |
Voltage type | DC |
Operating distance | 3 mm |
Rated control supply voltage at DC | 10.8 V |
Type of switching output | Other |
Type of light | Infrared light |
Output type | NPN & PNP W/ SCP |
Sensitivity adjustment | Not adjustable |
Housing material | Mindel™ |
Light source | Infrared |
Operating voltage/mode | DC - light operate |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active |
Current consumption | 35 mA DC max, 15 mA AC max |
Leakage current | DC: 0.1 mA, max, AC: 0.4 mA, max |
Material housing | Other |
---|---|
Type of electric connection | Cable |
Lens material | Acrylic |
Connection type | 2 m cable |
Material of cable sheath | Polyvinyl chloride (PVC) |
Cover material | Udel™ |
Field of view | 20 ° |
---|---|
Relative humidity | 5...95% (noncondensing) |
Operating temperature | -25 to 70 °C (-13 to 158 °F) @ 132V AC/DC |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.334 |
Lead Time | 24 |
Dimension Width | 17.526 |
Dimension Length | 17.78 |
Stock Status | NON_STOCKED |
Weight | 0.152 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
42ef-in002_-en-p
Installation Instructions
42EF-IN002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ef-in002_-en-p | 42EF-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.