Light Source | Laser |
---|---|
Minimum Sensing Distance | 3,55000,50000 |
Quick Disconnect | 4-pin DC Micro |
Degree of protection (NEMA) | 1 |
---|---|
Degree of protection (IP) | IP67 |
Diameter sensor | 16.4 mm |
Length of sensor | 81.7 mm |
Max. switching distance | 50000 mm |
Sensing mode | Light-/dark switching |
Field of view | 1.6 ° |
Sensing mode type | Transmitted beam receiver |
Sensitivity adjustment | Not adjustable |
Vibration | 10...55 Hz, 0.5 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 11 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Suitable for safety functions | False |
Wavelength of the sensor | 650 nm |
---|---|
Max. output current | 100 mA |
Response time | 2 ms |
Voltage type | DC |
Material housing | Metal |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP |
Type of electric connection | Connector M12 |
Type of light | Other |
Scope of delivery of the one-way system | Receiver |
Current consumption, max | 30 mA |
Lens material | Acrylic |
Light source | Laser |
Operating voltage/mode | DC - light or dark operate complementary |
Connection type | 4-pin DC micro (M12) QD |
Protection type | Short circuit, reverse polarity, false pulse, overload |
Leakage current | <10 µA DC |
With time function | False |
Standard model indicator LED | Orange |
Material of optical surface | Plastic |
---|---|
Construction type housing | Cylinder, screw-thread |
Housing material | Nickel-plated brass |
Laser protection class | Class 1 |
Operating temperature | -25 °C |
---|---|
Relative humidity | 5...95% (noncondensing) |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.099 |
Lead Time | 5 |
Dimension Width | 3.505 |
Dimension Length | 13.005 |
Stock Status | STOCKED |
Weight | 74.843 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 42cm-in001_-en-p | 42CM-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Light Source | Laser |
---|---|
Minimum Sensing Distance | 3,55000,50000 |
Quick Disconnect | 4-pin DC Micro |
Degree of protection (NEMA) | 1 |
---|---|
Degree of protection (IP) | IP67 |
Diameter sensor | 16.4 mm |
Length of sensor | 81.7 mm |
Max. switching distance | 50000 mm |
Sensing mode | Light-/dark switching |
Field of view | 1.6 ° |
Sensing mode type | Transmitted beam receiver |
Sensitivity adjustment | Not adjustable |
Vibration | 10...55 Hz, 0.5 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 11 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Suitable for safety functions | False |
Wavelength of the sensor | 650 nm |
---|---|
Max. output current | 100 mA |
Response time | 2 ms |
Voltage type | DC |
Material housing | Metal |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP |
Type of electric connection | Connector M12 |
Type of light | Other |
Scope of delivery of the one-way system | Receiver |
Current consumption, max | 30 mA |
Lens material | Acrylic |
Light source | Laser |
Operating voltage/mode | DC - light or dark operate complementary |
Connection type | 4-pin DC micro (M12) QD |
Protection type | Short circuit, reverse polarity, false pulse, overload |
Leakage current | <10 µA DC |
With time function | False |
Standard model indicator LED | Orange |
Material of optical surface | Plastic |
---|---|
Construction type housing | Cylinder, screw-thread |
Housing material | Nickel-plated brass |
Laser protection class | Class 1 |
Operating temperature | -25 °C |
---|---|
Relative humidity | 5...95% (noncondensing) |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.099 |
Lead Time | 5 |
Dimension Width | 3.505 |
Dimension Length | 13.005 |
Stock Status | STOCKED |
Weight | 74.843 |
Weight Unit | G |
Dimension Unit | CM |
Documents
42cm-in001_-en-p
Installation Instructions
42CM-IN001 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 42cm-in001_-en-p | 42CM-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.