Loading
View all 18 mm Metal General Purpose Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
42CM-R8MNB-A2

18 mm Cylindrical 18 mm Metal Sensor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
PHOTOSWITCH Photoelectric Sensor, 50m (164ft), Transmitted Beam Receiver, Sink (NPN), 2m (6.5ft) cable
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
42CM-R8MNB-A2
UPC
662074294794
Estimated Lead Time
45 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Quick Disconnect
Not Applicable
Response Time
0.50 ms
Sensitivity Adjustment
Not Adjustable Sensitivity
Wavelength of the sensor
650 nm
Max. output current
100 mA
Response time
2 ms
Voltage type
DC
Material housing
Metal
Rated control supply voltage at DC
10 V
Type of switching output
NPN
Type of electric connection
Cable
Type of light
Other
Scope of delivery of the one-way system
Receiver
Current consumption, max
30 mA
Lens material
Acrylic
Light source
Laser
Operating voltage/mode
DC - light or dark operate complementary
Connection type
2 m cable
Protection type
Short circuit, reverse polarity, false pulse, overload
Leakage current
<10 µA DC
With time function
False
Standard model indicator LED
Orange
Operating temperature
-25 °C
Relative humidity
5...95% (noncondensing)
Ambient light immunity
Incandescent light 5000 lux
Degree of protection (NEMA)
1
Degree of protection (IP)
IP67
Diameter sensor
16.4 mm
Length of sensor
67.7 mm
Max. switching distance
50000 mm
Sensing mode
Light-/dark switching
Field of view
1.6 °
Sensing mode type
Transmitted beam receiver
Sensitivity adjustment
Not adjustable
Vibration
10...55 Hz, 0.5 mm Alitude, meets or exceeds IEC 60947-5-2
Shock
30 G with 11 ms pulse duration, meets or exceeds IEC 60947-5-2
Suitable for safety functions
False
Material of optical surface
Plastic
Construction type housing
Cylinder, screw-thread
Housing material
Nickel-plated brass
Laser protection class
Class 1
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Installation Instructions Publication
42cm-in001_-en-p 42CM-IN001
Technical Data Publication
pe-td001_-en-p PE-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
42CM-R8MNB-A2
UPC
662074294794
Estimated Lead Time
45 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Electrical & Connectivity
Quick Disconnect
Not Applicable
Response Time
0.50 ms
Sensitivity Adjustment
Not Adjustable Sensitivity
Wavelength of the sensor
650 nm
Max. output current
100 mA
Response time
2 ms
Voltage type
DC
Material housing
Metal
Rated control supply voltage at DC
10 V
Type of switching output
NPN
Type of electric connection
Cable
Type of light
Other
Scope of delivery of the one-way system
Receiver
Current consumption, max
30 mA
Lens material
Acrylic
Light source
Laser
Operating voltage/mode
DC - light or dark operate complementary
Connection type
2 m cable
Protection type
Short circuit, reverse polarity, false pulse, overload
Leakage current
<10 µA DC
With time function
False
Standard model indicator LED
Orange
Compliance & Environment
Operating temperature
-25 °C
Relative humidity
5...95% (noncondensing)
Ambient light immunity
Incandescent light 5000 lux
Physical Characteristics
Degree of protection (NEMA)
1
Degree of protection (IP)
IP67
Diameter sensor
16.4 mm
Length of sensor
67.7 mm
Max. switching distance
50000 mm
Sensing mode
Light-/dark switching
Field of view
1.6 °
Sensing mode type
Transmitted beam receiver
Sensitivity adjustment
Not adjustable
Vibration
10...55 Hz, 0.5 mm Alitude, meets or exceeds IEC 60947-5-2
Shock
30 G with 11 ms pulse duration, meets or exceeds IEC 60947-5-2
Suitable for safety functions
False
Material of optical surface
Plastic
Construction type housing
Cylinder, screw-thread
Housing material
Nickel-plated brass
Laser protection class
Class 1
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
42cm-in001_-en-p Installation Instructions
42CM-IN001
pe-td001_-en-p Technical Data
PE-TD001
General Publication
Product Cutsheet --
Installation Instructions Publication
42cm-in001_-en-p 42CM-IN001
Technical Data Publication
pe-td001_-en-p PE-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
18 mm Cylindrical 18 mm Metal Sensor
CloseClose
42CM-R8MNB-A2
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
InformationInformation
Multiple countries of origin based on manufacturing location
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose