| Minimum Sensing Distance |
3,100,80
|
|---|
| Wavelength of the sensor |
660 nm
|
|---|---|
| Max. output current |
100 mA
|
| Response time |
2 ms
|
| Voltage type |
DC
|
| Type of switching output |
PNP
|
| Type of electric connection |
Connector M12
|
| Sensing mode |
Light-/dark switching
|
| Current consumption, max |
30 mA
|
| Lens material |
Acrylic
|
| Light source |
Visible red
|
| Operating voltage/mode |
DC - light or dark operate complementary
|
| Connection type |
4 pin micro (M12) quick disconnect
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| LED status |
Orange ON: light condition (excess gain >2), LO output- ON, DO output- OFF
|
| With time function |
False
|
| With reflector |
False
|
| Diameter sensor |
16.4 mm
|
|---|---|
| Max. switching distance |
100 mm
|
| Length of sensor |
79.4 mm
|
| Operating distance |
3 mm
|
| Sensing mode type |
Standard diffuse
|
| Vibration |
10...55 Hz, 0.5 mm Alitude, meets or exceeds IEC 600947-5-2
|
| Shock |
30 G with 11 ms pulse duration, meets or exceeds IEC 600947-5-2
|
| Setting procedure |
Manual adjustment
|
| Material housing |
Metal
|
|---|---|
| Laser protection class |
Class 1
|
| Construction type housing |
Cylinder, screw-thread
|
| Material of optical surface |
Plastic
|
| Field of view |
6.6 °
|
|---|---|
| Operating temperature |
-25 °C
|
| Relative humidity |
5...95% (noncondensing)
|
| Ambient light immunity |
Incandescent light 5000 lux
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42cm-in001_-en-p | 42CM-IN001 |
| Technical Data | Publication |
|---|---|
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Minimum Sensing Distance |
3,100,80
|
|---|
| Wavelength of the sensor |
660 nm
|
|---|---|
| Max. output current |
100 mA
|
| Response time |
2 ms
|
| Voltage type |
DC
|
| Type of switching output |
PNP
|
| Type of electric connection |
Connector M12
|
| Sensing mode |
Light-/dark switching
|
| Current consumption, max |
30 mA
|
| Lens material |
Acrylic
|
| Light source |
Visible red
|
| Operating voltage/mode |
DC - light or dark operate complementary
|
| Connection type |
4 pin micro (M12) quick disconnect
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| LED status |
Orange ON: light condition (excess gain >2), LO output- ON, DO output- OFF
|
| With time function |
False
|
| With reflector |
False
|
| Diameter sensor |
16.4 mm
|
|---|---|
| Max. switching distance |
100 mm
|
| Length of sensor |
79.4 mm
|
| Operating distance |
3 mm
|
| Sensing mode type |
Standard diffuse
|
| Vibration |
10...55 Hz, 0.5 mm Alitude, meets or exceeds IEC 600947-5-2
|
| Shock |
30 G with 11 ms pulse duration, meets or exceeds IEC 600947-5-2
|
| Setting procedure |
Manual adjustment
|
| Material housing |
Metal
|
|---|---|
| Laser protection class |
Class 1
|
| Construction type housing |
Cylinder, screw-thread
|
| Material of optical surface |
Plastic
|
| Field of view |
6.6 °
|
|---|---|
| Operating temperature |
-25 °C
|
| Relative humidity |
5...95% (noncondensing)
|
| Ambient light immunity |
Incandescent light 5000 lux
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
42cm-in001_-en-p
Installation Instructions
42CM-IN001 |
|
pe-td001_-en-p
Technical Data
PE-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42cm-in001_-en-p | 42CM-IN001 |
| Technical Data | Publication |
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.