Wavelength of the sensor | 880 nm |
---|---|
Max. output current | 100 mA |
Response time | 2 ms |
Voltage type | DC |
Type of switching output | NPN |
Type of electric connection | Connector M12 |
Type of light | Infrared light |
Sensing mode | Light-/dark switching |
Current consumption, max | 30 mA |
Lens material | Acrylic |
Operating voltage/mode | DC - light or dark operate complementary |
Connection type | 4 pin micro (M12) quick disconnect |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Orange ON: light condition (excess gain >2), LO output- ON, DO output- OFF |
With time function | False |
With reflector | False |
Diameter sensor | 16.4 mm |
---|---|
Max. switching distance | 400 mm |
Length of sensor | 79.4 mm |
Operating distance | 3 mm |
Sensing mode type | Standard diffuse |
Vibration | 10...55 Hz, 0.5 mm Alitude, meets or exceeds IEC 600947-5-2 |
Shock | 30 G with 11 ms pulse duration, meets or exceeds IEC 600947-5-2 |
Setting procedure | Manual adjustment |
Material housing | Metal |
---|---|
Laser protection class | Class 1 |
Construction type housing | Cylinder, screw-thread |
Material of optical surface | Plastic |
Field of view | 6.6 ° |
---|---|
Operating temperature | -25 °C |
Relative humidity | 5...95% (noncondensing) |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.499 |
Lead Time | 31 |
Dimension Width | 13.5 |
Dimension Length | 16.5 |
Stock Status | NON_STOCKED |
Weight | 0.07 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42cm-in001_-en-p | 42CM-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Wavelength of the sensor | 880 nm |
---|---|
Max. output current | 100 mA |
Response time | 2 ms |
Voltage type | DC |
Type of switching output | NPN |
Type of electric connection | Connector M12 |
Type of light | Infrared light |
Sensing mode | Light-/dark switching |
Current consumption, max | 30 mA |
Lens material | Acrylic |
Operating voltage/mode | DC - light or dark operate complementary |
Connection type | 4 pin micro (M12) quick disconnect |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Orange ON: light condition (excess gain >2), LO output- ON, DO output- OFF |
With time function | False |
With reflector | False |
Diameter sensor | 16.4 mm |
---|---|
Max. switching distance | 400 mm |
Length of sensor | 79.4 mm |
Operating distance | 3 mm |
Sensing mode type | Standard diffuse |
Vibration | 10...55 Hz, 0.5 mm Alitude, meets or exceeds IEC 600947-5-2 |
Shock | 30 G with 11 ms pulse duration, meets or exceeds IEC 600947-5-2 |
Setting procedure | Manual adjustment |
Material housing | Metal |
---|---|
Laser protection class | Class 1 |
Construction type housing | Cylinder, screw-thread |
Material of optical surface | Plastic |
Field of view | 6.6 ° |
---|---|
Operating temperature | -25 °C |
Relative humidity | 5...95% (noncondensing) |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.499 |
Lead Time | 31 |
Dimension Width | 13.5 |
Dimension Length | 16.5 |
Stock Status | NON_STOCKED |
Weight | 0.07 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
42cm-in001_-en-p
Installation Instructions
42CM-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42cm-in001_-en-p | 42CM-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.