Minimum Sensing Distance | NA,100,100 |
---|---|
Response Time | 0.50 ms |
Sensitivity Adjustment | Not Adjustable Sensitivity |
Wavelength of the sensor | 660 nm |
---|---|
Response time | 0.5 ms |
Max. output current | 100 mA |
Voltage type | DC |
Operating distance | 100 mm |
Type of switching output | PNP |
Current consumption, max | 30 mA |
Sensitivity adjustment | Not adjustable |
Housing material | Nickel-plated Brass |
Light source | Visible red |
Operating voltage/mode | DC - light or dark operate selectable |
Sensing mode type | Background suppression |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Orange ON: Light condition (excess gain >2), LO output- ON, DO output- OFF |
Suitable for safety functions | False |
With time function | False |
Triangulation | Background fade-out |
Sensing mode | Light-/dark switching |
Max. switching distance | 100 mm |
---|---|
Degree of protection (IP) | IP67 |
Diameter sensor | 16.4 mm |
Length of sensor | 79.4 mm |
Shock | 30 G with 11 ms pulse duration, meets or exceeds IEC 600947-5-2 |
Vibration | 10...55 Hz, 0.5 mm Alitude, meets or exceeds IEC 600947-5-2 |
Material housing | Metal |
---|---|
Type of electric connection | Connector M12 |
Construction type housing | Cylinder, screw-thread |
Lens material | Acrylic |
Connection type | 4 pin micro (M12) quick disconnect |
Laser protection class | Class 1 |
Material of optical surface | Plastic |
Operating temperature | -25 °C |
---|---|
Relative humidity | 5…95% (noncondensing) |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.489 |
Lead Time | 31 |
Dimension Width | 2.489 |
Dimension Length | 8.306 |
Stock Status | STOCKED |
Weight | 63.503 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42cm-in001_-en-p | 42CM-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Minimum Sensing Distance | NA,100,100 |
---|---|
Response Time | 0.50 ms |
Sensitivity Adjustment | Not Adjustable Sensitivity |
Wavelength of the sensor | 660 nm |
---|---|
Response time | 0.5 ms |
Max. output current | 100 mA |
Voltage type | DC |
Operating distance | 100 mm |
Type of switching output | PNP |
Current consumption, max | 30 mA |
Sensitivity adjustment | Not adjustable |
Housing material | Nickel-plated Brass |
Light source | Visible red |
Operating voltage/mode | DC - light or dark operate selectable |
Sensing mode type | Background suppression |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Orange ON: Light condition (excess gain >2), LO output- ON, DO output- OFF |
Suitable for safety functions | False |
With time function | False |
Triangulation | Background fade-out |
Sensing mode | Light-/dark switching |
Max. switching distance | 100 mm |
---|---|
Degree of protection (IP) | IP67 |
Diameter sensor | 16.4 mm |
Length of sensor | 79.4 mm |
Shock | 30 G with 11 ms pulse duration, meets or exceeds IEC 600947-5-2 |
Vibration | 10...55 Hz, 0.5 mm Alitude, meets or exceeds IEC 600947-5-2 |
Material housing | Metal |
---|---|
Type of electric connection | Connector M12 |
Construction type housing | Cylinder, screw-thread |
Lens material | Acrylic |
Connection type | 4 pin micro (M12) quick disconnect |
Laser protection class | Class 1 |
Material of optical surface | Plastic |
Operating temperature | -25 °C |
---|---|
Relative humidity | 5…95% (noncondensing) |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.489 |
Lead Time | 31 |
Dimension Width | 2.489 |
Dimension Length | 8.306 |
Stock Status | STOCKED |
Weight | 63.503 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
42cm-in001_-en-p
Installation Instructions
42CM-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42cm-in001_-en-p | 42CM-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.