| Light Source |
Visible Red
|
|---|---|
| Minimum Sensing Distance |
NA,50,50
|
| Quick Disconnect |
4-pin DC Micro
|
| Response Time |
0.50 ms
|
| Sensitivity Adjustment |
Not Adjustable Sensitivity
|
| Wavelength of the sensor |
660 nm
|
|---|---|
| Response time |
0.5 ms
|
| Max. output current |
100 mA
|
| Voltage type |
DC
|
| Operating distance |
50 mm
|
| Type of switching output |
NPN
|
| Current consumption, max |
30 mA
|
| Sensitivity adjustment |
Not adjustable
|
| Housing material |
Nickel-plated Brass
|
| Light source |
Visible red
|
| Operating voltage/mode |
DC - light or dark operate selectable
|
| Sensing mode type |
Background suppression
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| LED status |
Orange ON: Light condition (excess gain >2), LO output- ON, DO output- OFF
|
| Suitable for safety functions |
False
|
| With time function |
False
|
| Triangulation |
Background fade-out
|
| Sensing mode |
Light-/dark switching
|
| Max. switching distance |
50 mm
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Diameter sensor |
16.4 mm
|
| Length of sensor |
79.4 mm
|
| Shock |
30 G with 11 ms pulse duration, meets or exceeds IEC 600947-5-2
|
| Vibration |
10...55 Hz, 0.5 mm Alitude, meets or exceeds IEC 600947-5-2
|
| Material housing |
Metal
|
|---|---|
| Type of electric connection |
Connector M12
|
| Construction type housing |
Cylinder, screw-thread
|
| Lens material |
Acrylic
|
| Connection type |
4 pin micro (M12) quick disconnect
|
| Laser protection class |
Class 1
|
| Material of optical surface |
Plastic
|
| Operating temperature |
-25 °C
|
|---|---|
| Relative humidity |
5…95% (noncondensing)
|
| Ambient light immunity |
Incandescent light 5000 lux
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42cm-in001_-en-p | 42CM-IN001 |
| Technical Data | Publication |
|---|---|
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Light Source |
Visible Red
|
|---|---|
| Minimum Sensing Distance |
NA,50,50
|
| Quick Disconnect |
4-pin DC Micro
|
| Response Time |
0.50 ms
|
| Sensitivity Adjustment |
Not Adjustable Sensitivity
|
| Wavelength of the sensor |
660 nm
|
|---|---|
| Response time |
0.5 ms
|
| Max. output current |
100 mA
|
| Voltage type |
DC
|
| Operating distance |
50 mm
|
| Type of switching output |
NPN
|
| Current consumption, max |
30 mA
|
| Sensitivity adjustment |
Not adjustable
|
| Housing material |
Nickel-plated Brass
|
| Light source |
Visible red
|
| Operating voltage/mode |
DC - light or dark operate selectable
|
| Sensing mode type |
Background suppression
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| LED status |
Orange ON: Light condition (excess gain >2), LO output- ON, DO output- OFF
|
| Suitable for safety functions |
False
|
| With time function |
False
|
| Triangulation |
Background fade-out
|
| Sensing mode |
Light-/dark switching
|
| Max. switching distance |
50 mm
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Diameter sensor |
16.4 mm
|
| Length of sensor |
79.4 mm
|
| Shock |
30 G with 11 ms pulse duration, meets or exceeds IEC 600947-5-2
|
| Vibration |
10...55 Hz, 0.5 mm Alitude, meets or exceeds IEC 600947-5-2
|
| Material housing |
Metal
|
|---|---|
| Type of electric connection |
Connector M12
|
| Construction type housing |
Cylinder, screw-thread
|
| Lens material |
Acrylic
|
| Connection type |
4 pin micro (M12) quick disconnect
|
| Laser protection class |
Class 1
|
| Material of optical surface |
Plastic
|
| Operating temperature |
-25 °C
|
|---|---|
| Relative humidity |
5…95% (noncondensing)
|
| Ambient light immunity |
Incandescent light 5000 lux
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
42cm-in001_-en-p
Installation Instructions
42CM-IN001 |
|
pe-td001_-en-p
Technical Data
PE-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42cm-in001_-en-p | 42CM-IN001 |
| Technical Data | Publication |
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.