View all 12 mm Metal General Purpose Sensors
42CF-R1LPB1-D4
12 mm Clyindrical Sensor
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
General
Electrical
Environmental
Mechanical
Construction
Drawings
Documents
Alternative Products
Technotes
| Light Source |
Not Applicable
|
|---|---|
| Minimum Sensing Distance |
3
|
| Response Time |
2.00 ms
|
| Sensing Mode |
Transmitted Beam Receiver
|
| Sensitivity Adjustment |
Not Adjustable Sensitivity
|
| Wavelength of the sensor |
880 nm
|
|---|---|
| Max. output current |
100 mA
|
| Response time |
2 ms
|
| Voltage type |
DC
|
| Material housing |
Metal
|
| Rated control supply voltage at DC |
10 V
|
| Type of switching output |
PNP
|
| Type of electric connection |
Connector M12
|
| Type of light |
Infrared light
|
| Scope of delivery of the one-way system |
Receiver
|
| Current consumption, max |
30 mA
|
| Leakage current, max |
0.1 µa
|
| Lens material |
Acrylic
|
| Operating voltage/mode |
DC - light or dark operate selectable
|
| Connection type |
4 pin DC micro (M12) quick disconnect
|
| Protection type |
False pulse, reverse polarity, short circuit
|
| LED status |
Orange ON: Sensor output is activated
|
| Number of protected semiconductor outputs |
1
|
| With time function |
False
|
| With restart blockage |
False
|
| Pre failure notice |
False
|
| With communication interface analogue |
False
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| With reflector |
False
|
| Max. opening angle |
1.4 °
|
|---|---|
| Operating temperature |
-25 °C
|
| Relative humidity |
5...95% (noncondensing)
|
| Ambient light immunity |
Incandescent light 3000 lux
|
| Degree of protection (IP) |
IP67
|
|---|---|
| Diameter sensor |
12 mm
|
| Length of sensor |
65.5 mm
|
| Max. switching distance |
2000 mm
|
| Sensing mode |
Light-/dark switching
|
| Spot size |
53.3 mm @ 2 mm
|
| Sensing mode type |
Transmitted beam receiver
|
| Sensitivity adjustment |
Not adjustable sensitivity
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2
|
| Suitable for safety functions |
False
|
| Material of optical surface |
Plastic
|
|---|---|
| Construction type housing |
Cylinder, screw-thread
|
| Housing material |
Nickel plated Brass
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42cf-in001_-en-p | 42CF-IN001 |
| Technical Data | Publication |
|---|---|
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Light Source |
Not Applicable
|
|---|---|
| Minimum Sensing Distance |
3
|
| Response Time |
2.00 ms
|
| Sensing Mode |
Transmitted Beam Receiver
|
| Sensitivity Adjustment |
Not Adjustable Sensitivity
|
| Wavelength of the sensor |
880 nm
|
|---|---|
| Max. output current |
100 mA
|
| Response time |
2 ms
|
| Voltage type |
DC
|
| Material housing |
Metal
|
| Rated control supply voltage at DC |
10 V
|
| Type of switching output |
PNP
|
| Type of electric connection |
Connector M12
|
| Type of light |
Infrared light
|
| Scope of delivery of the one-way system |
Receiver
|
| Current consumption, max |
30 mA
|
| Leakage current, max |
0.1 µa
|
| Lens material |
Acrylic
|
| Operating voltage/mode |
DC - light or dark operate selectable
|
| Connection type |
4 pin DC micro (M12) quick disconnect
|
| Protection type |
False pulse, reverse polarity, short circuit
|
| LED status |
Orange ON: Sensor output is activated
|
| Number of protected semiconductor outputs |
1
|
| With time function |
False
|
| With restart blockage |
False
|
| Pre failure notice |
False
|
| With communication interface analogue |
False
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| With reflector |
False
|
| Max. opening angle |
1.4 °
|
|---|---|
| Operating temperature |
-25 °C
|
| Relative humidity |
5...95% (noncondensing)
|
| Ambient light immunity |
Incandescent light 3000 lux
|
| Degree of protection (IP) |
IP67
|
|---|---|
| Diameter sensor |
12 mm
|
| Length of sensor |
65.5 mm
|
| Max. switching distance |
2000 mm
|
| Sensing mode |
Light-/dark switching
|
| Spot size |
53.3 mm @ 2 mm
|
| Sensing mode type |
Transmitted beam receiver
|
| Sensitivity adjustment |
Not adjustable sensitivity
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2
|
| Suitable for safety functions |
False
|
| Material of optical surface |
Plastic
|
|---|---|
| Construction type housing |
Cylinder, screw-thread
|
| Housing material |
Nickel plated Brass
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
42cf-in001_-en-p
Installation Instructions
42CF-IN001 |
|
pe-td001_-en-p
Technical Data
PE-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42cf-in001_-en-p | 42CF-IN001 |
| Technical Data | Publication |
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
12 mm Clyindrical Sensor
42CF-R1LPB1-D4
Close
Print
Copyright ©2026 Rockwell Automation, Inc.