| Light Source |
Visible Red
|
|---|---|
| Sensing Mode |
Polarized Retroreflective
|
| Sensor Fiber Optic Aperture |
None
|
| With time function |
False
|
|---|---|
| With reflector |
False
|
| Wavelength of the sensor |
660 nm
|
| Response time |
1.25 ms
|
| Voltage type |
DC
|
| Rated control supply voltage at DC |
10 V
|
| Type of switching output |
PNP
|
| Type of electric connection |
Connector M12
|
| Current consumption, max |
30 mA
|
| Leakage current, max |
0.1 µa
|
| Lens material |
Acrylic
|
| Light source |
Visible red
|
| Connection type |
4 pin DC micro (M12) quick disconnect
|
| Operating voltage/mode |
DC - light or dark operate selectable
|
| Protection type |
False pulse, reverse polarity, short circuit
|
| LED status |
Orange ON: sensor output is activated
|
| Number of protected semiconductor outputs |
1
|
| Suitable for safety functions |
False
|
| Pre failure notice |
False
|
| With communication interface analogue |
False
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| Max. output current |
100 mA
|
| Degree of protection (IP) |
IP67
|
|---|---|
| Diameter sensor |
12 mm
|
| Length of sensor |
66 mm
|
| Max. switching distance |
2000 mm
|
| Setting procedure |
Manual adjustment
|
| Sensing mode |
Light-/dark switching
|
| Field of view |
2.3 °
|
| Sensing distance |
0.025 mm
|
| Spot size |
88 mm @ 2 m
|
| Sensing mode type |
Polarized retroreflective
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2
|
| Material housing |
Metal
|
|---|---|
| Construction type housing |
Cylinder, screw-thread
|
| Housing material |
Nickel plated Brass
|
| Material of optical surface |
Plastic
|
| Operating temperature |
-25 °C
|
|---|---|
| Relative humidity |
5...95% (noncondensing)
|
| Ambient light immunity |
Incandescent light 3000 lux
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42cf-in001_-en-p | 42CF-IN001 |
| Technical Data | Publication |
|---|---|
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Light Source |
Visible Red
|
|---|---|
| Sensing Mode |
Polarized Retroreflective
|
| Sensor Fiber Optic Aperture |
None
|
| With time function |
False
|
|---|---|
| With reflector |
False
|
| Wavelength of the sensor |
660 nm
|
| Response time |
1.25 ms
|
| Voltage type |
DC
|
| Rated control supply voltage at DC |
10 V
|
| Type of switching output |
PNP
|
| Type of electric connection |
Connector M12
|
| Current consumption, max |
30 mA
|
| Leakage current, max |
0.1 µa
|
| Lens material |
Acrylic
|
| Light source |
Visible red
|
| Connection type |
4 pin DC micro (M12) quick disconnect
|
| Operating voltage/mode |
DC - light or dark operate selectable
|
| Protection type |
False pulse, reverse polarity, short circuit
|
| LED status |
Orange ON: sensor output is activated
|
| Number of protected semiconductor outputs |
1
|
| Suitable for safety functions |
False
|
| Pre failure notice |
False
|
| With communication interface analogue |
False
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| Max. output current |
100 mA
|
| Degree of protection (IP) |
IP67
|
|---|---|
| Diameter sensor |
12 mm
|
| Length of sensor |
66 mm
|
| Max. switching distance |
2000 mm
|
| Setting procedure |
Manual adjustment
|
| Sensing mode |
Light-/dark switching
|
| Field of view |
2.3 °
|
| Sensing distance |
0.025 mm
|
| Spot size |
88 mm @ 2 m
|
| Sensing mode type |
Polarized retroreflective
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2
|
| Material housing |
Metal
|
|---|---|
| Construction type housing |
Cylinder, screw-thread
|
| Housing material |
Nickel plated Brass
|
| Material of optical surface |
Plastic
|
| Operating temperature |
-25 °C
|
|---|---|
| Relative humidity |
5...95% (noncondensing)
|
| Ambient light immunity |
Incandescent light 3000 lux
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
42cf-in001_-en-p
Installation Instructions
42CF-IN001 |
|
pe-td001_-en-p
Technical Data
PE-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42cf-in001_-en-p | 42CF-IN001 |
| Technical Data | Publication |
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.