42CF-E1EZB-D4
12 mm Clyindrical Sensor
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
PHOTOSWITCH Photoelectric Sensor, 4m, Transmitted Beam, DC, 4-pin DC Micro QD
42CF-E1EZB-D4
12 mm Clyindrical Sensor
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
PHOTOSWITCH Photoelectric Sensor, 4m, Transmitted Beam, DC, 4-pin DC Micro QD
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
42CF-E1EZB-D4
|
|---|---|
| UPC |
611320948639
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
| Minimum Sensing Distance |
4000
|
|---|---|
| Response Time |
Not Applicable
|
| Sensitivity Adjustment |
Not Adjustable Sensitivity
|
| Connection type |
4 pin DC micro (M12) quick disconnect
|
|---|---|
| Current consumption, max |
30 mA
|
| LED status |
Orange ON: Sensor output is activated
|
| Leakage current, max |
0.1 µa
|
| Lens material |
Acrylic
|
| Material housing |
Metal
|
| Max. output current |
100 mA
|
| Operating voltage/mode |
DC transmitted beam emitter
|
| Pre failure notice |
False
|
| Protection type |
False pulse, reverse polarity, short circuit
|
| Rated control supply voltage at DC |
10 V
|
| Response time |
2 ms
|
| Scope of delivery of the one-way system |
Transmitter
|
| Switching output |
None
|
| Type of electric connection |
Connector M12
|
| Type of light |
Infrared light
|
| Voltage type |
DC
|
| Wavelength of the sensor |
880 nm
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| With communication interface analogue |
False
|
| With reflector |
False
|
| With restart blockage |
False
|
| With time function |
False
|
| Ambient light immunity |
Incandescent light 3000 lux
|
|---|---|
| Max. opening angle |
1.4 °
|
| Operating temperature |
-25 °C
|
| Relative humidity |
5...95% (noncondensing)
|
Mechanical
| Degree of protection (IP) |
IP67
|
|---|---|
| Diameter sensor |
12 mm
|
| Length of sensor |
65.5 mm
|
| Sensing mode type |
Transmitted beam source
|
| Sensitivity adjustment |
Not adjustable sensitivity
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2
|
| Spot size |
53.3 mm @ 2 mm
|
| Suitable for safety functions |
False
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2
|
Construction
| Construction type housing |
Cylinder, screw-thread
|
|---|---|
| Housing material |
Nickel plated Brass
|
| Material of optical surface |
Plastic
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42cf-in001_-en-p | 42CF-IN001 |
| Technical Data | Publication |
|---|---|
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
42CF-E1EZB-D4
|
|---|---|
| UPC |
611320948639
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
Electrical & Connectivity
| Minimum Sensing Distance |
4000
|
|---|---|
| Response Time |
Not Applicable
|
| Sensitivity Adjustment |
Not Adjustable Sensitivity
|
| Connection type |
4 pin DC micro (M12) quick disconnect
|
|---|---|
| Current consumption, max |
30 mA
|
| LED status |
Orange ON: Sensor output is activated
|
| Leakage current, max |
0.1 µa
|
| Lens material |
Acrylic
|
| Material housing |
Metal
|
| Max. output current |
100 mA
|
| Operating voltage/mode |
DC transmitted beam emitter
|
| Pre failure notice |
False
|
| Protection type |
False pulse, reverse polarity, short circuit
|
| Rated control supply voltage at DC |
10 V
|
| Response time |
2 ms
|
| Scope of delivery of the one-way system |
Transmitter
|
| Switching output |
None
|
| Type of electric connection |
Connector M12
|
| Type of light |
Infrared light
|
| Voltage type |
DC
|
| Wavelength of the sensor |
880 nm
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| With communication interface analogue |
False
|
| With reflector |
False
|
| With restart blockage |
False
|
| With time function |
False
|
Compliance & Environment
| Ambient light immunity |
Incandescent light 3000 lux
|
|---|---|
| Max. opening angle |
1.4 °
|
| Operating temperature |
-25 °C
|
| Relative humidity |
5...95% (noncondensing)
|
Physical Characteristics
Mechanical
| Degree of protection (IP) |
IP67
|
|---|---|
| Diameter sensor |
12 mm
|
| Length of sensor |
65.5 mm
|
| Sensing mode type |
Transmitted beam source
|
| Sensitivity adjustment |
Not adjustable sensitivity
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2
|
| Spot size |
53.3 mm @ 2 mm
|
| Suitable for safety functions |
False
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2
|
Construction
| Construction type housing |
Cylinder, screw-thread
|
|---|---|
| Housing material |
Nickel plated Brass
|
| Material of optical surface |
Plastic
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
42cf-in001_-en-p
Installation Instructions
42CF-IN001 |
|
pe-td001_-en-p
Technical Data
PE-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42cf-in001_-en-p | 42CF-IN001 |
| Technical Data | Publication |
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
12 mm Clyindrical Sensor
42CF-E1EZB-D4
Close
Print
Copyright ©2026 Rockwell Automation, Inc.