Light Source | Infrared |
---|---|
Response Time | 1.25 ms |
Sensor Fiber Optic Aperture | None |
Wavelength of the sensor | 880 nm |
---|---|
Max. output current | 100 mA |
Response time | 1.25 ms |
Voltage type | DC |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP |
Type of electric connection | Cable |
Type of light | Infrared light |
Sensing mode | Light-/dark switching |
Current consumption, max | 30 mA |
Leakage current, max | 0.1 µa |
Lens material | Acrylic |
Operating voltage/mode | DC - light or dark operate selectable |
Connection type | 2 m cable |
Protection type | False pulse, reverse polarity, short circuit |
LED status | Orange ON: sensor output is activated |
Number of protected semiconductor outputs | 1 None |
Suitable for safety functions | False |
With time function | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
Degree of protection (IP) | IP67 |
---|---|
Diameter sensor | 12 mm |
Max. switching distance | 300 mm |
Length of sensor | 59 mm |
Spot size | 29.5 mm @ 300 mm |
Sensing mode type | Standard diffuse |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2 |
Setting procedure | Manual adjustment |
Material housing | Metal |
---|---|
Construction type housing | Cylinder, screw-thread |
Housing material | Nickel plated Brass |
Material of optical surface | Plastic |
Field of view | 5.3 ° |
---|---|
Operating temperature | -25 °C |
Relative humidity | 5...95% (noncondensing) |
Ambient light immunity | Incandescent light 3000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.199 |
Lead Time | 45 |
Dimension Width | 12.7 |
Dimension Length | 0.8 |
Stock Status | NON_STOCKED |
Weight | 0.082 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42cf-in001_-en-p | 42CF-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Light Source | Infrared |
---|---|
Response Time | 1.25 ms |
Sensor Fiber Optic Aperture | None |
Wavelength of the sensor | 880 nm |
---|---|
Max. output current | 100 mA |
Response time | 1.25 ms |
Voltage type | DC |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP |
Type of electric connection | Cable |
Type of light | Infrared light |
Sensing mode | Light-/dark switching |
Current consumption, max | 30 mA |
Leakage current, max | 0.1 µa |
Lens material | Acrylic |
Operating voltage/mode | DC - light or dark operate selectable |
Connection type | 2 m cable |
Protection type | False pulse, reverse polarity, short circuit |
LED status | Orange ON: sensor output is activated |
Number of protected semiconductor outputs | 1 None |
Suitable for safety functions | False |
With time function | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
Degree of protection (IP) | IP67 |
---|---|
Diameter sensor | 12 mm |
Max. switching distance | 300 mm |
Length of sensor | 59 mm |
Spot size | 29.5 mm @ 300 mm |
Sensing mode type | Standard diffuse |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2 |
Setting procedure | Manual adjustment |
Material housing | Metal |
---|---|
Construction type housing | Cylinder, screw-thread |
Housing material | Nickel plated Brass |
Material of optical surface | Plastic |
Field of view | 5.3 ° |
---|---|
Operating temperature | -25 °C |
Relative humidity | 5...95% (noncondensing) |
Ambient light immunity | Incandescent light 3000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.199 |
Lead Time | 45 |
Dimension Width | 12.7 |
Dimension Length | 0.8 |
Stock Status | NON_STOCKED |
Weight | 0.082 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
42cf-in001_-en-p
Installation Instructions
42CF-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42cf-in001_-en-p | 42CF-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.