42CF-D1LNA2-A2
12 mm Clyindrical Sensor
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
PHOTOSWITCH Photoelectric Sensor, 300mm, Standard Diffuse, 10-30VDC, 2m (6.5ft) cable
42CF-D1LNA2-A2
12 mm Clyindrical Sensor
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
PHOTOSWITCH Photoelectric Sensor, 300mm, Standard Diffuse, 10-30VDC, 2m (6.5ft) cable
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
42CF-D1LNA2-A2
|
|---|---|
| UPC |
611320948561
|
| Estimated Lead Time |
45 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
| Minimum Sensing Distance |
3
|
|---|---|
| Response Time |
1.25 ms
|
| Sensitivity Adjustment |
Teach Button
|
| Connection type |
2 m cable
|
|---|---|
| Current consumption, max |
30 mA
|
| LED status |
Orange ON: sensor output is activated
|
| Leakage current, max |
0.1 µa
|
| Lens material |
Acrylic
|
| Max. output current |
100 mA
|
| Number of protected semiconductor outputs |
1
|
| Operating voltage/mode |
DC - light or dark operate selectable
|
| Pre failure notice |
False
|
| Protection type |
False pulse, reverse polarity, short circuit
|
| Rated control supply voltage at DC |
10 V
|
| Response time |
1.25 ms
|
| Sensing mode |
Light-/dark switching
|
| Suitable for safety functions |
False
|
| Type of electric connection |
Cable
|
| Type of light |
Infrared light
|
| Type of switching output |
NPN
|
| Voltage type |
DC
|
| Wavelength of the sensor |
880 nm
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| With communication interface analogue |
False
|
| With time function |
False
|
| Ambient light immunity |
Incandescent light 3000 lux
|
|---|---|
| Field of view |
5.3 °
|
| Operating temperature |
-25 °C
|
| Relative humidity |
5...95% (noncondensing)
|
Mechanical
| Degree of protection (IP) |
IP67
|
|---|---|
| Diameter sensor |
12 mm
|
| Length of sensor |
59 mm
|
| Max. switching distance |
300 mm
|
| Sensing mode type |
Standard diffuse
|
| Setting procedure |
Manual adjustment
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2
|
| Spot size |
29.5 mm @ 300 mm
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2
|
Construction
| Construction type housing |
Cylinder, screw-thread
|
|---|---|
| Housing material |
Nickel plated Brass
|
| Material housing |
Metal
|
| Material of optical surface |
Plastic
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42cf-in001_-en-p | 42CF-IN001 |
| Technical Data | Publication |
|---|---|
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
42CF-D1LNA2-A2
|
|---|---|
| UPC |
611320948561
|
| Estimated Lead Time |
45 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
Electrical & Connectivity
| Minimum Sensing Distance |
3
|
|---|---|
| Response Time |
1.25 ms
|
| Sensitivity Adjustment |
Teach Button
|
| Connection type |
2 m cable
|
|---|---|
| Current consumption, max |
30 mA
|
| LED status |
Orange ON: sensor output is activated
|
| Leakage current, max |
0.1 µa
|
| Lens material |
Acrylic
|
| Max. output current |
100 mA
|
| Number of protected semiconductor outputs |
1
|
| Operating voltage/mode |
DC - light or dark operate selectable
|
| Pre failure notice |
False
|
| Protection type |
False pulse, reverse polarity, short circuit
|
| Rated control supply voltage at DC |
10 V
|
| Response time |
1.25 ms
|
| Sensing mode |
Light-/dark switching
|
| Suitable for safety functions |
False
|
| Type of electric connection |
Cable
|
| Type of light |
Infrared light
|
| Type of switching output |
NPN
|
| Voltage type |
DC
|
| Wavelength of the sensor |
880 nm
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| With communication interface analogue |
False
|
| With time function |
False
|
Compliance & Environment
| Ambient light immunity |
Incandescent light 3000 lux
|
|---|---|
| Field of view |
5.3 °
|
| Operating temperature |
-25 °C
|
| Relative humidity |
5...95% (noncondensing)
|
Physical Characteristics
Mechanical
| Degree of protection (IP) |
IP67
|
|---|---|
| Diameter sensor |
12 mm
|
| Length of sensor |
59 mm
|
| Max. switching distance |
300 mm
|
| Sensing mode type |
Standard diffuse
|
| Setting procedure |
Manual adjustment
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2
|
| Spot size |
29.5 mm @ 300 mm
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2
|
Construction
| Construction type housing |
Cylinder, screw-thread
|
|---|---|
| Housing material |
Nickel plated Brass
|
| Material housing |
Metal
|
| Material of optical surface |
Plastic
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
42cf-in001_-en-p
Installation Instructions
42CF-IN001 |
|
pe-td001_-en-p
Technical Data
PE-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42cf-in001_-en-p | 42CF-IN001 |
| Technical Data | Publication |
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
12 mm Clyindrical Sensor
42CF-D1LNA2-A2
Close
Print
Copyright ©2026 Rockwell Automation, Inc.