Light Source | Visible Red |
---|---|
Minimum Sensing Distance | 3,3800,3000 |
Quick Disconnect | 4-pin DC Micro |
Response Time | 2.00 ms |
Sensitivity Adjustment | Not Adjustable Sensitivity |
With time function | False |
---|---|
With reflector | False |
Wavelength of the sensor | 660 nm |
Response time | 1 ms |
Voltage type | DC |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP |
Type of electric connection | Connector M12 |
Current consumption, max | 30 mA |
Operating distance | 2 mm |
Lens material | Polymethyl methacrylate (PMMA) |
Sensitivity adjustment | Not adjustable |
Leakage current | 0.1 mA (DC), maximum |
Light source | Visible red |
Indicator LEDs | Orange: Output status |
Connection type | 4 pin micro (M12) quick disconnect |
Operating voltage/mode | DC - dark operate |
Protection type | Short circuit, reverse polarity, false pulse, overload |
Suitable for safety functions | False |
Max. output current | 100 mA |
Degree of protection (IP) | IP67 |
---|---|
Diameter sensor | 16.5 mm |
Length of sensor | 74.5 mm |
Max. switching distance | 3800 mm |
Sensing mode | Dark switching |
Field of view | 1.3 ° |
Spot size | 92 mm @ 3.8 m |
Sensing mode type | Polarized retroreflective |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 11 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Material housing | Plastic |
---|---|
Construction type housing | Cylinder, screw-thread |
Housing material | Polybutylene terephthalate (PBT) |
Material of optical surface | Plastic |
Operating temperature | -25 °C |
---|---|
Relative humidity | 5...95% (noncondensing) |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.293 |
Lead Time | 5 |
Dimension Width | 6.909 |
Dimension Length | 12.395 |
Stock Status | STOCKED |
Weight | 40.823 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ca-in002_-en-p | 42CA-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Light Source | Visible Red |
---|---|
Minimum Sensing Distance | 3,3800,3000 |
Quick Disconnect | 4-pin DC Micro |
Response Time | 2.00 ms |
Sensitivity Adjustment | Not Adjustable Sensitivity |
With time function | False |
---|---|
With reflector | False |
Wavelength of the sensor | 660 nm |
Response time | 1 ms |
Voltage type | DC |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP |
Type of electric connection | Connector M12 |
Current consumption, max | 30 mA |
Operating distance | 2 mm |
Lens material | Polymethyl methacrylate (PMMA) |
Sensitivity adjustment | Not adjustable |
Leakage current | 0.1 mA (DC), maximum |
Light source | Visible red |
Indicator LEDs | Orange: Output status |
Connection type | 4 pin micro (M12) quick disconnect |
Operating voltage/mode | DC - dark operate |
Protection type | Short circuit, reverse polarity, false pulse, overload |
Suitable for safety functions | False |
Max. output current | 100 mA |
Degree of protection (IP) | IP67 |
---|---|
Diameter sensor | 16.5 mm |
Length of sensor | 74.5 mm |
Max. switching distance | 3800 mm |
Sensing mode | Dark switching |
Field of view | 1.3 ° |
Spot size | 92 mm @ 3.8 m |
Sensing mode type | Polarized retroreflective |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 11 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Material housing | Plastic |
---|---|
Construction type housing | Cylinder, screw-thread |
Housing material | Polybutylene terephthalate (PBT) |
Material of optical surface | Plastic |
Operating temperature | -25 °C |
---|---|
Relative humidity | 5...95% (noncondensing) |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.293 |
Lead Time | 5 |
Dimension Width | 6.909 |
Dimension Length | 12.395 |
Stock Status | STOCKED |
Weight | 40.823 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
42ca-in002_-en-p
Installation Instructions
42CA-IN002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ca-in002_-en-p | 42CA-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.