Light Source | Infrared |
---|---|
Minimum Sensing Distance | 3,400,400 |
Quick Disconnect | Not Applicable |
Response Time | 1.00ms |
Sensitivity Adjustment | Not Adjustable Sensitivity |
Wavelength of the sensor | 880 nm |
---|---|
Max. output current | 100 mA |
Response time | 1 ms |
Voltage type | DC |
Rated control supply voltage at DC | 10 V |
Type of switching output | NPN |
Type of electric connection | Cable |
Type of light | Infrared light |
Sensing mode | Light-/dark switching |
Current consumption, max | 30 mA |
Lens material | Polymethyl Methacrylate (PMMA) |
Operating voltage/mode | DC - light or dark operate complementary |
Connection type | 2 m cable |
Sensitivity adjustment | Not adjustable |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: output energized (black wire or pin 4 of connector) |
Suitable for safety functions | False |
With time function | False |
With reflector | False |
Output leakage current, max | 0.1 mA |
Degree of protection (IP) | IP67 |
---|---|
Diameter sensor | 18 mm |
Max. switching distance | 400 mm |
Length of sensor | 66.5 mm |
Operating distance | 0 mm |
Spot size | 67 mm @ 400 mm |
Sensing mode type | Standard diffuse |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2 |
Shock | 30 G with 11 ms pulse duration, meets or exceeds IEC 600947-5-2 |
Material housing | Plastic |
---|---|
Construction type housing | Cylinder, screw-thread |
Housing material | Polybutylene terephthalate (PBT) |
Material of optical surface | Plastic |
Field of view | 7.5 ° |
---|---|
Operating temperature | -25 °C |
Relative humidity | 5...95% noncondensing |
Ambient light immunity | Incandescent lA 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 21.41 |
Lead Time | 24 |
Dimension Width | 3.61 |
Dimension Length | 19.41 |
Stock Status | NON_STOCKED |
Weight | 0.109 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ca-in002_-en-p | 42CA-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Light Source | Infrared |
---|---|
Minimum Sensing Distance | 3,400,400 |
Quick Disconnect | Not Applicable |
Response Time | 1.00ms |
Sensitivity Adjustment | Not Adjustable Sensitivity |
Wavelength of the sensor | 880 nm |
---|---|
Max. output current | 100 mA |
Response time | 1 ms |
Voltage type | DC |
Rated control supply voltage at DC | 10 V |
Type of switching output | NPN |
Type of electric connection | Cable |
Type of light | Infrared light |
Sensing mode | Light-/dark switching |
Current consumption, max | 30 mA |
Lens material | Polymethyl Methacrylate (PMMA) |
Operating voltage/mode | DC - light or dark operate complementary |
Connection type | 2 m cable |
Sensitivity adjustment | Not adjustable |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: output energized (black wire or pin 4 of connector) |
Suitable for safety functions | False |
With time function | False |
With reflector | False |
Output leakage current, max | 0.1 mA |
Degree of protection (IP) | IP67 |
---|---|
Diameter sensor | 18 mm |
Max. switching distance | 400 mm |
Length of sensor | 66.5 mm |
Operating distance | 0 mm |
Spot size | 67 mm @ 400 mm |
Sensing mode type | Standard diffuse |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2 |
Shock | 30 G with 11 ms pulse duration, meets or exceeds IEC 600947-5-2 |
Material housing | Plastic |
---|---|
Construction type housing | Cylinder, screw-thread |
Housing material | Polybutylene terephthalate (PBT) |
Material of optical surface | Plastic |
Field of view | 7.5 ° |
---|---|
Operating temperature | -25 °C |
Relative humidity | 5...95% noncondensing |
Ambient light immunity | Incandescent lA 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 21.41 |
Lead Time | 24 |
Dimension Width | 3.61 |
Dimension Length | 19.41 |
Stock Status | NON_STOCKED |
Weight | 0.109 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
42ca-in002_-en-p
Installation Instructions
42CA-IN002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ca-in002_-en-p | 42CA-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.