Loading
View all 18 mm Plastic General Purpose Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
42CA-B2LPBE-D4

18 mm Cylindrical Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of December 31, 2026, the 18 mm Cylindrical Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2026 Replacement Category: Direct Replacement Replacement Product: 42CE-B2MPB2-D4 [https://www.rockwellautomation.com/en-us/products/details.42CE-B2MPB2-D4.html]
Product at a glance
Replacement Available
Description
PHOTOSWITCH Photoelectric Sensor, 100mm (3.9in), Background Suppression, DC - LO or DO selectable, 4-pin DC Micro QD
  • Add to BOM
  • Repair services
  • Get support
42CA-B2LPBE-D4

18 mm Cylindrical Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of December 31, 2026, the 18 mm Cylindrical Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2026 Replacement Category: Direct Replacement Replacement Product: 42CE-B2MPB2-D4 [https://www.rockwellautomation.com/en-us/products/details.42CE-B2MPB2-D4.html]
Product at a glance
Replacement Available
Description
PHOTOSWITCH Photoelectric Sensor, 100mm (3.9in), Background Suppression, DC - LO or DO selectable, 4-pin DC Micro QD
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
42CA-B2LPBE-D4
UPC
611320756159
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy
Light Source
Visible Red
Minimum Sensing Distance
NA,100,100
Quick Disconnect
4-pin DC Micro
Current consumption, max
30 mA
Housing material
Polybutylene Terephthalate (PBT)
LED status
Yellow ON: output is energized (black wire or pin 4 of connector)
Light source
Visible red
Max. output current
100 mA
Operating voltage/mode
DC - light or dark operate selectable
Output leakage current, max
0.1 mA
Protection type
Short circuit, reverse polarity, false pulse, overload
Rated control supply voltage at DC
10 V
Response time
0.5 ms
Sensing distance
100 mm
Sensing mode
Light-/dark switching
Sensing mode type
Background suppression
Sensitivity adjustment
Not adjustable
Suitable for safety functions
False
Triangulation
Background fade-out
Type of switching output
PNP
Voltage type
DC
Wavelength of the sensor
660 nm
With time function
False
Ambient light immunity
Incandescent light 5000 lux
Field of view
5.7 °
Operating temperature
-25 °C
Relative humidity
5...95% (noncondensing)
Mechanical
Degree of protection (IP)
IP67
Diameter sensor
18 mm
Length of sensor
74.5 mm
Max. switching distance
100 mm
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2
Spot size
6 mm @ 100 mm
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2
Construction
Connection type
4 pin micro (M12) quick disconnect
Construction type housing
Cylinder, screw-thread
Lens material
Polymethyl Methacrylate (PMMA)
Material housing
Plastic
Material of optical surface
Plastic
Type of electric connection
Connector M12
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Installation Instructions Publication
42ca-in002_-en-p 42CA-IN002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
42CA-B2LPBE-D4
UPC
611320756159
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy
Electrical & Connectivity
Light Source
Visible Red
Minimum Sensing Distance
NA,100,100
Quick Disconnect
4-pin DC Micro
Current consumption, max
30 mA
Housing material
Polybutylene Terephthalate (PBT)
LED status
Yellow ON: output is energized (black wire or pin 4 of connector)
Light source
Visible red
Max. output current
100 mA
Operating voltage/mode
DC - light or dark operate selectable
Output leakage current, max
0.1 mA
Protection type
Short circuit, reverse polarity, false pulse, overload
Rated control supply voltage at DC
10 V
Response time
0.5 ms
Sensing distance
100 mm
Sensing mode
Light-/dark switching
Sensing mode type
Background suppression
Sensitivity adjustment
Not adjustable
Suitable for safety functions
False
Triangulation
Background fade-out
Type of switching output
PNP
Voltage type
DC
Wavelength of the sensor
660 nm
With time function
False
Compliance & Environment
Ambient light immunity
Incandescent light 5000 lux
Field of view
5.7 °
Operating temperature
-25 °C
Relative humidity
5...95% (noncondensing)
Physical Characteristics
Mechanical
Degree of protection (IP)
IP67
Diameter sensor
18 mm
Length of sensor
74.5 mm
Max. switching distance
100 mm
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2
Spot size
6 mm @ 100 mm
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2
Construction
Connection type
4 pin micro (M12) quick disconnect
Construction type housing
Cylinder, screw-thread
Lens material
Polymethyl Methacrylate (PMMA)
Material housing
Plastic
Material of optical surface
Plastic
Type of electric connection
Connector M12
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
42ca-in002_-en-p Installation Instructions
42CA-IN002
General Publication
Product Cutsheet --
Installation Instructions Publication
42ca-in002_-en-p 42CA-IN002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
18 mm Cylindrical Sensor
CloseClose
42CA-B2LPBE-D4
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose