Light Source | Visible Red |
---|---|
Minimum Sensing Distance | Minimum Sensing Not Applicable,100 mm Operating Distance,100 mm Sensing Distance |
Quick Disconnect | 4-pin DC Micro |
Sensitivity Adjustment | Not Adjustable Sensitivity |
Wavelength of the sensor | 660 nm |
---|---|
Response time | 0.5 ms |
Max. output current | 100 mA |
Voltage type | DC |
Rated control supply voltage at DC | 10 V |
Type of switching output | NPN |
Current consumption, max | 30 mA |
Sensing distance | 100 mm |
Sensitivity adjustment | Not adjustable |
Housing material | Polybutylene Terephthalate (PBT) |
Light source | Visible red |
Operating voltage/mode | DC - light or dark operate selectable |
Sensing mode type | Background suppression |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: output is energized (black wire or pin 4 of connector) |
Suitable for safety functions | False |
With time function | False |
Triangulation | Background fade-out |
Sensing mode | Light-/dark switching |
Output leakage current, max | 0.1 mA |
Max. switching distance | 100 mm |
---|---|
Degree of protection (IP) | IP67 |
Diameter sensor | 18 mm |
Length of sensor | 74.5 mm |
Spot size | 6 mm @ 100 mm |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2 |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2 |
Material housing | Plastic |
---|---|
Type of electric connection | Connector M12 |
Construction type housing | Cylinder, screw-thread |
Lens material | Polymethyl Methacrylate (PMMA) |
Connection type | 4 pin micro (M12) quick disconnect |
Material of optical surface | Plastic |
Field of view | 5.7 ° |
---|---|
Operating temperature | -25 °C |
Relative humidity | 5...95% (noncondensing) |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.636 |
Lead Time | 5 |
Dimension Width | 5.08 |
Dimension Length | 29.718 |
Stock Status | NON_STOCKED |
Weight | 0.227 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ca-in002_-en-p | 42CA-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Light Source | Visible Red |
---|---|
Minimum Sensing Distance | Minimum Sensing Not Applicable,100 mm Operating Distance,100 mm Sensing Distance |
Quick Disconnect | 4-pin DC Micro |
Sensitivity Adjustment | Not Adjustable Sensitivity |
Wavelength of the sensor | 660 nm |
---|---|
Response time | 0.5 ms |
Max. output current | 100 mA |
Voltage type | DC |
Rated control supply voltage at DC | 10 V |
Type of switching output | NPN |
Current consumption, max | 30 mA |
Sensing distance | 100 mm |
Sensitivity adjustment | Not adjustable |
Housing material | Polybutylene Terephthalate (PBT) |
Light source | Visible red |
Operating voltage/mode | DC - light or dark operate selectable |
Sensing mode type | Background suppression |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: output is energized (black wire or pin 4 of connector) |
Suitable for safety functions | False |
With time function | False |
Triangulation | Background fade-out |
Sensing mode | Light-/dark switching |
Output leakage current, max | 0.1 mA |
Max. switching distance | 100 mm |
---|---|
Degree of protection (IP) | IP67 |
Diameter sensor | 18 mm |
Length of sensor | 74.5 mm |
Spot size | 6 mm @ 100 mm |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2 |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2 |
Material housing | Plastic |
---|---|
Type of electric connection | Connector M12 |
Construction type housing | Cylinder, screw-thread |
Lens material | Polymethyl Methacrylate (PMMA) |
Connection type | 4 pin micro (M12) quick disconnect |
Material of optical surface | Plastic |
Field of view | 5.7 ° |
---|---|
Operating temperature | -25 °C |
Relative humidity | 5...95% (noncondensing) |
Ambient light immunity | Incandescent light 5000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.636 |
Lead Time | 5 |
Dimension Width | 5.08 |
Dimension Length | 29.718 |
Stock Status | NON_STOCKED |
Weight | 0.227 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
42ca-in002_-en-p
Installation Instructions
42CA-IN002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42ca-in002_-en-p | 42CA-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.