Light Source | Visible Red |
---|---|
Sensitivity Adjustment | Manually Adjustable |
Width sensor | 20 mm |
---|---|
Degree of protection (IP) | IP65 |
Height of sensor | 70 mm |
Length of sensor | 40 mm |
Operating distance, max | 1000 mm |
Sensing mode | Light-/dark switching |
Shock | IEC 60947-5-2: 30 G with 1 ms pulse duration, meets or exceeds |
Vibration | IEC 60947-5-2: 10...55 Hz, 1 mm Alitude, meets or exceeds |
Wavelength of the sensor | 660 nm |
---|---|
Response time | 2 ms |
Max. output current | 100 mA |
Voltage type | DC |
Operating distance | 1000 mm |
Rated control supply voltage at DC | 12 V |
Type of switching output | PNP/NPN |
Type of light | Other |
Current consumption, max | 33 mA |
Leakage current, max | 0.1 mA |
Sensitivity adjustment | 5-turn potentiom |
Housing material | Polyarylate |
Light source | Visible red 650 nm, Infrared 880 nm |
Protection type | Short circuit |
LED status | Red OFF - Output OFF Red ON - Output ON (LED is ON when sensor is in light operate (LO) mode and a target is detected, LED is OFF when the sensor is in dark operate (DO) mode and the target is detected) |
Number of protected semiconductor outputs | 1 None |
Setting procedure | Manual adjustment |
Triangulation | Background fade-out |
Material housing | Plastic |
---|---|
Type of electric connection | Cable |
Construction type housing | Cuboid |
Lens material | Polyarylate |
Connection type | 2 m cable |
Material of optical surface | Plastic |
Field of view | 2.8 ° |
---|---|
Operating temperature | -25 °C |
Relative humidity | 35 to 85 % |
Ambient light immunity | Incandescent light: 3000 lux, Sunlight: 10000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.499 |
Lead Time | 5 |
Dimension Width | 11.001 |
Dimension Length | 15.999 |
Stock Status | NON_STOCKED |
Weight | 0.1 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42bt-in001_-en-p | 42BT-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Light Source | Visible Red |
---|---|
Sensitivity Adjustment | Manually Adjustable |
Width sensor | 20 mm |
---|---|
Degree of protection (IP) | IP65 |
Height of sensor | 70 mm |
Length of sensor | 40 mm |
Operating distance, max | 1000 mm |
Sensing mode | Light-/dark switching |
Shock | IEC 60947-5-2: 30 G with 1 ms pulse duration, meets or exceeds |
Vibration | IEC 60947-5-2: 10...55 Hz, 1 mm Alitude, meets or exceeds |
Wavelength of the sensor | 660 nm |
---|---|
Response time | 2 ms |
Max. output current | 100 mA |
Voltage type | DC |
Operating distance | 1000 mm |
Rated control supply voltage at DC | 12 V |
Type of switching output | PNP/NPN |
Type of light | Other |
Current consumption, max | 33 mA |
Leakage current, max | 0.1 mA |
Sensitivity adjustment | 5-turn potentiom |
Housing material | Polyarylate |
Light source | Visible red 650 nm, Infrared 880 nm |
Protection type | Short circuit |
LED status | Red OFF - Output OFF Red ON - Output ON (LED is ON when sensor is in light operate (LO) mode and a target is detected, LED is OFF when the sensor is in dark operate (DO) mode and the target is detected) |
Number of protected semiconductor outputs | 1 None |
Setting procedure | Manual adjustment |
Triangulation | Background fade-out |
Material housing | Plastic |
---|---|
Type of electric connection | Cable |
Construction type housing | Cuboid |
Lens material | Polyarylate |
Connection type | 2 m cable |
Material of optical surface | Plastic |
Field of view | 2.8 ° |
---|---|
Operating temperature | -25 °C |
Relative humidity | 35 to 85 % |
Ambient light immunity | Incandescent light: 3000 lux, Sunlight: 10000 lux |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.499 |
Lead Time | 5 |
Dimension Width | 11.001 |
Dimension Length | 15.999 |
Stock Status | NON_STOCKED |
Weight | 0.1 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
42bt-in001_-en-p
Installation Instructions
42BT-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42bt-in001_-en-p | 42BT-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.