View all DC Long-range Background Suppression Sensors
Preferred
42BT-B1LBSN-F4
Side Through Hole Long Range BGS Sensor
| Light Source |
Infrared
|
|---|---|
| Sensing Mode |
Background Suppression
|
| Sensitivity Adjustment |
Manually Adjustable
|
| Width sensor |
20 mm
|
|---|---|
| Degree of protection (IP) |
IP65
|
| Height of sensor |
70 mm
|
| Length of sensor |
40 mm
|
| Operating distance, max |
2000 mm
|
| Sensing mode |
Light-/dark switching
|
| Shock |
IEC 60947-5-2: 30 G with 1 ms pulse duration, meets or exceeds
|
| Vibration |
IEC 60947-5-2: 10...55 Hz, 1 mm Alitude, meets or exceeds
|
| Wavelength of the sensor |
880 nm
|
|---|---|
| Response time |
2 ms
|
| Max. output current |
100 mA
|
| Voltage type |
DC
|
| Operating distance |
2000 mm
|
| Rated control supply voltage at DC |
12 V
|
| Type of switching output |
PNP/NPN
|
| Type of light |
Infrared light
|
| Current consumption, max |
33 mA
|
| Leakage current, max |
0.1 mA
|
| Sensitivity adjustment |
5-turn potentiom
|
| Housing material |
Polyarylate
|
| Protection type |
Short circuit
|
| LED status |
Red OFF - Output OFF Red ON - Output ON (LED is ON when sensor is in light operate (LO) mode and a target is detected, LED is OFF when the sensor is in dark operate (DO) mode and the target is detected)
|
| Number of protected semiconductor outputs |
1
|
| Setting procedure |
Manual adjustment
|
| Triangulation |
Background fade-out
|
| Material housing |
Plastic
|
|---|---|
| Type of electric connection |
Connector M12
|
| Construction type housing |
Cuboid
|
| Lens material |
Polyarylate
|
| Connection type |
4 pin micro QD on pigtail (M12)
|
| Material of optical surface |
Plastic
|
| Field of view |
1.7 °
|
|---|---|
| Operating temperature |
-25 °C
|
| Relative humidity |
35 to 85 %
|
| Ambient light immunity |
Incandescent light: 3000 lux, Sunlight: 10000 lux
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42bt-in001_-en-p | 42BT-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Light Source |
Infrared
|
|---|---|
| Sensing Mode |
Background Suppression
|
| Sensitivity Adjustment |
Manually Adjustable
|
| Width sensor |
20 mm
|
|---|---|
| Degree of protection (IP) |
IP65
|
| Height of sensor |
70 mm
|
| Length of sensor |
40 mm
|
| Operating distance, max |
2000 mm
|
| Sensing mode |
Light-/dark switching
|
| Shock |
IEC 60947-5-2: 30 G with 1 ms pulse duration, meets or exceeds
|
| Vibration |
IEC 60947-5-2: 10...55 Hz, 1 mm Alitude, meets or exceeds
|
| Wavelength of the sensor |
880 nm
|
|---|---|
| Response time |
2 ms
|
| Max. output current |
100 mA
|
| Voltage type |
DC
|
| Operating distance |
2000 mm
|
| Rated control supply voltage at DC |
12 V
|
| Type of switching output |
PNP/NPN
|
| Type of light |
Infrared light
|
| Current consumption, max |
33 mA
|
| Leakage current, max |
0.1 mA
|
| Sensitivity adjustment |
5-turn potentiom
|
| Housing material |
Polyarylate
|
| Protection type |
Short circuit
|
| LED status |
Red OFF - Output OFF Red ON - Output ON (LED is ON when sensor is in light operate (LO) mode and a target is detected, LED is OFF when the sensor is in dark operate (DO) mode and the target is detected)
|
| Number of protected semiconductor outputs |
1
|
| Setting procedure |
Manual adjustment
|
| Triangulation |
Background fade-out
|
| Material housing |
Plastic
|
|---|---|
| Type of electric connection |
Connector M12
|
| Construction type housing |
Cuboid
|
| Lens material |
Polyarylate
|
| Connection type |
4 pin micro QD on pigtail (M12)
|
| Material of optical surface |
Plastic
|
| Field of view |
1.7 °
|
|---|---|
| Operating temperature |
-25 °C
|
| Relative humidity |
35 to 85 %
|
| Ambient light immunity |
Incandescent light: 3000 lux, Sunlight: 10000 lux
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
42bt-in001_-en-p
Installation Instructions
42BT-IN001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42bt-in001_-en-p | 42BT-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.