| Sensitivity Adjustment |
Manually Adjustable
|
|---|
| Width sensor |
26 mm
|
|---|---|
| Degree of protection (IP) |
IP65
|
| Height of sensor |
69 mm
|
| Length of sensor |
85 mm
|
| Operating distance, max |
2000 mm
|
| Sensing mode |
Light-/dark switching
|
| Operating voltage |
12...24V DC ±10% - light or dark operate selectable
|
| Shock |
IEC 60947-5-2: 30 G with 1 ms pulse duration, meets or exceeds
|
| Vibration |
IEC 60947-5-2: 10...55 Hz, 1 mm Alitude, meets or exceeds
|
| Weight |
170 g
|
| Enclosure type rating |
NEMA 1, 12, 13 and IP65
|
| Wavelength of the sensor |
880 nm
|
|---|---|
| Response time |
20 ms
|
| Max. output current |
100 mA
|
| Voltage type |
DC
|
| Operating distance |
1000 mm
|
| Rated control supply voltage at DC |
12 V
|
| Type of switching output |
PNP/NPN
|
| Type of light |
Infrared light
|
| Leakage current, max |
0.5 mA
|
| Sensitivity adjustment |
Potentiom
|
| Housing material |
Polycarbonate
|
| Protection type |
Reverse polarity, Short circuit(DC only), False pulse, Overload
|
| LED status |
Red OFF - Output OFF Red ON - Output ON (LED is ON when sensor is in light operate (LO) mode and a target is detected, LED is OFF when the sensor is in dark operate (DO) mode and the target is detected)
|
| Number of protected semiconductor outputs |
1
|
| Setting procedure |
Manual adjustment
|
| Triangulation |
Background fade-out
|
| Material housing |
Plastic
|
|---|---|
| Type of electric connection |
Screw connection
|
| Construction type housing |
Cuboid
|
| Lens material |
Acrylic
|
| Connection type |
Screw terminal, 16 AWG
|
| Material of optical surface |
Plastic
|
| Field of view |
3.5 °
|
|---|---|
| Operating temperature |
-25 °C
|
| Ambient temperature |
-25 °C
|
| Relative humidity, max |
85 %
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42bc-in001_-en-p | 42BC-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Sensitivity Adjustment |
Manually Adjustable
|
|---|
| Width sensor |
26 mm
|
|---|---|
| Degree of protection (IP) |
IP65
|
| Height of sensor |
69 mm
|
| Length of sensor |
85 mm
|
| Operating distance, max |
2000 mm
|
| Sensing mode |
Light-/dark switching
|
| Operating voltage |
12...24V DC ±10% - light or dark operate selectable
|
| Shock |
IEC 60947-5-2: 30 G with 1 ms pulse duration, meets or exceeds
|
| Vibration |
IEC 60947-5-2: 10...55 Hz, 1 mm Alitude, meets or exceeds
|
| Weight |
170 g
|
| Enclosure type rating |
NEMA 1, 12, 13 and IP65
|
| Wavelength of the sensor |
880 nm
|
|---|---|
| Response time |
20 ms
|
| Max. output current |
100 mA
|
| Voltage type |
DC
|
| Operating distance |
1000 mm
|
| Rated control supply voltage at DC |
12 V
|
| Type of switching output |
PNP/NPN
|
| Type of light |
Infrared light
|
| Leakage current, max |
0.5 mA
|
| Sensitivity adjustment |
Potentiom
|
| Housing material |
Polycarbonate
|
| Protection type |
Reverse polarity, Short circuit(DC only), False pulse, Overload
|
| LED status |
Red OFF - Output OFF Red ON - Output ON (LED is ON when sensor is in light operate (LO) mode and a target is detected, LED is OFF when the sensor is in dark operate (DO) mode and the target is detected)
|
| Number of protected semiconductor outputs |
1
|
| Setting procedure |
Manual adjustment
|
| Triangulation |
Background fade-out
|
| Material housing |
Plastic
|
|---|---|
| Type of electric connection |
Screw connection
|
| Construction type housing |
Cuboid
|
| Lens material |
Acrylic
|
| Connection type |
Screw terminal, 16 AWG
|
| Material of optical surface |
Plastic
|
| Field of view |
3.5 °
|
|---|---|
| Operating temperature |
-25 °C
|
| Ambient temperature |
-25 °C
|
| Relative humidity, max |
85 %
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
42bc-in001_-en-p
Installation Instructions
42BC-IN001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42bc-in001_-en-p | 42BC-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.