Loading
View all Long-range Background Suppression Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Preferred
42BC-B1CRAN-T4

Side Through Hole Long Range BGS Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
PHOTOSWITCH Photoelectric Sensor, 2m (6.6ft) Background Suppression, 24-240V AC/DC - LO or DO selectable, SPST N.O. Relay
  • Add to BOM
  • Repair services
  • Get support
Preferred
42BC-B1CRAN-T4

Side Through Hole Long Range BGS Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
PHOTOSWITCH Photoelectric Sensor, 2m (6.6ft) Background Suppression, 24-240V AC/DC - LO or DO selectable, SPST N.O. Relay
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Electrical & Connectivity
Power & Electrical Characteristics
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
42BC-B1CRAN-T4
UPC
662468476362
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Japan
Ambient temperature
-25 °C
Operating temperature
-25 °C
Relative humidity, max
85 %
Mechanical
Degree of protection (IP)
IP65
Enclosure type rating
NEMA 1, 12, 13 and IP65
Height of sensor
69 mm
Length of sensor
85 mm
Operating distance, max
2000 mm
Operating voltage
24...240V AC/DC ±10% - light or dark operate selectable
Sensing mode
Light-/dark switching
Shock
IEC 60947-5-2: 30 G with 1 ms pulse duration, meets or exceeds
Vibration
IEC 60947-5-2: 10...55 Hz, 1 mm Alitude, meets or exceeds
Weight
170 g
Width sensor
26 mm
Construction
Connection type
Screw terminal, 16 AWG
Construction type housing
Cuboid
Lens material
Acrylic
Material housing
Plastic
Material of optical surface
Plastic
Type of electric connection
Screw connection
Current consumption, max
30 mA
Housing material
Polycarbonate
LED status
Red OFF - Output OFF Red ON - Output ON (LED is ON when sensor is in light operate (LO) mode and a target is detected, LED is OFF when the sensor is in dark operate (DO) mode and the target is detected)
Max. output current
3000 mA
Number of protected contact energized outputs
1
Operating distance
2000 mm
Output current, max
3 A (250V AC @ 750VA) 3 A (30V DC, 90 W)
Protection type
Reverse polarity, Short circuit(DC only), False pulse, Overload
Rated control supply voltage at DC
12 V
Response time
30 ms
Sensitivity adjustment
Potentiom
Setting procedure
Manual adjustment
Triangulation
Background fade-out
Type of light
Infrared light
Type of switching output
Relay contact
Voltage type
AC/DC
Wavelength of the sensor
880 nm
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Installation Instructions Publication
42bc-in001_-en-p 42BC-IN001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
42BC-B1CRAN-T4
UPC
662468476362
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Japan
Compliance & Environment
Ambient temperature
-25 °C
Operating temperature
-25 °C
Relative humidity, max
85 %
Physical Characteristics
Mechanical
Degree of protection (IP)
IP65
Enclosure type rating
NEMA 1, 12, 13 and IP65
Height of sensor
69 mm
Length of sensor
85 mm
Operating distance, max
2000 mm
Operating voltage
24...240V AC/DC ±10% - light or dark operate selectable
Sensing mode
Light-/dark switching
Shock
IEC 60947-5-2: 30 G with 1 ms pulse duration, meets or exceeds
Vibration
IEC 60947-5-2: 10...55 Hz, 1 mm Alitude, meets or exceeds
Weight
170 g
Width sensor
26 mm
Construction
Connection type
Screw terminal, 16 AWG
Construction type housing
Cuboid
Lens material
Acrylic
Material housing
Plastic
Material of optical surface
Plastic
Type of electric connection
Screw connection
Electrical & Connectivity
Current consumption, max
30 mA
Housing material
Polycarbonate
LED status
Red OFF - Output OFF Red ON - Output ON (LED is ON when sensor is in light operate (LO) mode and a target is detected, LED is OFF when the sensor is in dark operate (DO) mode and the target is detected)
Max. output current
3000 mA
Number of protected contact energized outputs
1
Operating distance
2000 mm
Output current, max
3 A (250V AC @ 750VA) 3 A (30V DC, 90 W)
Protection type
Reverse polarity, Short circuit(DC only), False pulse, Overload
Rated control supply voltage at DC
12 V
Response time
30 ms
Sensitivity adjustment
Potentiom
Setting procedure
Manual adjustment
Triangulation
Background fade-out
Type of light
Infrared light
Type of switching output
Relay contact
Voltage type
AC/DC
Wavelength of the sensor
880 nm
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
42bc-in001_-en-p Installation Instructions
42BC-IN001
General Publication
Product Cutsheet --
Installation Instructions Publication
42bc-in001_-en-p 42BC-IN001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Side Through Hole Long Range BGS Sensor
CloseClose
42BC-B1CRAN-T4
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Sensors & Switches
  5. Chevron LeftChevron Left Long-range Background Suppression Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose