| voltage |
480 V
|
|---|---|
| Current |
30 A
|
| Phase |
3 pole
|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Dimension Sheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Technical Data | Publication |
|---|---|
| 400dp-td001_-en-p | 400DP-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| voltage |
480 V
|
|---|---|
| Current |
30 A
|
| Phase |
3 pole
|
Documents
|
Product Cutsheet
General
-- |
|
Dimension Sheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
400dp-td001_-en-p
Technical Data
400DP-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Dimension Sheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Technical Data | Publication |
| 400dp-td001_-en-p | 400DP-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.