View all NEMA Open/Enclosed Full Voltage Starters
305-BOD-EEE
Bul. 305, Open, Sz. 1, 120V Coil, E1+
Rockwell Automation announces that as of June 01, 2023, the Bul. 305, Open, Sz. 1, 120V Coil, E1+ will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 01, 2023
Replacement Category:
Engineering Replacement
Replacement Product:
View Replacement Details
[https://www.rockwellautomation.com/en-us/support/product/product-compatibility-migration/product-lifecycle-status/migration-documents.html]
Product at a glance
Rockwell Automation announces that as of June 01, 2023, the Bul. 305, Open, Sz. 1, 120V Coil, E1+ will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 01, 2023
Replacement Category:
Engineering Replacement
Replacement Product:
View Replacement Details
[https://www.rockwellautomation.com/en-us/support/product/product-compatibility-migration/product-lifecycle-status/migration-documents.html]
Product at a glance
| Voltage |
120 V
|
|---|
| Technical Data | Publication |
|---|---|
| 300-td003_-en-p | 300-TD003 |
| 300-td003_-en-p | 300-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Safety
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Voltage |
120 V
|
|---|
Documents
|
300-td003_-en-p
Technical Data
300-TD003 |
|
300-td003_-en-p
Technical Data
300-TD003 |
| Technical Data | Publication |
|---|---|
| 300-td003_-en-p | 300-TD003 |
| 300-td003_-en-p | 300-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Safety
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.