Loading
  • alt text
  • alt text
alt text
alt text
300S-BOB9322C

NEMA Size 1 Safety Contactor

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 300S-BOB9322C product image
Allen-Bradley 300S-BOB9322C product image
Allen-Bradley 300S-BOB9322C product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Mechanical
Electrical
Environmental
Certification
Drawings
Documents
Certifications
Technotes
Number of auxiliary contacts as normally open contact
2
Number of auxiliary contacts as normally closed contact
2
Vibration resistance
IEC 60068-2-6
Shock resistance
IEC 60068-2-27
Altitude, max
3000 m of installation site
Switching frequency, max
600 ops/hr, AC-1
Weight
AC/DC (electronic): 0.48 kg (1.06 lbs.)
Protection class
Contactor main contact: IP2X
Voltage type for actuating
AC/DC
Rated control supply voltage at AC 50 Hz
250 V
Rated control supply voltage at AC 60 Hz
250 V
Rated control supply voltage at DC
250 V
Type of electrical connection of main circuit
Screw connection
Rated impulse voltage withstand (Uimp)
6 kV
NEMA size
00...7
Continuous ampere rating
3-poles: 27 A
Main current circuit resistance
0.30 mΩ
Rated isolation voltage (Ui)
690V per IEC
Function
Energy-saving safety contactor
Standard coil, pick-up
50VA/50 W @ 250...500V AC/DC
Standard coil, hold-in
2.2VA/2 W @ 250...500V AC/DC
General purpose current (enclosed)
24A @ 600V per UL/CSA
Operating time, closing delay
40 to 95 ms
Power dissipation
1.8 W per pole at Ie, AC-1, 400V
Short time withstand (Icw)
3-pole: 700A @ 1s (40 °C)
Operating time, opening delay
11 to 95 ms
FLA
45A @ 600V, 3-phase per UL/CSA HVAC applications
Rated operational current and power (enclosed)
7.5 Hp @ 220-240V, 3-phase per UL/CSA
LRA
270 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
Electromagnetic compatibility
IEC 60947-1 - Environment A and B (300S size 00...1 only.)
Total power dissipation
3.8 W at Ie, AC-3, 400V, AC/DC control (120-250V)
Operating limits, dropout
(≤0.60) x Us @ DC control
Operating limits, pick-up
(0.85...1.1) x Us @ 50/60 Hz
MCCB current rating
Type 2 (per IEC 60947-4-1): 56A @ 400V, 70 kA available fault current
DIN fuses (gG) current rating
Type 2 (per IEC 60947-4-1): 62A @ 400V, 100 kA available fault current
Rated voltage (Ue)
24V @ 48V, 110V @ 220V, 440V DC
Rated operational current and power
9.6A @ 230V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty
Switching of lighting loads
Tungsten lA: 45A @ 600V, 3-phase (break all lines) per UL/CSA
UL class RK5 fuses rating
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
Rated operational current (Ie)
45A @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F)
UL class J and CSA HRCI-J fuses rating
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 100 kA available fault current
UL inverse-time circuit breaker
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 100A @ 600V, 25 kA available fault current
Switching of power transformers
Apparent power: 9 kVA @ 200V @ 60Hz (n = 30)
Rated operational power (Pe)
6.5 kW @ 220-240V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
Horsepower rating, max
3-poles: 7.5Hp @ 230V, three-phase, full-load current must not exceed continuous Aere rating (60 Hz)
Switching of DC loads
3-poles in series: 45A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
Optional accessories
Side-mount auxiliary contacts, Terminal shields, Terminal lugs, Terminal enlargements, Terminal extensions, Connection bars for 140G molded case circuit breakers, 140MG motor protection circuit breakers, and 140MG motor circuit protectors
Features
Mirror contact performance on auxiliary contacts, Red N.C. low-power auxiliary contacts used for ftdback circuit, SUVA third-party certification, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC electronic coil with PLC
Contacts
3 main poles with N.C. mirror ftdback contacts
Climatic withstand
Category B according to IEC 60947-1, annex Q
Ambient temperature
Storage: -60...80 °C (-76...176 °F)
Coil insulation class
Class F per IEC 60947-4-1
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Specification Sheet --
Short Circuit Ratings --
Dimensions (PDF) --
Technical Data Publication
300-td003_-en-p 300-TD003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC UL Listed Australian RCM Korean KC Eurasion Economic Community UKCA DOC
  • China CCC
  • UL Listed
  • Australian RCM
  • Korean KC
  • Eurasion Economic Community
  • SUVA LVD Type Approval
  • MOROCCO DOC
  • UKCA DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact
2
Number of auxiliary contacts as normally closed contact
2
Vibration resistance
IEC 60068-2-6
Shock resistance
IEC 60068-2-27
Altitude, max
3000 m of installation site
Switching frequency, max
600 ops/hr, AC-1
Weight
AC/DC (electronic): 0.48 kg (1.06 lbs.)
Protection class
Contactor main contact: IP2X
Voltage type for actuating
AC/DC
Rated control supply voltage at AC 50 Hz
250 V
Rated control supply voltage at AC 60 Hz
250 V
Rated control supply voltage at DC
250 V
Type of electrical connection of main circuit
Screw connection
Rated impulse voltage withstand (Uimp)
6 kV
NEMA size
00...7
Continuous ampere rating
3-poles: 27 A
Main current circuit resistance
0.30 mΩ
Rated isolation voltage (Ui)
690V per IEC
Function
Energy-saving safety contactor
Standard coil, pick-up
50VA/50 W @ 250...500V AC/DC
Standard coil, hold-in
2.2VA/2 W @ 250...500V AC/DC
General purpose current (enclosed)
24A @ 600V per UL/CSA
Operating time, closing delay
40 to 95 ms
Power dissipation
1.8 W per pole at Ie, AC-1, 400V
Short time withstand (Icw)
3-pole: 700A @ 1s (40 °C)
Operating time, opening delay
11 to 95 ms
FLA
45A @ 600V, 3-phase per UL/CSA HVAC applications
Rated operational current and power (enclosed)
7.5 Hp @ 220-240V, 3-phase per UL/CSA
LRA
270 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
Electromagnetic compatibility
IEC 60947-1 - Environment A and B (300S size 00...1 only.)
Total power dissipation
3.8 W at Ie, AC-3, 400V, AC/DC control (120-250V)
Operating limits, dropout
(≤0.60) x Us @ DC control
Operating limits, pick-up
(0.85...1.1) x Us @ 50/60 Hz
MCCB current rating
Type 2 (per IEC 60947-4-1): 56A @ 400V, 70 kA available fault current
DIN fuses (gG) current rating
Type 2 (per IEC 60947-4-1): 62A @ 400V, 100 kA available fault current
Rated voltage (Ue)
24V @ 48V, 110V @ 220V, 440V DC
Rated operational current and power
9.6A @ 230V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty
Switching of lighting loads
Tungsten lA: 45A @ 600V, 3-phase (break all lines) per UL/CSA
UL class RK5 fuses rating
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
Rated operational current (Ie)
45A @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F)
UL class J and CSA HRCI-J fuses rating
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 100 kA available fault current
UL inverse-time circuit breaker
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 100A @ 600V, 25 kA available fault current
Switching of power transformers
Apparent power: 9 kVA @ 200V @ 60Hz (n = 30)
Rated operational power (Pe)
6.5 kW @ 220-240V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
Horsepower rating, max
3-poles: 7.5Hp @ 230V, three-phase, full-load current must not exceed continuous Aere rating (60 Hz)
Switching of DC loads
3-poles in series: 45A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
Optional accessories
Side-mount auxiliary contacts, Terminal shields, Terminal lugs, Terminal enlargements, Terminal extensions, Connection bars for 140G molded case circuit breakers, 140MG motor protection circuit breakers, and 140MG motor circuit protectors
Features
Mirror contact performance on auxiliary contacts, Red N.C. low-power auxiliary contacts used for ftdback circuit, SUVA third-party certification, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC electronic coil with PLC
Contacts
3 main poles with N.C. mirror ftdback contacts
Climatic withstand
Category B according to IEC 60947-1, annex Q
Ambient temperature
Storage: -60...80 °C (-76...176 °F)
Coil insulation class
Class F per IEC 60947-4-1
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
Specification Sheet General
--
Short Circuit Ratings General
--
Dimensions (PDF) General
--
300-td003_-en-p Technical Data
300-TD003
General Publication
Product Cutsheet --
Specification Sheet --
Short Circuit Ratings --
Dimensions (PDF) --
Technical Data Publication
300-td003_-en-p 300-TD003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
China CCC UL Listed Australian RCM Korean KC Eurasion Economic Community UKCA DOC
  • China CCC
  • UL Listed
  • Australian RCM
  • Korean KC
  • Eurasion Economic Community
  • SUVA LVD Type Approval
  • MOROCCO DOC
  • UKCA DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
NEMA Size 1 Safety Contactor
CloseClose
300S-BOB9322C
Close
Print
Chevron LeftChevron Left
Allen-Bradley 300S-BOB9322C product image
Chevron LeftChevron Left
Allen-Bradley 300S-BOB9322C product image
Allen-Bradley 300S-BOB9322C product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose