NEMA Size 0 Safety Contactor
| Unique Product Identifier |
300S-AOEJ9332C
|
|---|---|
| UPC |
191326937580
|
| Estimated Lead Time |
55 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
France
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Number of auxiliary contacts as normally open contact |
3
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
2
|
| Vibration resistance |
IEC 60068-2-6
|
| Shock resistance |
IEC 60068-2-27
|
| Altitude, max |
3000 m of installation site
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Weight |
AC/DC (electronic): 0.43 kg (0.95 lbs.)
|
| Protection class |
Contactor main contact: IP2X
|
| Voltage type for actuating |
AC/DC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
24 V
|
| Rated control supply voltage at AC 60 Hz |
24 V
|
| Rated control supply voltage at DC |
20 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| NEMA size |
00...7
|
| Continuous ampere rating |
3-poles: 18 A
|
| Main current circuit resistance |
0.46 mΩ
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Function |
Energy-saving safety contactor
|
| Energy-efficient coil, hold-in |
1.7VA/1.7 W @ 24-60V AC, 20-60V DC
|
| Energy-efficient coil, pick-up |
16VA/12...16 W @ 24-60V AC, 20-60V DC
|
| General purpose current (enclosed) |
16A @ 600V per UL/CSA
|
| Operating time, closing delay |
40 to 95 ms
|
| Power dissipation |
1 W per pole at Ie, AC-1, 400V
|
| Short time withstand (Icw) |
3-pole: 80A @ 30s (40 °C)
|
| Operating time, opening delay |
11 to 95 ms
|
| FLA |
25A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Rated operational current and power (enclosed) |
9.6 A @ 220-240V, 3-phase per UL/CSA
|
| LRA |
150 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B (300S size 00...1 only.)
|
| Total power dissipation |
2.6 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 32A @ 400V, 100 kA available fault current
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Rated operational current and power |
7.60A @ 460V AC, 500000 electrical ops, 3-phase per UL/CSA elevator duty
|
| Switching of lighting loads |
Tungsten lA: 25A @ 600V, 3-phase (break all lines) per UL/CSA
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current
|
| Rated operational current (Ie) |
9A @ 690V, Star-Delta starting (50 Hz)
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| Switching of power transformers |
Apparent power: 9 kVA @ 400V, AC-6a @ 50Hz (n = 30)
|
| Rated operational power (Pe) |
7.5 kW @ 690V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
|
| Horsepower rating, max |
3-poles: 5Hp @ 575V, three-phase, full-load current must not exceed continuous Aere rating (60 Hz)
|
| Switching of DC loads |
3-poles in series: 27A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
|
| Optional accessories |
Side-mount auxiliary contacts, Terminal shields, Terminal lugs, Terminal enlargements, Terminal extensions, Connection bars for 140G molded case circuit breakers, 140MG motor protection circuit breakers, and 140MG motor circuit protectors
|
| Features |
Mirror contact performance on auxiliary contacts, Red N.C. low-power auxiliary contacts used for ftdback circuit, SUVA third-party certification, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC electronic coil with PLC
|
| Contacts |
3 main poles with N.C. mirror ftdback contacts
|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
|---|---|
| Ambient temperature |
Storage: -60...80 °C (-76...176 °F)
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Specification Sheet | -- |
| Product Cutsheet | -- |
| Short Circuit Ratings | -- |
| Dimensions (PDF) | -- |
| Technical Data | Publication |
|---|---|
| 500-td014_-en-p | 500-TD014 |
| 300-td003_-en-p | 300-TD003 |
- China CCC
- UL Listed
- Korean KC
- Australian RCM
- Eurasion Economic Community
- SUVA LVD Type Approval
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Overview
| Unique Product Identifier |
300S-AOEJ9332C
|
|---|---|
| UPC |
191326937580
|
| Estimated Lead Time |
55 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
France
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Number of auxiliary contacts as normally open contact |
3
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
2
|
| Vibration resistance |
IEC 60068-2-6
|
| Shock resistance |
IEC 60068-2-27
|
| Altitude, max |
3000 m of installation site
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Weight |
AC/DC (electronic): 0.43 kg (0.95 lbs.)
|
| Protection class |
Contactor main contact: IP2X
|
| Voltage type for actuating |
AC/DC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
24 V
|
| Rated control supply voltage at AC 60 Hz |
24 V
|
| Rated control supply voltage at DC |
20 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| NEMA size |
00...7
|
| Continuous ampere rating |
3-poles: 18 A
|
| Main current circuit resistance |
0.46 mΩ
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Function |
Energy-saving safety contactor
|
| Energy-efficient coil, hold-in |
1.7VA/1.7 W @ 24-60V AC, 20-60V DC
|
| Energy-efficient coil, pick-up |
16VA/12...16 W @ 24-60V AC, 20-60V DC
|
| General purpose current (enclosed) |
16A @ 600V per UL/CSA
|
| Operating time, closing delay |
40 to 95 ms
|
| Power dissipation |
1 W per pole at Ie, AC-1, 400V
|
| Short time withstand (Icw) |
3-pole: 80A @ 30s (40 °C)
|
| Operating time, opening delay |
11 to 95 ms
|
| FLA |
25A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Rated operational current and power (enclosed) |
9.6 A @ 220-240V, 3-phase per UL/CSA
|
| LRA |
150 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B (300S size 00...1 only.)
|
| Total power dissipation |
2.6 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 32A @ 400V, 100 kA available fault current
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Rated operational current and power |
7.60A @ 460V AC, 500000 electrical ops, 3-phase per UL/CSA elevator duty
|
| Switching of lighting loads |
Tungsten lA: 25A @ 600V, 3-phase (break all lines) per UL/CSA
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current
|
| Rated operational current (Ie) |
9A @ 690V, Star-Delta starting (50 Hz)
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| Switching of power transformers |
Apparent power: 9 kVA @ 400V, AC-6a @ 50Hz (n = 30)
|
| Rated operational power (Pe) |
7.5 kW @ 690V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
|
| Horsepower rating, max |
3-poles: 5Hp @ 575V, three-phase, full-load current must not exceed continuous Aere rating (60 Hz)
|
| Switching of DC loads |
3-poles in series: 27A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
|
| Optional accessories |
Side-mount auxiliary contacts, Terminal shields, Terminal lugs, Terminal enlargements, Terminal extensions, Connection bars for 140G molded case circuit breakers, 140MG motor protection circuit breakers, and 140MG motor circuit protectors
|
| Features |
Mirror contact performance on auxiliary contacts, Red N.C. low-power auxiliary contacts used for ftdback circuit, SUVA third-party certification, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC electronic coil with PLC
|
| Contacts |
3 main poles with N.C. mirror ftdback contacts
|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
|---|---|
| Ambient temperature |
Storage: -60...80 °C (-76...176 °F)
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Specification Sheet
General
-- |
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings
General
-- |
|
Dimensions (PDF)
General
-- |
|
500-td014_-en-p
Technical Data
500-TD014 |
|
300-td003_-en-p
Technical Data
300-TD003 |
| General | Publication |
|---|---|
| Specification Sheet | -- |
| Product Cutsheet | -- |
| Short Circuit Ratings | -- |
| Dimensions (PDF) | -- |
| Technical Data | Publication |
| 500-td014_-en-p | 500-TD014 |
| 300-td003_-en-p | 300-TD003 |
Certifications
- China CCC
- UL Listed
- Korean KC
- Australian RCM
- Eurasion Economic Community
- SUVA LVD Type Approval
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
| Technotes |
|---|