NEMA Size 00 Contactor
NEMA Size 00 Contactor
| Unique Product Identifier |
300-TOEJ9400
|
|---|---|
| UPC |
194033014636
|
| Estimated Lead Time |
55 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
France
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Altitude, max |
2000 m of installation site
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
0
|
| Number of auxiliary contacts as normally open contact |
0
|
| Number of normally closed contacts as main contact |
0
|
| Number of normally open contacts as main contact |
4
|
| Protection class |
Contactor main contact: IP2X
|
| Shock resistance |
IEC 60068-2-27
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Vibration resistance |
IEC 60068-2-6
|
| Weight |
AC/DC (electronic): 0.43 kg (0.95 lbs.)
|
| Ambient temperature |
Storage range: -55...80 °C (-67...176 °F)
|
|---|---|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
| Coil |
Electronic
|
|---|---|
| Contacts |
Sizes 0...3: 3 power poles with internal N.O. or N.C. auxiliary contact or 4 power poles., Sizes 1...3: 3 power poles with side mounted N.O. / N.C. auxiliary contact or 4 power poles, Sizes 4...8: 3 main poles with 2 auxiliary contacts (1 N.O. and 1 N.C.)
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 6A @ 690V, 60 kA available fault current
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B
|
| Energy-efficient coil, hold-in |
1.7VA/1.7 W @ 24-60V AC, 20-60V DC
|
| Energy-efficient coil, pick-up |
16VA/12...16 W @ 24-60V AC, 20-60V DC
|
| FLA |
20A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Features |
Compact size, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC with PLC interface, Integrated surge suppression, Panel or DIN Rail mountable, Finger safe, Complete range of accessories, Meets global standards, Consists o
|
| Function |
Energy-saving contactor
|
| General purpose current (enclosed) |
13.8A @ 600V per UL/CSA
|
| LRA |
80 A @ 550-600V AC, 3-phase per UL/CSA HVAC applications
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
|
| Main current circuit resistance |
0.41 mΩ
|
| NEMA size |
00...8
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| Operating time, closing delay |
40 ms
|
| Operating time, opening delay |
11 ms
|
| Optional accessories |
Side- or front-mount auxiliary contacts, Mechanical interlocks, Terminal lugs, Terminal shields, Connecting bars
|
| Power dissipation |
0.8 W per pole at Ie, AC-1, 400V
|
| Rated control supply voltage at AC 50 Hz |
24 V
|
| Rated control supply voltage at AC 60 Hz |
24 V
|
| Rated control supply voltage at DC |
20 V
|
| Rated current |
4-Pole: 25A @ 690V, AC-1, Ie at 40 °C
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Rated operational current (Ie) |
9.5A @ 500V, Star-Delta starting (50 Hz)
|
| Rated operational current and power |
5.8A @ 115V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty
|
| Rated operational current and power (enclosed) |
9.5A @ 125V DC, with 3-poles in series per UL/CSA
|
| Rated operational power (Pe) |
9 kW @ 240V, AC-1 active power load (50/60 Hz), ambient temperature 70 °C (158 °F)
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Short time withstand (Icw) |
3-pole: 80A @ 30s (40 °C)
|
| Switching of DC loads |
4-poles in series: 6A @ 440V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
|
| Switching of lighting loads |
Tungsten lA: 20A @ 600V, 3-phase (break all lines) per UL/CSA
|
| Switching of power transformers |
Apparent power: 8 kVA @ 415V, AC-6a @ 50Hz (n = 30)
|
| Total power dissipation |
2.3 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Type of electrical connection of main circuit |
Screw connection
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| Voltage type for actuating |
AC/DC
|
| Drawings | |
|---|---|
| Dimensions Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimensions Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Specification Sheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 500-td014_-en-p | 500-TD014 |
| 300-td003_-en-p | 300-TD003 |
- China CCC
- Korean KC
- Australian RCM
- Eurasion Economic Community
- CE
- UL Listed
- SUVA LVD Type Approval
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
300-TOEJ9400
|
|---|---|
| UPC |
194033014636
|
| Estimated Lead Time |
55 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
France
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Physical Characteristics
| Altitude, max |
2000 m of installation site
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
0
|
| Number of auxiliary contacts as normally open contact |
0
|
| Number of normally closed contacts as main contact |
0
|
| Number of normally open contacts as main contact |
4
|
| Protection class |
Contactor main contact: IP2X
|
| Shock resistance |
IEC 60068-2-27
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Vibration resistance |
IEC 60068-2-6
|
| Weight |
AC/DC (electronic): 0.43 kg (0.95 lbs.)
|
Compliance & Environment
| Ambient temperature |
Storage range: -55...80 °C (-67...176 °F)
|
|---|---|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
Electrical & Connectivity
| Coil |
Electronic
|
|---|---|
| Contacts |
Sizes 0...3: 3 power poles with internal N.O. or N.C. auxiliary contact or 4 power poles., Sizes 1...3: 3 power poles with side mounted N.O. / N.C. auxiliary contact or 4 power poles, Sizes 4...8: 3 main poles with 2 auxiliary contacts (1 N.O. and 1 N.C.)
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 6A @ 690V, 60 kA available fault current
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B
|
| Energy-efficient coil, hold-in |
1.7VA/1.7 W @ 24-60V AC, 20-60V DC
|
| Energy-efficient coil, pick-up |
16VA/12...16 W @ 24-60V AC, 20-60V DC
|
| FLA |
20A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Features |
Compact size, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC with PLC interface, Integrated surge suppression, Panel or DIN Rail mountable, Finger safe, Complete range of accessories, Meets global standards, Consists o
|
| Function |
Energy-saving contactor
|
| General purpose current (enclosed) |
13.8A @ 600V per UL/CSA
|
| LRA |
80 A @ 550-600V AC, 3-phase per UL/CSA HVAC applications
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
|
| Main current circuit resistance |
0.41 mΩ
|
| NEMA size |
00...8
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| Operating time, closing delay |
40 ms
|
| Operating time, opening delay |
11 ms
|
| Optional accessories |
Side- or front-mount auxiliary contacts, Mechanical interlocks, Terminal lugs, Terminal shields, Connecting bars
|
| Power dissipation |
0.8 W per pole at Ie, AC-1, 400V
|
| Rated control supply voltage at AC 50 Hz |
24 V
|
| Rated control supply voltage at AC 60 Hz |
24 V
|
| Rated control supply voltage at DC |
20 V
|
| Rated current |
4-Pole: 25A @ 690V, AC-1, Ie at 40 °C
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Rated operational current (Ie) |
9.5A @ 500V, Star-Delta starting (50 Hz)
|
| Rated operational current and power |
5.8A @ 115V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty
|
| Rated operational current and power (enclosed) |
9.5A @ 125V DC, with 3-poles in series per UL/CSA
|
| Rated operational power (Pe) |
9 kW @ 240V, AC-1 active power load (50/60 Hz), ambient temperature 70 °C (158 °F)
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Short time withstand (Icw) |
3-pole: 80A @ 30s (40 °C)
|
| Switching of DC loads |
4-poles in series: 6A @ 440V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
|
| Switching of lighting loads |
Tungsten lA: 20A @ 600V, 3-phase (break all lines) per UL/CSA
|
| Switching of power transformers |
Apparent power: 8 kVA @ 415V, AC-6a @ 50Hz (n = 30)
|
| Total power dissipation |
2.3 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Type of electrical connection of main circuit |
Screw connection
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| Voltage type for actuating |
AC/DC
|
Drawings
| Drawings | |
|---|---|
| Dimensions Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimensions Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Specification Sheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Cutsheet
General
-- |
|
500-td014_-en-p
Technical Data
500-TD014 |
|
300-td003_-en-p
Technical Data
300-TD003 |
| General | Publication |
|---|---|
| Specification Sheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 500-td014_-en-p | 500-TD014 |
| 300-td003_-en-p | 300-TD003 |
Certifications
- China CCC
- Korean KC
- Australian RCM
- Eurasion Economic Community
- CE
- UL Listed
- SUVA LVD Type Approval
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Technotes
| Technotes |
|---|