NEMA Size 3 300 AC Contactor
NEMA Size 3 300 AC Contactor
| Unique Product Identifier |
300-DOD930
|
|---|---|
| UPC |
662072071601
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Switzerland
|
| Altitude, max |
3000 m
|
|---|---|
| Ambient temperature |
Storage: -40...70 °C (-40...158 °F)
|
| Climatic withstand |
Category B according to IEC 60947-1, Annex Q
|
| Coil voltage |
110V-50 Hz/120V-60 Hz
|
|---|---|
| Conductor size |
50 mm²
|
| DIN fuses (gG) current rating |
Type 2 (IEC 60947-4-1): 80A @ 690V, 60 kA available fault current
|
| Definite purpose rating |
LRA: 630 A @ 440-480V AC (3-phase), UL/CSA HVAC applications
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A
|
| General purpose current (enclosed) |
80A @ 600V per UL/CSA
|
| Hp rating, max |
50Hp @ 575V (60 Hz), 3-phase (Full-load current must not exceed continuous Aere)
|
| Insulation class of the coil |
Class F per IEC 60947-4-1
|
| MCCB current rating |
Type 2 (IEC 60947-4-1): 880A @ 400V, 70 kA available fault current
|
| NEMA size |
Size 3
|
| Number of power poles |
Three pole + 1 NO auxiliary hold-in contact
|
| Operating limits, dropout |
≤0.60 x Us @ DC control
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| Operating time, closing delay |
42...100 ms (Standard coil)
|
| Operating time, opening delay |
17...100 ms (Standard coil)
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Rated impulse voltage withstand (Uimp) |
8 kV
|
| Rated isolation voltage (Ui) |
600V per UL, CSA
|
| Rated operational current (Ie) |
85A @ 690V, AC-1 (50/60 Hz), ambient temperature 70 °C
|
| Rated operational current (enclosed) |
89A @ 250V DC, with 3-poles in series per UL/CSA
|
| Rated operational power (Pe) |
90 kW @ 415V, AC-1 (50/60 Hz), ambient temperature 40 °C
|
| Rated operational power (enclosed) |
75 Hp @ 550-600V, 3-phase per UL/CSA
|
| Rated voltage (Ue) |
24, 48, 110, 220, 440V DC
|
| Standard coil, hold-in |
4VA/2 W @ 48...130V AC/DC
|
| Standard coil, pick-up |
40VA/40 W @ 48...130V AC/DC
|
| Switching of DC loads |
3-Poles in series: 125A @ 220V (Shunt-wound Motors-Starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
|
| Switching of lighting loads |
Tungsten lA, 3-phase (break all lines) (UL/CSA): 105A @ 600V
|
| Switching of power transformers |
Apparent power: 99 kVA @ 600V, AC-6a @ 60Hz (n = 20)
|
| Type of electrical connection of main circuit |
Screw connection
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 combination (UL60947 and CSA 22.2 No.14): 200A @ 600V, 100 kA available fault current
|
| UL class RK5 fuses rating |
Type 1 combination (UL60947 and CSA 22.2 No.14): 200A @ 600V, 10 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 combination (UL60947 and CSA 22.2 No.14): 250A @ 600V, 50 kA available fault current
|
| Voltage type for actuating |
AC
|
| Conductor cross section |
Main contacts, 2 conductor: 6...50 mm²
|
|---|---|
| Number of auxiliary contacts as normally open contact |
1
|
| Protection class |
Contactor main contacts: IP00
|
| Recommended torque |
Main contacts: 6 Nm
|
| Shock resistance |
IEC 60068-2-27
|
| Vibration resistance |
IEC 60068-2-6
|
| Depth |
4.8 mm
|
|---|---|
| Enclosure |
Open Type
|
| Height |
4.8 mm
|
| Lug |
No built-in lug
|
| Width |
3.19 mm
|
| Drawings | |
|---|---|
| Dimensions Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimensions Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Specification Sheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Technical Data | Publication |
|---|---|
| 300-td003_-en-p | 300-TD003 |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
300-DOD930
|
|---|---|
| UPC |
662072071601
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Switzerland
|
Compliance & Environment
| Altitude, max |
3000 m
|
|---|---|
| Ambient temperature |
Storage: -40...70 °C (-40...158 °F)
|
| Climatic withstand |
Category B according to IEC 60947-1, Annex Q
|
Electrical & Connectivity
| Coil voltage |
110V-50 Hz/120V-60 Hz
|
|---|---|
| Conductor size |
50 mm²
|
| DIN fuses (gG) current rating |
Type 2 (IEC 60947-4-1): 80A @ 690V, 60 kA available fault current
|
| Definite purpose rating |
LRA: 630 A @ 440-480V AC (3-phase), UL/CSA HVAC applications
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A
|
| General purpose current (enclosed) |
80A @ 600V per UL/CSA
|
| Hp rating, max |
50Hp @ 575V (60 Hz), 3-phase (Full-load current must not exceed continuous Aere)
|
| Insulation class of the coil |
Class F per IEC 60947-4-1
|
| MCCB current rating |
Type 2 (IEC 60947-4-1): 880A @ 400V, 70 kA available fault current
|
| NEMA size |
Size 3
|
| Number of power poles |
Three pole + 1 NO auxiliary hold-in contact
|
| Operating limits, dropout |
≤0.60 x Us @ DC control
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| Operating time, closing delay |
42...100 ms (Standard coil)
|
| Operating time, opening delay |
17...100 ms (Standard coil)
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Rated impulse voltage withstand (Uimp) |
8 kV
|
| Rated isolation voltage (Ui) |
600V per UL, CSA
|
| Rated operational current (Ie) |
85A @ 690V, AC-1 (50/60 Hz), ambient temperature 70 °C
|
| Rated operational current (enclosed) |
89A @ 250V DC, with 3-poles in series per UL/CSA
|
| Rated operational power (Pe) |
90 kW @ 415V, AC-1 (50/60 Hz), ambient temperature 40 °C
|
| Rated operational power (enclosed) |
75 Hp @ 550-600V, 3-phase per UL/CSA
|
| Rated voltage (Ue) |
24, 48, 110, 220, 440V DC
|
| Standard coil, hold-in |
4VA/2 W @ 48...130V AC/DC
|
| Standard coil, pick-up |
40VA/40 W @ 48...130V AC/DC
|
| Switching of DC loads |
3-Poles in series: 125A @ 220V (Shunt-wound Motors-Starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
|
| Switching of lighting loads |
Tungsten lA, 3-phase (break all lines) (UL/CSA): 105A @ 600V
|
| Switching of power transformers |
Apparent power: 99 kVA @ 600V, AC-6a @ 60Hz (n = 20)
|
| Type of electrical connection of main circuit |
Screw connection
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 combination (UL60947 and CSA 22.2 No.14): 200A @ 600V, 100 kA available fault current
|
| UL class RK5 fuses rating |
Type 1 combination (UL60947 and CSA 22.2 No.14): 200A @ 600V, 10 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 combination (UL60947 and CSA 22.2 No.14): 250A @ 600V, 50 kA available fault current
|
| Voltage type for actuating |
AC
|
Physical Characteristics
| Conductor cross section |
Main contacts, 2 conductor: 6...50 mm²
|
|---|---|
| Number of auxiliary contacts as normally open contact |
1
|
| Protection class |
Contactor main contacts: IP00
|
| Recommended torque |
Main contacts: 6 Nm
|
| Shock resistance |
IEC 60068-2-27
|
| Vibration resistance |
IEC 60068-2-6
|
| Depth |
4.8 mm
|
|---|---|
| Enclosure |
Open Type
|
| Height |
4.8 mm
|
| Lug |
No built-in lug
|
| Width |
3.19 mm
|
Drawings
| Drawings | |
|---|---|
| Dimensions Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimensions Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
Specification Sheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
300-td003_-en-p
Technical Data
300-TD003 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Specification Sheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Technical Data | Publication |
| 300-td003_-en-p | 300-TD003 |
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|