NEMA Size 1 Contactor
NEMA Size 1 Contactor
| Unique Product Identifier |
300-BOEQ9400
|
|---|---|
| UPC |
194033014674
|
| Estimated Lead Time |
63 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
France
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Altitude, max |
2000 m of installation site
|
|---|---|
| Mechanical life |
13 mons of ops
|
| Number of auxiliary contacts as normally closed contact |
0
|
| Number of auxiliary contacts as normally open contact |
0
|
| Number of auxiliary contacts, max |
8
|
| Number of normally closed contacts as main contact |
0
|
| Number of normally open contacts as main contact |
4
|
| Operating time, drop-out |
10 ms
|
| Operating time, pick-up |
15 ms
|
| Protection class |
Contactor main contact: IP2X
|
| Shock resistance |
IEC 60068-2-27
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Vibration resistance |
IEC 60068-2-6
|
| Weight |
AC/DC (electronic): 0.48 kg (1.06 lbs.)
|
| Required torque |
Load: 25 lbin
|
|---|---|
| Wire size |
Load: 14...4 AWG for power terminals
|
| Ambient temperature |
Storage range: -55...80 °C (-67...176 °F)
|
|---|---|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
| Humidity |
Non-condensing: 5...95%
|
| Operating position |
Vertical
|
| Available short circuit ampere |
65,000A @ 480V max, circuit breaker, RMS symmetrical
|
|---|---|
| Coil |
Electronic
|
| Coil operating limits, dropout |
30...60% x voltage @ 50/60 Hz
|
| Coil operating limits, pick-up |
85...10% x voltage @ 50/60 Hz
|
| Contacts |
Sizes 0...3: 3 power poles with internal N.O. or N.C. auxiliary contact or 4 power poles., Sizes 1...3: 3 power poles with side mounted N.O. / N.C. auxiliary contact or 4 power poles, Sizes 4...8: 3 main poles with 2 auxiliary contacts (1 N.O. and 1 N.C.)
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 62A @ 400V, 100 kA available fault current
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B
|
| Energy-efficient coil, hold-in |
1.7 W @ 12-20V DC
|
| Energy-efficient coil, pick-up |
12...16 W @ 12-20V DC
|
| FLA |
45A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Features |
Compact size, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC with PLC interface, Integrated surge suppression, Panel or DIN Rail mountable, Finger safe, Complete range of accessories, Meets global standards, Consists o
|
| Function |
Energy-saving contactor
|
| Fuse type |
H, J, R
|
| General purpose current (enclosed) |
24A @ 600V per UL/CSA
|
| Heat dissipation |
11.2 W
|
| LRA |
270 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 56A @ 400V, 70 kA available fault current
|
| Main current circuit resistance |
0.29 mΩ
|
| NEMA size |
00...8
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Operating limits, pick-up |
(0.80...1.1) x Us @ DC control
|
| Operating time, closing delay |
15 ms
|
| Operating time, opening delay |
10 ms
|
| Operating volt amperes |
9VA @ 50/60 Hz, sealed
|
| Optional accessories |
Side- or front-mount auxiliary contacts, Mechanical interlocks, Terminal lugs, Terminal shields, Connecting bars
|
| Power dissipation |
2.4 W per pole at Ie, AC-1, 400V
|
| Rated control supply voltage at DC |
12 V
|
| Rated current |
4-Pole: 45A @ 690V, AC-1, Ie at 40 °C
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Rated operational current (Ie) |
45A @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F)
|
| Rated operational current and power |
9.6A @ 230V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty
|
| Rated operational current and power (enclosed) |
7.5 Hp @ 220-240V, 3-phase per UL/CSA
|
| Rated operational power (Pe) |
6.5 kW @ 220-240V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Short time withstand (Icw) |
3-pole: 700A @ 1s (40 °C)
|
| Switching of DC loads |
4-poles in series: 45A @ 220V (non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
|
| Switching of lighting loads |
Tungsten lA: 45A @ 600V, 3-phase (break all lines) per UL/CSA
|
| Switching of power transformers |
Apparent power: 9 kVA @ 200V @ 60Hz (n = 30)
|
| Total power dissipation |
4.7 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Type of electrical connection of main circuit |
Screw connection
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 100 kA available fault current
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 100A @ 600V, 25 kA available fault current
|
| Voltage type for actuating |
DC
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Dimensions Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Dimensions Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Specification Sheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Installation Instructions | Publication |
|---|---|
| 100c-in006_-en-e | 100C-IN006 |
| Technical Data | Publication |
|---|---|
| 500-td014_-en-p | 500-TD014 |
- China CCC
- CE
- Korean KC
- Eurasion Economic Community
- Australian RCM
- UL Listed
- SUVA LVD Type Approval
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
300-BOEQ9400
|
|---|---|
| UPC |
194033014674
|
| Estimated Lead Time |
63 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
France
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Physical Characteristics
| Altitude, max |
2000 m of installation site
|
|---|---|
| Mechanical life |
13 mons of ops
|
| Number of auxiliary contacts as normally closed contact |
0
|
| Number of auxiliary contacts as normally open contact |
0
|
| Number of auxiliary contacts, max |
8
|
| Number of normally closed contacts as main contact |
0
|
| Number of normally open contacts as main contact |
4
|
| Operating time, drop-out |
10 ms
|
| Operating time, pick-up |
15 ms
|
| Protection class |
Contactor main contact: IP2X
|
| Shock resistance |
IEC 60068-2-27
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Vibration resistance |
IEC 60068-2-6
|
| Weight |
AC/DC (electronic): 0.48 kg (1.06 lbs.)
|
| Required torque |
Load: 25 lbin
|
|---|---|
| Wire size |
Load: 14...4 AWG for power terminals
|
Compliance & Environment
| Ambient temperature |
Storage range: -55...80 °C (-67...176 °F)
|
|---|---|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
| Humidity |
Non-condensing: 5...95%
|
| Operating position |
Vertical
|
Electrical & Connectivity
| Available short circuit ampere |
65,000A @ 480V max, circuit breaker, RMS symmetrical
|
|---|---|
| Coil |
Electronic
|
| Coil operating limits, dropout |
30...60% x voltage @ 50/60 Hz
|
| Coil operating limits, pick-up |
85...10% x voltage @ 50/60 Hz
|
| Contacts |
Sizes 0...3: 3 power poles with internal N.O. or N.C. auxiliary contact or 4 power poles., Sizes 1...3: 3 power poles with side mounted N.O. / N.C. auxiliary contact or 4 power poles, Sizes 4...8: 3 main poles with 2 auxiliary contacts (1 N.O. and 1 N.C.)
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 62A @ 400V, 100 kA available fault current
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B
|
| Energy-efficient coil, hold-in |
1.7 W @ 12-20V DC
|
| Energy-efficient coil, pick-up |
12...16 W @ 12-20V DC
|
| FLA |
45A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Features |
Compact size, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC with PLC interface, Integrated surge suppression, Panel or DIN Rail mountable, Finger safe, Complete range of accessories, Meets global standards, Consists o
|
| Function |
Energy-saving contactor
|
| Fuse type |
H, J, R
|
| General purpose current (enclosed) |
24A @ 600V per UL/CSA
|
| Heat dissipation |
11.2 W
|
| LRA |
270 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 56A @ 400V, 70 kA available fault current
|
| Main current circuit resistance |
0.29 mΩ
|
| NEMA size |
00...8
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Operating limits, pick-up |
(0.80...1.1) x Us @ DC control
|
| Operating time, closing delay |
15 ms
|
| Operating time, opening delay |
10 ms
|
| Operating volt amperes |
9VA @ 50/60 Hz, sealed
|
| Optional accessories |
Side- or front-mount auxiliary contacts, Mechanical interlocks, Terminal lugs, Terminal shields, Connecting bars
|
| Power dissipation |
2.4 W per pole at Ie, AC-1, 400V
|
| Rated control supply voltage at DC |
12 V
|
| Rated current |
4-Pole: 45A @ 690V, AC-1, Ie at 40 °C
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Rated operational current (Ie) |
45A @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F)
|
| Rated operational current and power |
9.6A @ 230V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty
|
| Rated operational current and power (enclosed) |
7.5 Hp @ 220-240V, 3-phase per UL/CSA
|
| Rated operational power (Pe) |
6.5 kW @ 220-240V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Short time withstand (Icw) |
3-pole: 700A @ 1s (40 °C)
|
| Switching of DC loads |
4-poles in series: 45A @ 220V (non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
|
| Switching of lighting loads |
Tungsten lA: 45A @ 600V, 3-phase (break all lines) per UL/CSA
|
| Switching of power transformers |
Apparent power: 9 kVA @ 200V @ 60Hz (n = 30)
|
| Total power dissipation |
4.7 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Type of electrical connection of main circuit |
Screw connection
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 100 kA available fault current
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 100A @ 600V, 25 kA available fault current
|
| Voltage type for actuating |
DC
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Dimensions Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Dimensions Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
Specification Sheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
100c-in006_-en-e
Installation Instructions
100C-IN006 |
|
500-td014_-en-p
Technical Data
500-TD014 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Specification Sheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Installation Instructions | Publication |
| 100c-in006_-en-e | 100C-IN006 |
| Technical Data | Publication |
| 500-td014_-en-p | 500-TD014 |
Certifications
- China CCC
- CE
- Korean KC
- Eurasion Economic Community
- Australian RCM
- UL Listed
- SUVA LVD Type Approval
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Technotes
| Technotes |
|---|