Loading
View all Bulletin 300 AC Contactors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
300-AOKJ930

NEMA Size 0 300 AC Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
300 NEMA Contactor, Size 0, 3 Poles, 1 N.O. Auxiliary Contact included, Screw Terminals
  • Add to BOM
  • Repair services
  • Get support
300-AOKJ930

NEMA Size 0 300 AC Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
300 NEMA Contactor, Size 0, 3 Poles, 1 N.O. Auxiliary Contact included, Screw Terminals
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
300-AOKJ930
UPC
612598786404
Estimated Lead Time
8 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Mounting
Open Style
Coil voltage
24V 50/60 Hz
Conductor size
6 mm²
DIN fuses (gG) current rating
Type 2 (IEC 60947-4-1): 32A @ 400V, 100 kA available fault current
Definite purpose rating
LRA: 150 A @ 440-480V AC (3-phase), UL/CSA HVAC applications
Electromagnetic compatibility
IEC 60947-1 - Environment A
Energy-efficient coil, hold-in
1.7VA/1.7 W @ 24-60V AC, 20-60V DC
Energy-efficient coil, pick-up
16VA/12...16 W @ 24-60V AC, 20-60V DC
General purpose current (enclosed)
16A @ 600V per UL/CSA
High energy efficient coil, hold-in
1.7 W @ 24V DC
High energy efficient coil, pick-up
6 W @ 24V DC
Hp rating, max
5Hp @ 575V (60 Hz), 3-phase (Full-load current must not exceed continuous Aere)
Insulation class of the coil
Class F per IEC 60947-4-1
MCCB current rating
Type 2 (IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
Main current circuit resistance
0.46 mΩ, 3/4-pole
NEMA size
Size 0
Number of power poles
Three pole + 1 NO auxiliary hold-in contact
Operating limits, dropout
≤0.60 x Us @ DC control
Operating limits, pick-up
(0.85...1.1) x Us @ 50/60 Hz
Operating time, closing delay
40...95 ms (Standard coil)
Operating time, opening delay
17...29 ms (High energy-efficient coil)
Power dissipation
1 W per pole @ 400V, AC-1, Ie (3/4 pole)
Rated control supply voltage at AC 50 Hz
24 V
Rated control supply voltage at AC 60 Hz
24 V
Rated impulse voltage withstand (Uimp)
6 kV
Rated isolation voltage (Ui)
690V per IEC
Rated operational current (Ie)
9A @ 690V, Star-Delta starting (50 Hz)
Rated operational current (enclosed)
9.6 A @ 220-240V, 3-phase per UL/CSA
Rated operational power (Pe)
7.5 kW @ 690V, AC-2, AC-3 (50 Hz), ambient temperature 60 °C
Rated operational power (enclosed)
7.5 Hp @ 440-480V, 3-phase per UL/CSA
Rated voltage (Ue)
24, 48, 110, 220, 440V DC
Short time withstand (Icw)
3-Poles: 80A @ 30s, 40 °C
Standard coil, hold-in
2.2VA/2 W @ 48...130V AC/DC
Standard coil, pick-up
50VA/50 W @ 48...130V AC/DC
Switching of DC loads
3-Poles in series: 27A @ 220V (Shunt-wound Motors-Starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
Switching of lighting loads
Tungsten lA, 3-phase (break all lines) (UL/CSA): 25A @ 600V
Switching of power transformers
Apparent power: 9 kVA @ 400V, AC-6a @ 50Hz (n = 30)
Total power dissipation
2.6 W @ 400V, AC-3, Ie, AC/DC control (120-250V), 3/4 pole
Type of electrical connection of main circuit
Screw connection
UL class J and CSA HRCI-J fuses rating
Type 1 combination (UL60947 and CSA 22.2 No.14): 30A @ 600V, 100 kA available fault current
UL class RK5 fuses rating
Type 1 combination (UL60947 and CSA 22.2 No.14): 30A @ 600V, 5 kA available fault current
UL inverse-time circuit breaker
Type 1 combination (UL60947 and CSA 22.2 No.14): 60A @ 600V, 5 kA available fault current
Voltage type for actuating
AC
Altitude, max
3000 m
Ambient temperature
Storage: -60...80 °C (-76...176 °F)
Climatic withstand
Category B according to IEC 60947-1, Annex Q
Mechanical
Conductor cross section
Main contacts, 2 conductor: 1...6 mm²
Number of auxiliary contacts as normally open contact
1
Protection class
Contactor main contacts: IP2X
Recommended torque
Main contacts: 1.5 Nm
Shock resistance
IEC 60068-2-27
Switching frequency, max
600 cycles/h, AC-1
Vibration resistance
IEC 60068-2-6
Weight
AC/DC (Electronic): 0.43 kg (0.95 lbs.)
Construction
Depth
3.39 mm
Enclosure
Open Type
Height
3.19 mm
Lug
No built-in lug
Width
1.77 mm
Drawings
Dimensions Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
Dimensions Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Specification Sheet --
Circuit Protection Design and SCCR Tables --
Technical Data Publication
300-td003_-en-p 300-TD003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
  • SUVA LVD Type Approval

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
300-AOKJ930
UPC
612598786404
Estimated Lead Time
8 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Electrical & Connectivity
Mounting
Open Style
Coil voltage
24V 50/60 Hz
Conductor size
6 mm²
DIN fuses (gG) current rating
Type 2 (IEC 60947-4-1): 32A @ 400V, 100 kA available fault current
Definite purpose rating
LRA: 150 A @ 440-480V AC (3-phase), UL/CSA HVAC applications
Electromagnetic compatibility
IEC 60947-1 - Environment A
Energy-efficient coil, hold-in
1.7VA/1.7 W @ 24-60V AC, 20-60V DC
Energy-efficient coil, pick-up
16VA/12...16 W @ 24-60V AC, 20-60V DC
General purpose current (enclosed)
16A @ 600V per UL/CSA
High energy efficient coil, hold-in
1.7 W @ 24V DC
High energy efficient coil, pick-up
6 W @ 24V DC
Hp rating, max
5Hp @ 575V (60 Hz), 3-phase (Full-load current must not exceed continuous Aere)
Insulation class of the coil
Class F per IEC 60947-4-1
MCCB current rating
Type 2 (IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
Main current circuit resistance
0.46 mΩ, 3/4-pole
NEMA size
Size 0
Number of power poles
Three pole + 1 NO auxiliary hold-in contact
Operating limits, dropout
≤0.60 x Us @ DC control
Operating limits, pick-up
(0.85...1.1) x Us @ 50/60 Hz
Operating time, closing delay
40...95 ms (Standard coil)
Operating time, opening delay
17...29 ms (High energy-efficient coil)
Power dissipation
1 W per pole @ 400V, AC-1, Ie (3/4 pole)
Rated control supply voltage at AC 50 Hz
24 V
Rated control supply voltage at AC 60 Hz
24 V
Rated impulse voltage withstand (Uimp)
6 kV
Rated isolation voltage (Ui)
690V per IEC
Rated operational current (Ie)
9A @ 690V, Star-Delta starting (50 Hz)
Rated operational current (enclosed)
9.6 A @ 220-240V, 3-phase per UL/CSA
Rated operational power (Pe)
7.5 kW @ 690V, AC-2, AC-3 (50 Hz), ambient temperature 60 °C
Rated operational power (enclosed)
7.5 Hp @ 440-480V, 3-phase per UL/CSA
Rated voltage (Ue)
24, 48, 110, 220, 440V DC
Short time withstand (Icw)
3-Poles: 80A @ 30s, 40 °C
Standard coil, hold-in
2.2VA/2 W @ 48...130V AC/DC
Standard coil, pick-up
50VA/50 W @ 48...130V AC/DC
Switching of DC loads
3-Poles in series: 27A @ 220V (Shunt-wound Motors-Starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
Switching of lighting loads
Tungsten lA, 3-phase (break all lines) (UL/CSA): 25A @ 600V
Switching of power transformers
Apparent power: 9 kVA @ 400V, AC-6a @ 50Hz (n = 30)
Total power dissipation
2.6 W @ 400V, AC-3, Ie, AC/DC control (120-250V), 3/4 pole
Type of electrical connection of main circuit
Screw connection
UL class J and CSA HRCI-J fuses rating
Type 1 combination (UL60947 and CSA 22.2 No.14): 30A @ 600V, 100 kA available fault current
UL class RK5 fuses rating
Type 1 combination (UL60947 and CSA 22.2 No.14): 30A @ 600V, 5 kA available fault current
UL inverse-time circuit breaker
Type 1 combination (UL60947 and CSA 22.2 No.14): 60A @ 600V, 5 kA available fault current
Voltage type for actuating
AC
Compliance & Environment
Altitude, max
3000 m
Ambient temperature
Storage: -60...80 °C (-76...176 °F)
Climatic withstand
Category B according to IEC 60947-1, Annex Q
Physical Characteristics
Mechanical
Conductor cross section
Main contacts, 2 conductor: 1...6 mm²
Number of auxiliary contacts as normally open contact
1
Protection class
Contactor main contacts: IP2X
Recommended torque
Main contacts: 1.5 Nm
Shock resistance
IEC 60068-2-27
Switching frequency, max
600 cycles/h, AC-1
Vibration resistance
IEC 60068-2-6
Weight
AC/DC (Electronic): 0.43 kg (0.95 lbs.)
Construction
Depth
3.39 mm
Enclosure
Open Type
Height
3.19 mm
Lug
No built-in lug
Width
1.77 mm
Drawings
Drawings
Dimensions Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
Dimensions Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
Specification Sheet General
--
Circuit Protection Design and SCCR Tables General
--
300-td003_-en-p Technical Data
300-TD003
General Publication
Product Cutsheet --
Specification Sheet --
Circuit Protection Design and SCCR Tables --
Technical Data Publication
300-td003_-en-p 300-TD003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
  • SUVA LVD Type Approval

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
NEMA Size 0 300 AC Contactor
CloseClose
300-AOKJ930
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose