Communications | DeviceNet |
---|---|
Option 1 | No Selection |
Width | 381 mm |
---|---|
Height | 219.32 mm |
Depth | 202.27 mm |
Number of poles | Power circuit: 3 |
Wire size | Source brake: #16 ... AWG (1.0...4.0 mm²) per terminal |
Degree of protection (IP) | IP66 |
---|---|
Shipping weight, approx | 7.3 kg |
Power rating | Source brake: 10A @ 600V AC |
Shock | Opsal: 30 G, exceeds IEC 60947-1 |
Gland plate options | ArmorConnect power media connection (no cable) |
Wire strip length | 0.35 ±0.01 in (9 ±2 mm) |
Vibration | Opsal: 2.5 G @ tested to MIL-STD-810G, exceeds IEC 60947-1 |
Tightening torque | Source brake: 4.8 ± 2 in-lb (0.5 ± 0.2 Nm) |
Mechanical life operations | Disconnect: 200000 |
Disconnect lock out | Maximum of 3/8 in (9.5 mm) diam lock shackle or hasp |
Wire type | Multi-strand copper wire |
Disconnect LOTO locks | Up to 2 locks or hasps are supported |
Baud rates | 500 kbps |
---|---|
Communication | DeviceNet |
Web server | HTTP 1.1 |
Input ON-state current (pin 4) | 2.6mA @ 24V DC |
DeviceNet input current surge | 500 mA @ peak inrush |
Operating dielectric withstand | 2000V AC per IEC |
DeviceNet input current | 50mA @ 24V DC |
Overvoltage category | Power circuit: III |
Fuse rating | CC, J, or T fuse (40 A, maximum) |
DeviceNet supply voltage rating | Range 11...25V DC @ 24V DC nominal |
Control voltage | Internal power supply |
Insulation voltage (Ui) | Output ratings: rated 2000V AC per IEC |
Faultless power ride through | Power circuit: 10 ms |
Rated input operation voltage | 24V DC |
Input OFF-state current | <1.5 mA |
Input OFF-state voltage | 5V DC |
Distance, max | 500 m (1630 ft) @ 125 Kbps |
Operating frequency | Power circuit: 50/60 Hz (±10%) |
Rated operating input current, max | Power circuit: 2.0A @ 400V AC, 50 Hz, 0.5 Hp (0.37 kW) |
Trip rating | Power circuit: 200% hardware limit, 300% instantaneous fault |
Short circuit coordination | Type 1 |
Overload type | Power circuit: 150% @ 60s or 200% @ 3s @ solid-state I²t |
Insulation voltage | Rated 250V AC |
Carrier frequency | Power circuit: 2...10 kHz, drive rating based on 4 kHz |
Speed regulation - open loop with slip compensation | Power circuit: ±2% of base speed across a 40:1 speed range |
Dielectric withstand | Power circuit: 2500V AC per IEC |
Concurrent TCP connections | Network connections: maximum of 5 encapsulated messages over both TCP and UDP |
RMS symmetrical amperes | 10 kA @ 480Y/277 (short circuit current rating) |
Power | Control circuit (external source): 6.6 W @ switched and unswitched power supply requirements |
Current, nom | Control circuit (external source): 275 mA @ switched and unswitched power supply requirements |
Peak inrush | Control circuit (external source): <5 A for 35 ms @ unswitched power supply requirements |
Voltage | Control circuit (external source): 19.2...26.4V DC @ unswitched power supply requirements |
Trip class | Power circuit: Class 10 protection with speed sensitive response and power-down overload retention function |
Current, max | Control circuit (external source): 450 mA @ unswitched power supply requirements |
Power, max | Control circuit (external source): 6.6 W + (24V DC x user defined) @ switched and unswitched power supply requirements |
Over voltage | Power circuit: 380...480V AC input - trip occurs at 810V DC bus voltage (equivalent to 575V AC incoming line) |
Under voltage | Power circuit: 380...480V AC Input - trip occurs at 390V DC bus voltage (equivalent to 275V AC incoming line) |
Stop modes | Power circuit: multiple progmable stop modes including, rA, coast, DC-brake, rA to hold, and S-curve |
Acceleration/deceleration | Power circuit: two independently progmable acceleration and deceleration times. Each time can be progmed from 0...600 s in 0.1 s increments. |
Supporting protocol for DeviceNet | True |
Application in industrial area permitted | True |
Max. output frequency | 400 Hz |
Mains frequency | 50/60 Hz |
Number of input devices, max | 6 None |
Output OFF-state leakage current, max | 1 µa |
Number of outputs, max | 6 None |
Input filtering | 100 µs |
Auto-baud rate identification | True |
Group 2 - slave only device type | True |
Polled I/O messaging | True |
Change of state messaging | True |
Cyclic messaging | True |
Explicit messaging | True |
Full parameter object support | True |
Group 4 - off-line node recovery messaging | True |
Configuring consistency value | True |
Unconnected messaging manager (UCMN) | True |
Output supply voltage (switched power) | A1/A2 |
Input per connection | 1/each |
Output per connection | 1/each |
Output blocking voltage, max | 35V DC |
Sensor input leakage current, max | <2.5 mA |
Type of outputs | DC sourcing |
Sensor input operating voltage | 19.2...26V DC |
Concurrent sessions | Web server: 20 |
Rated output operating voltage (Ue) | 19.2...26.4V DC |
Output operating current (Ie), nom | 500 mA per point |
Output thermal current (Ithe), max | 500 mA per point |
Output state | Normally open (NO) |
Rated impulse voltage (Uimp) | Power circuit: 4 kV |
Output utilization category | DC-1, DC-13 per IEC |
Input ON-state voltage (pin 4), nom | 10...26.4V DC @ 24V DC |
Input supply voltage | Unswitched power A3/A2 |
Type of inputs | 24V DC current sinking |
Concurrent explicit messages, max (CIP Class 3) | Network connections: 6 |
Input power terminals | Power circuit: L1, L2, L3 |
Motor power terminals | Power circuit: T1, T2, T3 |
Application | Power circuit: three-phase |
Efficiency | Power circuit: 97.5% typical |
DeviceLogix I/O response | Input ratings: 2 ms @ 500 Hz |
Output load types | Resistive or light inductive |
PE (earth ground) terminal | Power circuit: 4 PE terminals |
Reset mode | Power circuit: automatic/manual |
Input bounce filter (software configurable) | OFF-ON or ON-OFF: 0.5 ms + 64 ms |
Class 1 connection API | Network connections: 2...3200 ms |
Input connection type | Single keyed M12, quick disconnect |
Output connection type | Single keyed M12, quick disconnect |
Class 3 connection API | Network connections: 100...10000 ms |
Output frequency | Power circuit: 0...400 Hz progmable |
Source brake (EM brake) current | Power circuit: maximum load current of 3 A |
Security | Web server: login and password configurable |
Motor control type | Power circuit: slip compensation (Volts/Hz) |
Power supply | Control circuit (external source): NEC Class 2 |
Rated operating voltage, max | Power circuit: 400Y/230...480Y/277 (-15%, +10%) |
Request packet interval (RPI) | Network connections: 20 ms default (2 ms minimum) |
Webpage features | Web server: status, diagnostics and configuration tabs |
Output overcurrent protection | 1.5 A (the sum of all outputs cannot exceed this value) |
Web server: support simple mail transfer protocol (SMTP) | |
Output surge suppression | Integrated diode to help protect against switching loads |
Overvoltage protection | Control circuit (external source): reverse-polarity protected |
Sensor sourcing input current (pin 1), max | 50 mA per point (maximum 300 mA total for sourcing one device) |
Control ride through | Power circuit: minimum ride through is 0.5 s - typical value is 2 s |
Motor control features | Power circuit: flying start, V/F ratio, bus regulator, 4 preset speeds |
Output current (each) | Control circuit (external source): 500 mA @ switched power supply requirements |
Input current (each) | Control circuit (external source): 50 mA @ unswitched power supply requirements |
Motor cable length, max | Power circuit: 10 m (32 ft)(CE application), Power circuit: 14 m (45.9 ft) (non-CE application) |
Number of inputs (x 50 mA) | Control circuit (external source): user defined @ switched and unswitched power supply requirements |
Number of outputs (x 500 mA) | Control circuit (external source): user defined @ switched and unswitched power supply requirements |
IPS option | Control circuit (internal source): an internal 50 W power supply sources 24V DC for input, outputs and logic control (3-phase line power of 400Y/230V...480Y/277V @ 50/60Hz is required) |
I/O connections, max (CIP Class 1) | Network connections: supports up to 2 class 1 CIP connections [exclusive owner (data) or listen-only]. One connection per PLC. Listen only connection requires a data connection to be established. |
Altitude | 1000 m |
---|---|
Storage and transportation temperature | -25 °C |
Conducted emission | EN 61800-3, C3 |
Humidity | 5...95% noncondensing |
Surge transient | 1 kV (12) L-L, 2 kV (2) L-N (earth) |
Radiated emissions | EN 61800-3, C3 |
Radio frequency electromagnetic field | EN 55011 Class group 2, 10V/m, 80 MHz...1 GHz |
Degree of protection (NEMA) | 4 |
Pollution degree | 3 None |
Radio frequency conducted disturbance immunity | 10V @ 150kHz...80 MHz |
Electrostatic discharge | 4 kV contact and 8 kV air |
Fast transient | 2 kV (power), 2 kV (PE), 1 kV (communications and control) |
Operating temperature | -20...40 °C (-4...104 °F), up to 50 °C (122 °F) without derating, when properly rated line reactors are installed in branch circuit |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 30.48 |
Lead Time | 27 |
Dimension Width | 30.48 |
Dimension Length | 46.99 |
Stock Status | NON_STOCKED |
Weight | 9.072 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2D Drawings (DXF/DWG) | Download (ZIP) |
Dimensional Drawings (PDF) | Download (PDF) |
3D STP (STEP) Model | Download (ZIP) |
Drawings |
---|
2D Drawings (DXF/DWG) Download (ZIP) |
Dimensional Drawings (PDF) Download (PDF) |
3D STP (STEP) Model Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Specifications | -- |
General | Wiring Diagrams | -- |
User Manual | 290d-um001_-en-p | 290D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communications | DeviceNet |
---|---|
Option 1 | No Selection |
Width | 381 mm |
---|---|
Height | 219.32 mm |
Depth | 202.27 mm |
Number of poles | Power circuit: 3 |
Wire size | Source brake: #16 ... AWG (1.0...4.0 mm²) per terminal |
Degree of protection (IP) | IP66 |
---|---|
Shipping weight, approx | 7.3 kg |
Power rating | Source brake: 10A @ 600V AC |
Shock | Opsal: 30 G, exceeds IEC 60947-1 |
Gland plate options | ArmorConnect power media connection (no cable) |
Wire strip length | 0.35 ±0.01 in (9 ±2 mm) |
Vibration | Opsal: 2.5 G @ tested to MIL-STD-810G, exceeds IEC 60947-1 |
Tightening torque | Source brake: 4.8 ± 2 in-lb (0.5 ± 0.2 Nm) |
Mechanical life operations | Disconnect: 200000 |
Disconnect lock out | Maximum of 3/8 in (9.5 mm) diam lock shackle or hasp |
Wire type | Multi-strand copper wire |
Disconnect LOTO locks | Up to 2 locks or hasps are supported |
Baud rates | 500 kbps |
---|---|
Communication | DeviceNet |
Web server | HTTP 1.1 |
Input ON-state current (pin 4) | 2.6mA @ 24V DC |
DeviceNet input current surge | 500 mA @ peak inrush |
Operating dielectric withstand | 2000V AC per IEC |
DeviceNet input current | 50mA @ 24V DC |
Overvoltage category | Power circuit: III |
Fuse rating | CC, J, or T fuse (40 A, maximum) |
DeviceNet supply voltage rating | Range 11...25V DC @ 24V DC nominal |
Control voltage | Internal power supply |
Insulation voltage (Ui) | Output ratings: rated 2000V AC per IEC |
Faultless power ride through | Power circuit: 10 ms |
Rated input operation voltage | 24V DC |
Input OFF-state current | <1.5 mA |
Input OFF-state voltage | 5V DC |
Distance, max | 500 m (1630 ft) @ 125 Kbps |
Operating frequency | Power circuit: 50/60 Hz (±10%) |
Rated operating input current, max | Power circuit: 2.0A @ 400V AC, 50 Hz, 0.5 Hp (0.37 kW) |
Trip rating | Power circuit: 200% hardware limit, 300% instantaneous fault |
Short circuit coordination | Type 1 |
Overload type | Power circuit: 150% @ 60s or 200% @ 3s @ solid-state I²t |
Insulation voltage | Rated 250V AC |
Carrier frequency | Power circuit: 2...10 kHz, drive rating based on 4 kHz |
Speed regulation - open loop with slip compensation | Power circuit: ±2% of base speed across a 40:1 speed range |
Dielectric withstand | Power circuit: 2500V AC per IEC |
Concurrent TCP connections | Network connections: maximum of 5 encapsulated messages over both TCP and UDP |
RMS symmetrical amperes | 10 kA @ 480Y/277 (short circuit current rating) |
Power | Control circuit (external source): 6.6 W @ switched and unswitched power supply requirements |
Current, nom | Control circuit (external source): 275 mA @ switched and unswitched power supply requirements |
Peak inrush | Control circuit (external source): <5 A for 35 ms @ unswitched power supply requirements |
Voltage | Control circuit (external source): 19.2...26.4V DC @ unswitched power supply requirements |
Trip class | Power circuit: Class 10 protection with speed sensitive response and power-down overload retention function |
Current, max | Control circuit (external source): 450 mA @ unswitched power supply requirements |
Power, max | Control circuit (external source): 6.6 W + (24V DC x user defined) @ switched and unswitched power supply requirements |
Over voltage | Power circuit: 380...480V AC input - trip occurs at 810V DC bus voltage (equivalent to 575V AC incoming line) |
Under voltage | Power circuit: 380...480V AC Input - trip occurs at 390V DC bus voltage (equivalent to 275V AC incoming line) |
Stop modes | Power circuit: multiple progmable stop modes including, rA, coast, DC-brake, rA to hold, and S-curve |
Acceleration/deceleration | Power circuit: two independently progmable acceleration and deceleration times. Each time can be progmed from 0...600 s in 0.1 s increments. |
Supporting protocol for DeviceNet | True |
Application in industrial area permitted | True |
Max. output frequency | 400 Hz |
Mains frequency | 50/60 Hz |
Number of input devices, max | 6 None |
Output OFF-state leakage current, max | 1 µa |
Number of outputs, max | 6 None |
Input filtering | 100 µs |
Auto-baud rate identification | True |
Group 2 - slave only device type | True |
Polled I/O messaging | True |
Change of state messaging | True |
Cyclic messaging | True |
Explicit messaging | True |
Full parameter object support | True |
Group 4 - off-line node recovery messaging | True |
Configuring consistency value | True |
Unconnected messaging manager (UCMN) | True |
Output supply voltage (switched power) | A1/A2 |
Input per connection | 1/each |
Output per connection | 1/each |
Output blocking voltage, max | 35V DC |
Sensor input leakage current, max | <2.5 mA |
Type of outputs | DC sourcing |
Sensor input operating voltage | 19.2...26V DC |
Concurrent sessions | Web server: 20 |
Rated output operating voltage (Ue) | 19.2...26.4V DC |
Output operating current (Ie), nom | 500 mA per point |
Output thermal current (Ithe), max | 500 mA per point |
Output state | Normally open (NO) |
Rated impulse voltage (Uimp) | Power circuit: 4 kV |
Output utilization category | DC-1, DC-13 per IEC |
Input ON-state voltage (pin 4), nom | 10...26.4V DC @ 24V DC |
Input supply voltage | Unswitched power A3/A2 |
Type of inputs | 24V DC current sinking |
Concurrent explicit messages, max (CIP Class 3) | Network connections: 6 |
Input power terminals | Power circuit: L1, L2, L3 |
Motor power terminals | Power circuit: T1, T2, T3 |
Application | Power circuit: three-phase |
Efficiency | Power circuit: 97.5% typical |
DeviceLogix I/O response | Input ratings: 2 ms @ 500 Hz |
Output load types | Resistive or light inductive |
PE (earth ground) terminal | Power circuit: 4 PE terminals |
Reset mode | Power circuit: automatic/manual |
Input bounce filter (software configurable) | OFF-ON or ON-OFF: 0.5 ms + 64 ms |
Class 1 connection API | Network connections: 2...3200 ms |
Input connection type | Single keyed M12, quick disconnect |
Output connection type | Single keyed M12, quick disconnect |
Class 3 connection API | Network connections: 100...10000 ms |
Output frequency | Power circuit: 0...400 Hz progmable |
Source brake (EM brake) current | Power circuit: maximum load current of 3 A |
Security | Web server: login and password configurable |
Motor control type | Power circuit: slip compensation (Volts/Hz) |
Power supply | Control circuit (external source): NEC Class 2 |
Rated operating voltage, max | Power circuit: 400Y/230...480Y/277 (-15%, +10%) |
Request packet interval (RPI) | Network connections: 20 ms default (2 ms minimum) |
Webpage features | Web server: status, diagnostics and configuration tabs |
Output overcurrent protection | 1.5 A (the sum of all outputs cannot exceed this value) |
Web server: support simple mail transfer protocol (SMTP) | |
Output surge suppression | Integrated diode to help protect against switching loads |
Overvoltage protection | Control circuit (external source): reverse-polarity protected |
Sensor sourcing input current (pin 1), max | 50 mA per point (maximum 300 mA total for sourcing one device) |
Control ride through | Power circuit: minimum ride through is 0.5 s - typical value is 2 s |
Motor control features | Power circuit: flying start, V/F ratio, bus regulator, 4 preset speeds |
Output current (each) | Control circuit (external source): 500 mA @ switched power supply requirements |
Input current (each) | Control circuit (external source): 50 mA @ unswitched power supply requirements |
Motor cable length, max | Power circuit: 10 m (32 ft)(CE application), Power circuit: 14 m (45.9 ft) (non-CE application) |
Number of inputs (x 50 mA) | Control circuit (external source): user defined @ switched and unswitched power supply requirements |
Number of outputs (x 500 mA) | Control circuit (external source): user defined @ switched and unswitched power supply requirements |
IPS option | Control circuit (internal source): an internal 50 W power supply sources 24V DC for input, outputs and logic control (3-phase line power of 400Y/230V...480Y/277V @ 50/60Hz is required) |
I/O connections, max (CIP Class 1) | Network connections: supports up to 2 class 1 CIP connections [exclusive owner (data) or listen-only]. One connection per PLC. Listen only connection requires a data connection to be established. |
Altitude | 1000 m |
---|---|
Storage and transportation temperature | -25 °C |
Conducted emission | EN 61800-3, C3 |
Humidity | 5...95% noncondensing |
Surge transient | 1 kV (12) L-L, 2 kV (2) L-N (earth) |
Radiated emissions | EN 61800-3, C3 |
Radio frequency electromagnetic field | EN 55011 Class group 2, 10V/m, 80 MHz...1 GHz |
Degree of protection (NEMA) | 4 |
Pollution degree | 3 None |
Radio frequency conducted disturbance immunity | 10V @ 150kHz...80 MHz |
Electrostatic discharge | 4 kV contact and 8 kV air |
Fast transient | 2 kV (power), 2 kV (PE), 1 kV (communications and control) |
Operating temperature | -20...40 °C (-4...104 °F), up to 50 °C (122 °F) without derating, when properly rated line reactors are installed in branch circuit |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 30.48 |
Lead Time | 27 |
Dimension Width | 30.48 |
Dimension Length | 46.99 |
Stock Status | NON_STOCKED |
Weight | 9.072 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2D Drawings (DXF/DWG) | Download (ZIP) |
Dimensional Drawings (PDF) | Download (PDF) |
3D STP (STEP) Model | Download (ZIP) |
Drawings |
---|
2D Drawings (DXF/DWG) Download (ZIP) |
Dimensional Drawings (PDF) Download (PDF) |
3D STP (STEP) Model Download (ZIP) |
Documents
Product Cutsheet
General
-- |
Specifications
General
-- |
Wiring Diagrams
General
-- |
290d-um001_-en-p
User Manual
290D-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Specifications | -- |
General | Wiring Diagrams | -- |
User Manual | 290d-um001_-en-p | 290D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.