Communications | DeviceNet |
---|---|
Option 1 | FWD REV HOA Selector Keypad |
Width | 260 mm |
---|---|
Height | 217.83 mm |
Depth | 166.5 mm |
Number of poles | Power circuit: 3 |
Wire size | Power terminal: (2) #18... AWG (0.8...5.2 mm²) per terminal |
Degree of protection (IP) | IP66 |
---|---|
Shipping weight, approx | 4.6 kg |
Power rating | Power terminal: 25A @ 600V AC |
Shock | Opsal: 30 G, exceeds IEC 60947-1 |
Gland plate options | Conduit entry for power and motor (no cable) |
Wire strip length | 0.35 ±0.01 in (9 ±2 mm) |
Vibration | Opsal: 2.5 G @ tested to MIL-STD-810G, exceeds IEC 60947-1 |
Tightening torque | Power terminal: 10.6 ±2 in-lb (1.2 ±0.2 Nm) |
Mechanical life operations | Disconnect: 200000 |
Disconnect lock out | Maximum of 3/8 in (9.5 mm) diam lock shackle or hasp |
Contactor opening delay | 8 ms |
Contactor closing delay | 18 ms |
Wire type | Multi-strand copper wire |
Disconnect LOTO locks | Up to 2 locks or hasps are supported |
Contactor utilization category | AC-1, AC-3, AC-4 per IEC (refer to life load curves) |
Baud rates | 500 kbps |
---|---|
Communication | DeviceNet |
Web server | HTTP 1.1 |
Input ON-state current (pin 4) | 2.6mA @ 24V DC |
DeviceNet input current surge | 500 mA @ peak inrush |
Operating dielectric withstand | 2000V AC per IEC |
DeviceNet input current | 50mA @ 24V DC |
Overvoltage category | Power circuit: III |
Product type | Full voltage reversing starter |
Fuse rating | UL Class fuse (45 A, maximum) |
DeviceNet supply voltage rating | Range 11...25V DC @ 24V DC nominal |
Insulation voltage (Ui) | Output ratings: rated 2000V AC per IEC |
Rated operating current, max | Power circuit: 0.24...3.5A @ 2Hp (1.5 kW) |
Rated input operation voltage | 24V DC |
Input OFF-state current | <1.5 mA |
Input OFF-state voltage | 5V DC |
Distance, max | 500 m (1630 ft) @ 125 Kbps |
Operating frequency | Power circuit: 50/60 Hz (±10%) |
User options 1 | HAND-OFF-AUTO selector keypad with FORWARD and REVERSE |
Trip rating | Power circuit: 120% of full load current (FLC) setting |
Application in industrial area permitted (SCPD list) | Size per NFPA 70 (NEC) or NFPA 79 for group motor applications |
Short circuit coordination | Type 1 |
Overload type | Power circuit: solid-state I²t |
Insulation voltage | Rated 250V AC |
Dielectric withstand | Power circuit: 2500V AC per IEC |
Concurrent TCP connections | Network connections: maximum of 15 encapsulated messages over both TCP and UDP |
RMS symmetrical amperes | 5 kA @ 480Y/277 (short circuit current rating) |
Power | Control circuit (external source): 6.6 W @ switched and unswitched power supply requirements |
Current, nom | Control circuit (external source): 275 mA @ switched and unswitched power supply requirements |
Peak inrush | Control circuit (external source): <5 A for 35 ms @ unswitched power supply requirements |
Voltage | Control circuit (external source): 19.2...26.4V DC @ unswitched power supply requirements |
Trip class | Power circuit: Class 10 (default), 15, 20 with thermal memory retention (see motor overload trip curves) |
Current, max | Control circuit (external source): 450 mA @ unswitched power supply requirements |
Power, max | Control circuit (external source): 6.6 W + (24V DC x user defined) @ switched and unswitched power supply requirements |
Supporting protocol for DeviceNet | True |
Application in industrial area permitted | True |
Mains frequency | 50/60 Hz |
Number of input devices, max | 6 None |
Output OFF-state leakage current, max | 1 µa |
Number of outputs, max | 6 None |
Number of configurable digital I/O | 6 None |
Input filtering | 100 µs |
OFF time, min | 200 ms |
Auto-baud rate identification | True |
Group 2 - slave only device type | True |
Polled I/O messaging | True |
Change of state messaging | True |
Cyclic messaging | True |
Explicit messaging | True |
Full parameter object support | True |
Group 4 - off-line node recovery messaging | True |
Configuring consistency value | True |
Unconnected messaging manager (UCMN) | True |
Output supply voltage (switched power) | A1/A2 |
Input per connection | 1/each |
Output per connection | 1/each |
Output blocking voltage, max | 35V DC |
Sensor input leakage current, max | <2.5 mA |
Type of outputs | DC sourcing |
Sensor input operating voltage | 19.2...26V DC |
Concurrent sessions | Web server: 20 |
Rated output operating voltage (Ue) | 19.2...26.4V DC |
Disconnect | Motor disconnect |
Output operating current (Ie), nom | 500 mA per point |
Output thermal current (Ithe), max | 500 mA per point |
Connection type | Quick disconnects |
Output state | Normally open (NO) |
Rated impulse voltage (Uimp) | Power circuit: 4 kV |
Output utilization category | DC-1, DC-13 per IEC |
Input ON-state voltage (pin 4), nom | 10...26.4V DC @ 24V DC |
Input supply voltage | Unswitched power A3/A2 |
Type of inputs | 24V DC current sinking |
Concurrent explicit messages, max (CIP Class 3) | Network connections: 6 |
Input power terminals | Power circuit: L1, L2, L3 |
Motor power terminals | Power circuit: T1, T2, T3 |
Application | Power circuit: three-phase |
Overload reset level | Power circuit: 1...100% TCU |
DeviceLogix I/O response | Input ratings: 2 ms @ 500 Hz |
Output load types | Resistive or light inductive |
PE (earth ground) terminal | Power circuit: 4 PE terminals |
Reset mode | Power circuit: automatic/manual |
Input bounce filter (software configurable) | OFF-ON or ON-OFF: 0.5 ms + 64 ms |
Class 1 connection API | Network connections: 2...3200 ms |
Input connection type | Single keyed M12, quick disconnect |
Output connection type | Single keyed M12, quick disconnect |
Class 3 connection API | Network connections: 100...10000 ms |
Security | Web server: login and password configurable |
Power supply | Control circuit (external source): NEC class 2 |
Rated operating voltage, max | Power circuit: 400Y/230...480Y/277 (-15%, +10%) |
Request packet interval (RPI) | Network connections: 20 ms default (2 ms minimum) |
Rated operating voltage | Control circuit (external source): 24V DC (+10%, -20%) |
Webpage features | Web server: status, diagnostics and configuration tabs |
Output overcurrent protection | 1.5 A (the sum of all outputs cannot exceed this value) |
Web server: support simple mail transfer protocol (SMTP) | |
Output surge suppression | Integrated diode to help protect against switching loads |
Overvoltage protection | Control circuit (external source): reverse-polarity protected |
Sensor sourcing input current (pin 1), max | 50 mA per point (maximum 300 mA total for sourcing one device) |
Output current (each) | Control circuit (external source): 500 mA @ switched power supply requirements |
Input current (each) | Control circuit (external source): 50 mA @ unswitched power supply requirements |
Number of inputs (x 50 mA) | Control circuit (external source): user defined @ switched and unswitched power supply requirements |
Number of outputs (x 500 mA) | Control circuit (external source): user defined @ switched and unswitched power supply requirements |
I/O connections, max (CIP Class 1) | Network connections: supports up to 2 class 1 CIP connections [exclusive owner (data) or listen-only]. One connection per PLC. Listen only connection requires a data connection to be established. |
Altitude | 2000 m |
---|---|
Operating temperature | -20 °C |
Storage and transportation temperature | -25 °C |
Conducted emission | EN 60947-4-1, Class A |
Humidity | 5...95% (noncondensing) |
Surge transient | 1 kV (12) L-L, 2 kV (2) L-N (earth) |
Radiated emissions | EN 60947-4-1, Class A |
Radio frequency electromagnetic field | EN 60947-4-1, 10V/m, 80 MHz...1 GHz, 10V/m, 1.4 GHz...2 GHz |
Degree of protection (NEMA) | 4 |
Pollution degree | 3 None |
Radio frequency conducted disturbance immunity | 10V @ 150kHz...80 MHz |
Electrostatic discharge | 4 kV contact and 8 kV air |
Fast transient | 2 kV (power), 2 kV (PE), 1 kV (communications and control) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 27.94 |
Lead Time | 27 |
Dimension Width | 27.94 |
Dimension Length | 34.29 |
Stock Status | NON_STOCKED |
Weight | 5.443 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Dimension Drawings (PDF) | Download (PDF) |
2D Drawings (DXF/DWG) | Download (ZIP) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Dimension Drawings (PDF) Download (PDF) |
2D Drawings (DXF/DWG) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Wiring Diagrams | -- |
General | Specifications | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communications | DeviceNet |
---|---|
Option 1 | FWD REV HOA Selector Keypad |
Width | 260 mm |
---|---|
Height | 217.83 mm |
Depth | 166.5 mm |
Number of poles | Power circuit: 3 |
Wire size | Power terminal: (2) #18... AWG (0.8...5.2 mm²) per terminal |
Degree of protection (IP) | IP66 |
---|---|
Shipping weight, approx | 4.6 kg |
Power rating | Power terminal: 25A @ 600V AC |
Shock | Opsal: 30 G, exceeds IEC 60947-1 |
Gland plate options | Conduit entry for power and motor (no cable) |
Wire strip length | 0.35 ±0.01 in (9 ±2 mm) |
Vibration | Opsal: 2.5 G @ tested to MIL-STD-810G, exceeds IEC 60947-1 |
Tightening torque | Power terminal: 10.6 ±2 in-lb (1.2 ±0.2 Nm) |
Mechanical life operations | Disconnect: 200000 |
Disconnect lock out | Maximum of 3/8 in (9.5 mm) diam lock shackle or hasp |
Contactor opening delay | 8 ms |
Contactor closing delay | 18 ms |
Wire type | Multi-strand copper wire |
Disconnect LOTO locks | Up to 2 locks or hasps are supported |
Contactor utilization category | AC-1, AC-3, AC-4 per IEC (refer to life load curves) |
Baud rates | 500 kbps |
---|---|
Communication | DeviceNet |
Web server | HTTP 1.1 |
Input ON-state current (pin 4) | 2.6mA @ 24V DC |
DeviceNet input current surge | 500 mA @ peak inrush |
Operating dielectric withstand | 2000V AC per IEC |
DeviceNet input current | 50mA @ 24V DC |
Overvoltage category | Power circuit: III |
Product type | Full voltage reversing starter |
Fuse rating | UL Class fuse (45 A, maximum) |
DeviceNet supply voltage rating | Range 11...25V DC @ 24V DC nominal |
Insulation voltage (Ui) | Output ratings: rated 2000V AC per IEC |
Rated operating current, max | Power circuit: 0.24...3.5A @ 2Hp (1.5 kW) |
Rated input operation voltage | 24V DC |
Input OFF-state current | <1.5 mA |
Input OFF-state voltage | 5V DC |
Distance, max | 500 m (1630 ft) @ 125 Kbps |
Operating frequency | Power circuit: 50/60 Hz (±10%) |
User options 1 | HAND-OFF-AUTO selector keypad with FORWARD and REVERSE |
Trip rating | Power circuit: 120% of full load current (FLC) setting |
Application in industrial area permitted (SCPD list) | Size per NFPA 70 (NEC) or NFPA 79 for group motor applications |
Short circuit coordination | Type 1 |
Overload type | Power circuit: solid-state I²t |
Insulation voltage | Rated 250V AC |
Dielectric withstand | Power circuit: 2500V AC per IEC |
Concurrent TCP connections | Network connections: maximum of 15 encapsulated messages over both TCP and UDP |
RMS symmetrical amperes | 5 kA @ 480Y/277 (short circuit current rating) |
Power | Control circuit (external source): 6.6 W @ switched and unswitched power supply requirements |
Current, nom | Control circuit (external source): 275 mA @ switched and unswitched power supply requirements |
Peak inrush | Control circuit (external source): <5 A for 35 ms @ unswitched power supply requirements |
Voltage | Control circuit (external source): 19.2...26.4V DC @ unswitched power supply requirements |
Trip class | Power circuit: Class 10 (default), 15, 20 with thermal memory retention (see motor overload trip curves) |
Current, max | Control circuit (external source): 450 mA @ unswitched power supply requirements |
Power, max | Control circuit (external source): 6.6 W + (24V DC x user defined) @ switched and unswitched power supply requirements |
Supporting protocol for DeviceNet | True |
Application in industrial area permitted | True |
Mains frequency | 50/60 Hz |
Number of input devices, max | 6 None |
Output OFF-state leakage current, max | 1 µa |
Number of outputs, max | 6 None |
Number of configurable digital I/O | 6 None |
Input filtering | 100 µs |
OFF time, min | 200 ms |
Auto-baud rate identification | True |
Group 2 - slave only device type | True |
Polled I/O messaging | True |
Change of state messaging | True |
Cyclic messaging | True |
Explicit messaging | True |
Full parameter object support | True |
Group 4 - off-line node recovery messaging | True |
Configuring consistency value | True |
Unconnected messaging manager (UCMN) | True |
Output supply voltage (switched power) | A1/A2 |
Input per connection | 1/each |
Output per connection | 1/each |
Output blocking voltage, max | 35V DC |
Sensor input leakage current, max | <2.5 mA |
Type of outputs | DC sourcing |
Sensor input operating voltage | 19.2...26V DC |
Concurrent sessions | Web server: 20 |
Rated output operating voltage (Ue) | 19.2...26.4V DC |
Disconnect | Motor disconnect |
Output operating current (Ie), nom | 500 mA per point |
Output thermal current (Ithe), max | 500 mA per point |
Connection type | Quick disconnects |
Output state | Normally open (NO) |
Rated impulse voltage (Uimp) | Power circuit: 4 kV |
Output utilization category | DC-1, DC-13 per IEC |
Input ON-state voltage (pin 4), nom | 10...26.4V DC @ 24V DC |
Input supply voltage | Unswitched power A3/A2 |
Type of inputs | 24V DC current sinking |
Concurrent explicit messages, max (CIP Class 3) | Network connections: 6 |
Input power terminals | Power circuit: L1, L2, L3 |
Motor power terminals | Power circuit: T1, T2, T3 |
Application | Power circuit: three-phase |
Overload reset level | Power circuit: 1...100% TCU |
DeviceLogix I/O response | Input ratings: 2 ms @ 500 Hz |
Output load types | Resistive or light inductive |
PE (earth ground) terminal | Power circuit: 4 PE terminals |
Reset mode | Power circuit: automatic/manual |
Input bounce filter (software configurable) | OFF-ON or ON-OFF: 0.5 ms + 64 ms |
Class 1 connection API | Network connections: 2...3200 ms |
Input connection type | Single keyed M12, quick disconnect |
Output connection type | Single keyed M12, quick disconnect |
Class 3 connection API | Network connections: 100...10000 ms |
Security | Web server: login and password configurable |
Power supply | Control circuit (external source): NEC class 2 |
Rated operating voltage, max | Power circuit: 400Y/230...480Y/277 (-15%, +10%) |
Request packet interval (RPI) | Network connections: 20 ms default (2 ms minimum) |
Rated operating voltage | Control circuit (external source): 24V DC (+10%, -20%) |
Webpage features | Web server: status, diagnostics and configuration tabs |
Output overcurrent protection | 1.5 A (the sum of all outputs cannot exceed this value) |
Web server: support simple mail transfer protocol (SMTP) | |
Output surge suppression | Integrated diode to help protect against switching loads |
Overvoltage protection | Control circuit (external source): reverse-polarity protected |
Sensor sourcing input current (pin 1), max | 50 mA per point (maximum 300 mA total for sourcing one device) |
Output current (each) | Control circuit (external source): 500 mA @ switched power supply requirements |
Input current (each) | Control circuit (external source): 50 mA @ unswitched power supply requirements |
Number of inputs (x 50 mA) | Control circuit (external source): user defined @ switched and unswitched power supply requirements |
Number of outputs (x 500 mA) | Control circuit (external source): user defined @ switched and unswitched power supply requirements |
I/O connections, max (CIP Class 1) | Network connections: supports up to 2 class 1 CIP connections [exclusive owner (data) or listen-only]. One connection per PLC. Listen only connection requires a data connection to be established. |
Altitude | 2000 m |
---|---|
Operating temperature | -20 °C |
Storage and transportation temperature | -25 °C |
Conducted emission | EN 60947-4-1, Class A |
Humidity | 5...95% (noncondensing) |
Surge transient | 1 kV (12) L-L, 2 kV (2) L-N (earth) |
Radiated emissions | EN 60947-4-1, Class A |
Radio frequency electromagnetic field | EN 60947-4-1, 10V/m, 80 MHz...1 GHz, 10V/m, 1.4 GHz...2 GHz |
Degree of protection (NEMA) | 4 |
Pollution degree | 3 None |
Radio frequency conducted disturbance immunity | 10V @ 150kHz...80 MHz |
Electrostatic discharge | 4 kV contact and 8 kV air |
Fast transient | 2 kV (power), 2 kV (PE), 1 kV (communications and control) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 27.94 |
Lead Time | 27 |
Dimension Width | 27.94 |
Dimension Length | 34.29 |
Stock Status | NON_STOCKED |
Weight | 5.443 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Dimension Drawings (PDF) | Download (PDF) |
2D Drawings (DXF/DWG) | Download (ZIP) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Dimension Drawings (PDF) Download (PDF) |
2D Drawings (DXF/DWG) Download (ZIP) |
Documents
Wiring Diagrams
General
-- |
Specifications
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Wiring Diagrams | -- |
General | Specifications | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.