Loading
  • alt text
alt text
284G-FVD4P0D-10-RRG-CBG-DB1-EMI

ArmorStart 284 Controller

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 284G-FVD4P0D-10-RRG-CBG-DB1-EMI product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of July 02, 2025, the ArmorStart 284 Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: July 02, 2025 Replacement Category: Engineering Replacement
Product at a glance
Repair Options Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of July 02, 2025, the ArmorStart 284 Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: July 02, 2025 Replacement Category: Engineering Replacement
Product at a glance
Repair Options Available
Add to BoM
  • Get Support
Technical Specifications
General
Documents
Certifications
Technotes
Communications
DeviceNet
Frequency Rating
50/60Hz Input 0/400Hz output
Option 2
120V EM Brake,Dynamic Brake
Option 3
EMI filter
Output
0 User Outputs
Power Supply
24V DC
User Manual Publication
280-um002_-en-p 280-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Korean KC Australian RCM UL Listed
  • CE
  • Korean KC
  • American Bureau of Shippin
  • Australian RCM
  • UL Listed

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communications
DeviceNet
Frequency Rating
50/60Hz Input 0/400Hz output
Option 2
120V EM Brake,Dynamic Brake
Option 3
EMI filter
Output
0 User Outputs
Power Supply
24V DC
Documents
280-um002_-en-p User Manual
280-UM002
User Manual Publication
280-um002_-en-p 280-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
Korean KC Australian RCM UL Listed
  • CE
  • Korean KC
  • American Bureau of Shippin
  • Australian RCM
  • UL Listed

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
ArmorStart 284 Controller
CloseClose
284G-FVD4P0D-10-RRG-CBG-DB1-EMI
Close
Print
Allen-Bradley 284G-FVD4P0D-10-RRG-CBG-DB1-EMI product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose