Loading
View all ArmorStart Distributed Motor Controllers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
284E-FVD2P3Z-N-R

Cntl Mod. Variable Frequency Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active Mature
Product at a glance
Product Registration
Description
Bulletin 284 ArmorStart W/ Variable Frequency AC Drive, EtherNet/IP, 2.3A, 0.75kW, 1.0 Hp
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
284E-FVD2P3Z-N-R

Cntl Mod. Variable Frequency Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active Mature
Product at a glance
Product Registration
Description
Bulletin 284 ArmorStart W/ Variable Frequency AC Drive, EtherNet/IP, 2.3A, 0.75kW, 1.0 Hp
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Documents
Alternative Products
Technotes
Unique Product Identifier
284E-FVD2P3Z-N-R
UPC
887172827150
Estimated Lead Time
59 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Option 2
No Selection
Option 3
No Selection
Torque Performance
Sensorless Vect Ctrl and V/Hz
3-phase power/motor cable connection
Round
Accel/decel
Sensorless vector control: two independently progmable accel and decel times. each time may be progmed from 0...600 s in 0.1 s increments.
Application in industrial area permitted
True
Blocking voltage, max
Output ratings - sourced from control circuit (A1/A2): 35V DC
Carrier frequency
Sensorless vector control: 2...16 kHz. drive rating is based on 4 kHz.
Circuit breaker operational current rating, max
60A @ 480V (with gland type: RR)
Communication rate
Ethernet port: 10/100 Mbs with auto negotiate half duplex and full duplex
Configuration
Web server: status, diagnostics and configuration tabs
Control module
Control module only
Conventional thermal current (Ith)
Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A max. combined
Current available
Sensor source: 50 mA maximum per input, 200 mA for any single point
Cycle rate, max
Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads
DB resistance, min
97 Ω @ drive input voltage of 480V @ 50/60Hz, 2.2 kW, 3 Hp
DHCP timeout
Ethernet port: 30 s
Data
Ethernet port: Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets
Device connections
TCP port supports 5 concurrent incoming connections
Device level ring
Beacon-based performance including IEEE 1588 end to end transparent clock
Dielectric withstand
Power circuit: 2500V AC per IEC
Drive efficiency
97.5% typical
Drive input current ratings
Sensorless vector control: 9.00A @ 380V, 50 Hz, 3-phase, 2.2 kW
Drive output current ratings
Sensorless vector control: 2.3A @ 460V, 60 Hz, 3-phase, 1 Hp
Drive output frequency
0...400 Hz progmable
E-mail
Web server: support simple mail transfer protocol (SMTP)
Electronic motor overload protection
Sensorless vector control: Class 10 protection with speed sensitive response
Ethernet receptacles
Ethernet Port: 2 D-coded, 4-pin female M12 connectors
Fault recovery
DLR: ring recovery time is less than 3 ms for a 50 node network
Faultless power ride through
Sensorless vector control: 100 ms
Frequency accuracy - digital input
Sensorless vector control: within ±0.05% of set output frequency.
Fuse operational current rating, max
Time delay: 20 A @ 480Y/277V (with gland type: RR)
Hp (KW) rating/input voltage, max
Sensorless vector control: 5 Hp (3.3 kW)/480V AC
IP address
Ethernet port: DHCP enabled by default
Input OFF-state current
Sourced from control circuit (A3/A2): <1.5 mA
Input OFF-state voltage
Sourced from control circuit (A3/A2): 0...5V DC
Input ON-state current
Sourced from control circuit (A3/A2): 7.2mA @ 24V DC
Input ON-state voltage
Sourced from control circuit (A3/A2): 10...26V DC
Input compatibility
Sourced from control circuit (A3/A2): IEC 1+ per IEC
Input filter - software selectable
Sourced from control circuit (A3/A3): settable from 0...64 ms in 1 ms increments (ON to OFF)
Input frequency response, max
Sourced from control circuit (A3/A2): 200 Hz (DeviceLogix response is greater than 200 Hz, network response depends on control system network performance.)
Insulation voltage
Power circuit: rated 600V
Internal fan for 284
Fan L10 ops data: 80K hr at 40 °C (104 °F)
Load types
Output ratings - sourced from control circuit (A1/A2): resistive or light inductive
Mains frequency
50/60 Hz
Max. output frequency
400 Hz
Module inrush current
EtherNet/IP version: 1.09 A (A1/A2 with HOA)
Module steady current
EtherNet/IP version: 0.3 A (A3/A2 without HOA)
Motor overload protection
Sensorless vector control: I²t overload protection - 150% @ 60s, 200% @ 3s (provides Class 10 protection)
Number of contacts
Output ratings - sourced from control circuit (A1/A2): 2
ON-state voltage, max
Output ratings - sourced from control circuit (A1/A2): 1.5V DC
Off-state leakage current, max
Output ratings - sourced from control circuit (A1/A2): 10 µA
Operating frequency
Power Circuit: 50/60 Hz
Operational power rating
Sensorless vector control and volts per Hz torque performance with IP67/NEMA type 4: 5.0 Hp 380...480V @ 50/60Hz, 3-phase
Over voltage
Sensorless vector control: 380...460V AC input - trip occurs @ 810V DC bus voltage (equivalent to 575V AC incoming line)
Overcurrent
Sensorless vector control: 200% hardware limit, 300% instantaneous fault
Overvoltage category
Control circuit: III per IEC
Peak output current
Sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC
Ports
Ethernet port: embedded switch with 2 ports
Preset speeds
Sensorless vector control: 8
RMS symmetrical amperes
65 kA @ 480Y/277V (with gland type: RR)
Rated impulse voltage
Power circuit: 6 kV
Rated input operation voltage
Sourced from control circuit (A3/A2): 24V DC
Rated operation voltage
Power circuit: 380...480V
Rated output operating current, max
Power circuit: 2.3 A @ 3-phase, 1 Hp rating
Rated output operation voltage
Sourced from control circuit (A1/A2): 26.4V DC
Security
Web server: login and password configurable
Short circuit protection device performance (SCPD) type
Type 1
Short-circuit protection device list
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
Skip frequency
Sensorless vector control: Yes
Speed regulation - open loop with slip compensation
Sensorless vector control: ±1% of base speed across a 60:1 speed range
StepLogic® functionality
Sensorless vector control: Yes
Stop modes
Sensorless vector control: multiple progmable stop modes including - rA, coast, DC-brake, rA-to-hold and S curve.
Supporting protocol for EtherNet/IP
True
Surge suppression
Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC
Thermo-protection
Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection
Timer/counter functions
Sensorless vector control: Yes
Torque performance mode
Sensorless vector control and volts per Hz
Total control power
EtherNet/IP version: 8.4 W with dynamic brake or output contactor option (A3/A2 with HOA)
Total control power (pick up)
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
Total control power (running)
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
Type of contacts
Output ratings - sourced from control circuit (A1/A2): normally open (N.O.)
Type of control circuit
Output ratings - sourced from control circuit (A1/A2): solid state sourcing output
Type of current
Output ratings - sourced from control circuit (A1/A2): 24V DC
Under voltage
Sensorless vector control: 380...480V AC input - trip occurs @ 390V DC bus voltage (equivalent to 275V AC incoming line)
Utilization category
Power circuit: AC-3 per IEC
Voltage status only
Sensor source: 11...26.4V DC from unswitched power
Web server
Embedded web server
Altitude
1000 m
Conducted radio frequency emissions
10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz
Degree of protection (NEMA)
4
Electrostatic discharge
4 kV contact and 8 kV air
Fast transient
2 kV (power), 2 kV (PE), 1 kV (communications and control)
Humidity
5...95% (noncondensing)
Operating temperature
-20 °C
Pollution degree
3
Protection against shock
Power circuit: IP2X per IEC
Radiated emissions
Class A, Group 1, equivalent to C2 emissions
Radio frequency electromagnetic field
10V/m, 80 MHz...1 GHz, 3V/m, 1.4 GHz...2 GHz, 1V/m, 2.0 GHz...2.7 GHz
Storage and transportation temperature
-25 °C
Surge transient
1 kV (12) L-L, 2 kV (2) L-N (earth)
Mechanical
Degree of protection (IP)
IP67
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Shipping weight, approx
13.6 kg
Shock
Opsal: 15 G
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Wire strip length
Power and ground terminals: 0.35 in (9 mm)
Construction
Wire size
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
General Publication
Product Cutsheet --
User Manual Publication
280e-um001_-en-p 280E-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
284E-FVD2P3Z-N-R
UPC
887172827150
Estimated Lead Time
59 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Electrical & Connectivity
Option 2
No Selection
Option 3
No Selection
Torque Performance
Sensorless Vect Ctrl and V/Hz
3-phase power/motor cable connection
Round
Accel/decel
Sensorless vector control: two independently progmable accel and decel times. each time may be progmed from 0...600 s in 0.1 s increments.
Application in industrial area permitted
True
Blocking voltage, max
Output ratings - sourced from control circuit (A1/A2): 35V DC
Carrier frequency
Sensorless vector control: 2...16 kHz. drive rating is based on 4 kHz.
Circuit breaker operational current rating, max
60A @ 480V (with gland type: RR)
Communication rate
Ethernet port: 10/100 Mbs with auto negotiate half duplex and full duplex
Configuration
Web server: status, diagnostics and configuration tabs
Control module
Control module only
Conventional thermal current (Ith)
Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A max. combined
Current available
Sensor source: 50 mA maximum per input, 200 mA for any single point
Cycle rate, max
Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads
DB resistance, min
97 Ω @ drive input voltage of 480V @ 50/60Hz, 2.2 kW, 3 Hp
DHCP timeout
Ethernet port: 30 s
Data
Ethernet port: Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets
Device connections
TCP port supports 5 concurrent incoming connections
Device level ring
Beacon-based performance including IEEE 1588 end to end transparent clock
Dielectric withstand
Power circuit: 2500V AC per IEC
Drive efficiency
97.5% typical
Drive input current ratings
Sensorless vector control: 9.00A @ 380V, 50 Hz, 3-phase, 2.2 kW
Drive output current ratings
Sensorless vector control: 2.3A @ 460V, 60 Hz, 3-phase, 1 Hp
Drive output frequency
0...400 Hz progmable
E-mail
Web server: support simple mail transfer protocol (SMTP)
Electronic motor overload protection
Sensorless vector control: Class 10 protection with speed sensitive response
Ethernet receptacles
Ethernet Port: 2 D-coded, 4-pin female M12 connectors
Fault recovery
DLR: ring recovery time is less than 3 ms for a 50 node network
Faultless power ride through
Sensorless vector control: 100 ms
Frequency accuracy - digital input
Sensorless vector control: within ±0.05% of set output frequency.
Fuse operational current rating, max
Time delay: 20 A @ 480Y/277V (with gland type: RR)
Hp (KW) rating/input voltage, max
Sensorless vector control: 5 Hp (3.3 kW)/480V AC
IP address
Ethernet port: DHCP enabled by default
Input OFF-state current
Sourced from control circuit (A3/A2): <1.5 mA
Input OFF-state voltage
Sourced from control circuit (A3/A2): 0...5V DC
Input ON-state current
Sourced from control circuit (A3/A2): 7.2mA @ 24V DC
Input ON-state voltage
Sourced from control circuit (A3/A2): 10...26V DC
Input compatibility
Sourced from control circuit (A3/A2): IEC 1+ per IEC
Input filter - software selectable
Sourced from control circuit (A3/A3): settable from 0...64 ms in 1 ms increments (ON to OFF)
Input frequency response, max
Sourced from control circuit (A3/A2): 200 Hz (DeviceLogix response is greater than 200 Hz, network response depends on control system network performance.)
Insulation voltage
Power circuit: rated 600V
Internal fan for 284
Fan L10 ops data: 80K hr at 40 °C (104 °F)
Load types
Output ratings - sourced from control circuit (A1/A2): resistive or light inductive
Mains frequency
50/60 Hz
Max. output frequency
400 Hz
Module inrush current
EtherNet/IP version: 1.09 A (A1/A2 with HOA)
Module steady current
EtherNet/IP version: 0.3 A (A3/A2 without HOA)
Motor overload protection
Sensorless vector control: I²t overload protection - 150% @ 60s, 200% @ 3s (provides Class 10 protection)
Number of contacts
Output ratings - sourced from control circuit (A1/A2): 2
ON-state voltage, max
Output ratings - sourced from control circuit (A1/A2): 1.5V DC
Off-state leakage current, max
Output ratings - sourced from control circuit (A1/A2): 10 µA
Operating frequency
Power Circuit: 50/60 Hz
Operational power rating
Sensorless vector control and volts per Hz torque performance with IP67/NEMA type 4: 5.0 Hp 380...480V @ 50/60Hz, 3-phase
Over voltage
Sensorless vector control: 380...460V AC input - trip occurs @ 810V DC bus voltage (equivalent to 575V AC incoming line)
Overcurrent
Sensorless vector control: 200% hardware limit, 300% instantaneous fault
Overvoltage category
Control circuit: III per IEC
Peak output current
Sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC
Ports
Ethernet port: embedded switch with 2 ports
Preset speeds
Sensorless vector control: 8
RMS symmetrical amperes
65 kA @ 480Y/277V (with gland type: RR)
Rated impulse voltage
Power circuit: 6 kV
Rated input operation voltage
Sourced from control circuit (A3/A2): 24V DC
Rated operation voltage
Power circuit: 380...480V
Rated output operating current, max
Power circuit: 2.3 A @ 3-phase, 1 Hp rating
Rated output operation voltage
Sourced from control circuit (A1/A2): 26.4V DC
Security
Web server: login and password configurable
Short circuit protection device performance (SCPD) type
Type 1
Short-circuit protection device list
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
Skip frequency
Sensorless vector control: Yes
Speed regulation - open loop with slip compensation
Sensorless vector control: ±1% of base speed across a 60:1 speed range
StepLogic® functionality
Sensorless vector control: Yes
Stop modes
Sensorless vector control: multiple progmable stop modes including - rA, coast, DC-brake, rA-to-hold and S curve.
Supporting protocol for EtherNet/IP
True
Surge suppression
Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC
Thermo-protection
Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection
Timer/counter functions
Sensorless vector control: Yes
Torque performance mode
Sensorless vector control and volts per Hz
Total control power
EtherNet/IP version: 8.4 W with dynamic brake or output contactor option (A3/A2 with HOA)
Total control power (pick up)
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
Total control power (running)
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
Type of contacts
Output ratings - sourced from control circuit (A1/A2): normally open (N.O.)
Type of control circuit
Output ratings - sourced from control circuit (A1/A2): solid state sourcing output
Type of current
Output ratings - sourced from control circuit (A1/A2): 24V DC
Under voltage
Sensorless vector control: 380...480V AC input - trip occurs @ 390V DC bus voltage (equivalent to 275V AC incoming line)
Utilization category
Power circuit: AC-3 per IEC
Voltage status only
Sensor source: 11...26.4V DC from unswitched power
Web server
Embedded web server
Compliance & Environment
Altitude
1000 m
Conducted radio frequency emissions
10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz
Degree of protection (NEMA)
4
Electrostatic discharge
4 kV contact and 8 kV air
Fast transient
2 kV (power), 2 kV (PE), 1 kV (communications and control)
Humidity
5...95% (noncondensing)
Operating temperature
-20 °C
Pollution degree
3
Protection against shock
Power circuit: IP2X per IEC
Radiated emissions
Class A, Group 1, equivalent to C2 emissions
Radio frequency electromagnetic field
10V/m, 80 MHz...1 GHz, 3V/m, 1.4 GHz...2 GHz, 1V/m, 2.0 GHz...2.7 GHz
Storage and transportation temperature
-25 °C
Surge transient
1 kV (12) L-L, 2 kV (2) L-N (earth)
Physical Characteristics
Mechanical
Degree of protection (IP)
IP67
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Shipping weight, approx
13.6 kg
Shock
Opsal: 15 G
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Wire strip length
Power and ground terminals: 0.35 in (9 mm)
Construction
Wire size
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
Documents
Product Cutsheet General
--
280e-um001_-en-p User Manual
280E-UM001
General Publication
Product Cutsheet --
User Manual Publication
280e-um001_-en-p 280E-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Cntl Mod. Variable Frequency Drive
CloseClose
284E-FVD2P3Z-N-R
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Controllers, Contactors, Soft Starters, MCCs
  5. Chevron LeftChevron Left ArmorStart Distributed Motor Controllers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose