Cntl Mod. Variable Frequency Drive
Degree of protection (IP) | IP67 |
---|---|
Shipping weight, approx | 13.6 kg |
Shock | Opsal: 15 G |
Wire strip length | Power and ground terminals: 0.35 in (9 mm) |
Vibration | Opsal, 1 G, 0.15 mm (0.006 in) displacement |
Tightening torque | Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal) |
Disconnect lock out | Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed. |
Altitude | 1000 m |
---|---|
Operating temperature | -20 °C |
Storage and transportation temperature | -25 °C |
Humidity | 5...95% (noncondensing) |
Protection against shock | Power circuit: IP2X per IEC |
Surge transient | 1 kV (12) L-L, 2 kV (2) L-N (earth) |
Radiated emissions | Class A, Group 1, equivalent to C2 emissions |
Conducted radio frequency emissions | 10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz |
Radio frequency electromagnetic field | 10V/m, 80 MHz...1 GHz, 3V/m, 1.4 GHz...2 GHz, 1V/m, 2.0 GHz...2.7 GHz |
Degree of protection (NEMA) | 4 |
Pollution degree | 3 None |
Electrostatic discharge | 4 kV contact and 8 kV air |
Fast transient | 2 kV (power), 2 kV (PE), 1 kV (communications and control) |
Option 3 | Output contactor |
---|---|
DHCP timeout | Ethernet port: 30 s |
Web server | Embedded web server |
Control module | Control module only |
Overvoltage category | Control circuit: III per IEC |
Rated impulse voltage | Power circuit: 6 kV |
IP address | Ethernet port: DHCP enabled by default |
Ports | Ethernet port: embedded switch with 2 ports |
Faultless power ride through | Sensorless vector control: 100 ms |
Rated input operation voltage | Sourced from control circuit (A3/A2): 24V DC |
Input OFF-state current | Sourced from control circuit (A3/A2): <1.5 mA |
Rated output operating current, max | Power circuit: 2.3 A @ 3-phase, 1 Hp rating |
Input OFF-state voltage | Sourced from control circuit (A3/A2): 0...5V DC |
Module inrush current | EtherNet/IP version: 1.09 A (A1/A2 with HOA) |
Module steady current | EtherNet/IP version: 0.3 A (A3/A2 without HOA) |
Total control power (running) | EtherNet/IP version: 7.2 W (A3/A2 without HOA) |
Hp (KW) rating/input voltage, max | Sensorless vector control: 5 Hp (3.3 kW)/480V AC |
Input ON-state voltage | Sourced from control circuit (A3/A2): 10...26V DC |
Torque performance mode | Sensorless vector control and volts per Hz |
Operating frequency | Power Circuit: 50/60 Hz |
Input ON-state current | Sourced from control circuit (A3/A2): 7.2mA @ 24V DC |
Ethernet receptacles | Ethernet Port: 2 D-coded, 4-pin female M12 connectors |
Number of contacts | Output ratings - sourced from control circuit (A1/A2): 2 |
Voltage status only | Sensor source: 11...26.4V DC from unswitched power |
Type of current | Output ratings - sourced from control circuit (A1/A2): 24V DC |
Short-circuit protection device list | Size per NFPA 70 (NEC) or NFPA 79 for group motor applications |
Input compatibility | Sourced from control circuit (A3/A2): IEC 1+ per IEC |
ON-state voltage, max | Output ratings - sourced from control circuit (A1/A2): 1.5V DC |
Rated output operation voltage | Sourced from control circuit (A1/A2): 26.4V DC |
Drive output current ratings | Sensorless vector control: 2.3A @ 460V, 60 Hz, 3-phase, 1 Hp |
Drive input current ratings | Sensorless vector control: 9.00A @ 380V, 50 Hz, 3-phase, 2.2 kW |
Insulation voltage | Power circuit: rated 600V |
Frequency accuracy - digital input | Sensorless vector control: within ±0.05% of set output frequency. |
Carrier frequency | Sensorless vector control: 2...16 kHz. drive rating is based on 4 kHz. |
Speed regulation - open loop with slip compensation | Sensorless vector control: ±1% of base speed across a 60:1 speed range |
DB resistance, min | 97 Ω @ drive input voltage of 480V @ 50/60Hz, 2.2 kW, 3 Hp |
Communication rate | Ethernet port: 10/100 Mbs with auto negotiate half duplex and full duplex |
Dielectric withstand | Power circuit: 2500V AC per IEC |
Type of contacts | Output ratings - sourced from control circuit (A1/A2): normally open (N.O.) |
Electronic motor overload protection | Sensorless vector control: Class 10 protection with speed sensitive response |
Current available | Sensor source: 50 mA maximum per input, 200 mA for any single point |
Type of control circuit | Output ratings - sourced from control circuit (A1/A2): solid state sourcing output |
Conventional thermal current (Ith) | Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A max. combined |
Circuit breaker operational current rating, max | 60A @ 480V (with gland type: RR) |
RMS symmetrical amperes | 65 kA @ 480Y/277V (with gland type: RR) |
Total control power | EtherNet/IP version: 8.4 W with dynamic brake or output contactor option (A3/A2 with HOA) |
Rated operation voltage | Power circuit: 380...480V |
3-phase power/motor cable connection | Round |
Input filter - software selectable | Sourced from control circuit (A3/A3): settable from 0...64 ms in 1 ms increments (ON to OFF) |
Fuse operational current rating, max | Time delay: 20 A @ 480Y/277V (with gland type: RR) |
Total control power (pick up) | EtherNet/IP version: 7.2 W (A3/A2 without HOA) |
Peak output current | Sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC |
Over voltage | Sensorless vector control: 380...460V AC input - trip occurs @ 810V DC bus voltage (equivalent to 575V AC incoming line) |
Under voltage | Sensorless vector control: 380...480V AC input - trip occurs @ 390V DC bus voltage (equivalent to 275V AC incoming line) |
Stop modes | Sensorless vector control: multiple progmable stop modes including - rA, coast, DC-brake, rA-to-hold and S curve. |
Operational power rating | Sensorless vector control and volts per Hz torque performance with IP67/NEMA type 4: 5.0 Hp 380...480V @ 50/60Hz, 3-phase |
Data | Ethernet port: Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets |
Input frequency response, max | Sourced from control circuit (A3/A2): 200 Hz (DeviceLogix response is greater than 200 Hz, network response depends on control system network performance.) |
Device connections | TCP port supports 5 concurrent incoming connections |
Application in industrial area permitted | True |
Max. output frequency | 400 Hz |
Supporting protocol for EtherNet/IP | True |
Mains frequency | 50/60 Hz |
Short circuit protection device performance (SCPD) type | Type 1 |
Drive efficiency | 97.5% typical |
Drive output frequency | 0...400 Hz progmable |
Utilization category | Power circuit: AC-3 per IEC |
Preset speeds | Sensorless vector control: 8 |
Skip frequency | Sensorless vector control: Yes |
StepLogic® functionality | Sensorless vector control: Yes |
Timer/counter functions | Sensorless vector control: Yes |
Security | Web server: login and password configurable |
Internal fan for 284 | Fan L10 ops data: 80K hr at 40 °C (104 °F) |
Configuration | Web server: status, diagnostics and configuration tabs |
Web server: support simple mail transfer protocol (SMTP) | |
Off-state leakage current, max | Output ratings - sourced from control circuit (A1/A2): 10 µA |
Blocking voltage, max | Output ratings - sourced from control circuit (A1/A2): 35V DC |
Fault recovery | DLR: ring recovery time is less than 3 ms for a 50 node network |
Overcurrent | Sensorless vector control: 200% hardware limit, 300% instantaneous fault |
Device level ring | Beacon-based performance including IEEE 1588 end to end transparent clock |
Load types | Output ratings - sourced from control circuit (A1/A2): resistive or light inductive |
Surge suppression | Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC |
Cycle rate, max | Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads |
Thermo-protection | Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection |
Motor overload protection | Sensorless vector control: I²t overload protection - 150% @ 60s, 200% @ 3s (provides Class 10 protection) |
Accel/decel | Sensorless vector control: two independently progmable accel and decel times. each time may be progmed from 0...600 s in 0.1 s increments. |
Wire size | Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal) |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 33.02 |
Lead Time | 59 |
Dimension Width | 38.1 |
Dimension Length | 58.42 |
Stock Status | NON_STOCKED |
Weight | 10.546 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
User Manual | 280e-um001_-en-p | 280E-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (IP) | IP67 |
---|---|
Shipping weight, approx | 13.6 kg |
Shock | Opsal: 15 G |
Wire strip length | Power and ground terminals: 0.35 in (9 mm) |
Vibration | Opsal, 1 G, 0.15 mm (0.006 in) displacement |
Tightening torque | Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal) |
Disconnect lock out | Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed. |
Altitude | 1000 m |
---|---|
Operating temperature | -20 °C |
Storage and transportation temperature | -25 °C |
Humidity | 5...95% (noncondensing) |
Protection against shock | Power circuit: IP2X per IEC |
Surge transient | 1 kV (12) L-L, 2 kV (2) L-N (earth) |
Radiated emissions | Class A, Group 1, equivalent to C2 emissions |
Conducted radio frequency emissions | 10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz |
Radio frequency electromagnetic field | 10V/m, 80 MHz...1 GHz, 3V/m, 1.4 GHz...2 GHz, 1V/m, 2.0 GHz...2.7 GHz |
Degree of protection (NEMA) | 4 |
Pollution degree | 3 None |
Electrostatic discharge | 4 kV contact and 8 kV air |
Fast transient | 2 kV (power), 2 kV (PE), 1 kV (communications and control) |
Option 3 | Output contactor |
---|---|
DHCP timeout | Ethernet port: 30 s |
Web server | Embedded web server |
Control module | Control module only |
Overvoltage category | Control circuit: III per IEC |
Rated impulse voltage | Power circuit: 6 kV |
IP address | Ethernet port: DHCP enabled by default |
Ports | Ethernet port: embedded switch with 2 ports |
Faultless power ride through | Sensorless vector control: 100 ms |
Rated input operation voltage | Sourced from control circuit (A3/A2): 24V DC |
Input OFF-state current | Sourced from control circuit (A3/A2): <1.5 mA |
Rated output operating current, max | Power circuit: 2.3 A @ 3-phase, 1 Hp rating |
Input OFF-state voltage | Sourced from control circuit (A3/A2): 0...5V DC |
Module inrush current | EtherNet/IP version: 1.09 A (A1/A2 with HOA) |
Module steady current | EtherNet/IP version: 0.3 A (A3/A2 without HOA) |
Total control power (running) | EtherNet/IP version: 7.2 W (A3/A2 without HOA) |
Hp (KW) rating/input voltage, max | Sensorless vector control: 5 Hp (3.3 kW)/480V AC |
Input ON-state voltage | Sourced from control circuit (A3/A2): 10...26V DC |
Torque performance mode | Sensorless vector control and volts per Hz |
Operating frequency | Power Circuit: 50/60 Hz |
Input ON-state current | Sourced from control circuit (A3/A2): 7.2mA @ 24V DC |
Ethernet receptacles | Ethernet Port: 2 D-coded, 4-pin female M12 connectors |
Number of contacts | Output ratings - sourced from control circuit (A1/A2): 2 |
Voltage status only | Sensor source: 11...26.4V DC from unswitched power |
Type of current | Output ratings - sourced from control circuit (A1/A2): 24V DC |
Short-circuit protection device list | Size per NFPA 70 (NEC) or NFPA 79 for group motor applications |
Input compatibility | Sourced from control circuit (A3/A2): IEC 1+ per IEC |
ON-state voltage, max | Output ratings - sourced from control circuit (A1/A2): 1.5V DC |
Rated output operation voltage | Sourced from control circuit (A1/A2): 26.4V DC |
Drive output current ratings | Sensorless vector control: 2.3A @ 460V, 60 Hz, 3-phase, 1 Hp |
Drive input current ratings | Sensorless vector control: 9.00A @ 380V, 50 Hz, 3-phase, 2.2 kW |
Insulation voltage | Power circuit: rated 600V |
Frequency accuracy - digital input | Sensorless vector control: within ±0.05% of set output frequency. |
Carrier frequency | Sensorless vector control: 2...16 kHz. drive rating is based on 4 kHz. |
Speed regulation - open loop with slip compensation | Sensorless vector control: ±1% of base speed across a 60:1 speed range |
DB resistance, min | 97 Ω @ drive input voltage of 480V @ 50/60Hz, 2.2 kW, 3 Hp |
Communication rate | Ethernet port: 10/100 Mbs with auto negotiate half duplex and full duplex |
Dielectric withstand | Power circuit: 2500V AC per IEC |
Type of contacts | Output ratings - sourced from control circuit (A1/A2): normally open (N.O.) |
Electronic motor overload protection | Sensorless vector control: Class 10 protection with speed sensitive response |
Current available | Sensor source: 50 mA maximum per input, 200 mA for any single point |
Type of control circuit | Output ratings - sourced from control circuit (A1/A2): solid state sourcing output |
Conventional thermal current (Ith) | Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A max. combined |
Circuit breaker operational current rating, max | 60A @ 480V (with gland type: RR) |
RMS symmetrical amperes | 65 kA @ 480Y/277V (with gland type: RR) |
Total control power | EtherNet/IP version: 8.4 W with dynamic brake or output contactor option (A3/A2 with HOA) |
Rated operation voltage | Power circuit: 380...480V |
3-phase power/motor cable connection | Round |
Input filter - software selectable | Sourced from control circuit (A3/A3): settable from 0...64 ms in 1 ms increments (ON to OFF) |
Fuse operational current rating, max | Time delay: 20 A @ 480Y/277V (with gland type: RR) |
Total control power (pick up) | EtherNet/IP version: 7.2 W (A3/A2 without HOA) |
Peak output current | Sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC |
Over voltage | Sensorless vector control: 380...460V AC input - trip occurs @ 810V DC bus voltage (equivalent to 575V AC incoming line) |
Under voltage | Sensorless vector control: 380...480V AC input - trip occurs @ 390V DC bus voltage (equivalent to 275V AC incoming line) |
Stop modes | Sensorless vector control: multiple progmable stop modes including - rA, coast, DC-brake, rA-to-hold and S curve. |
Operational power rating | Sensorless vector control and volts per Hz torque performance with IP67/NEMA type 4: 5.0 Hp 380...480V @ 50/60Hz, 3-phase |
Data | Ethernet port: Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets |
Input frequency response, max | Sourced from control circuit (A3/A2): 200 Hz (DeviceLogix response is greater than 200 Hz, network response depends on control system network performance.) |
Device connections | TCP port supports 5 concurrent incoming connections |
Application in industrial area permitted | True |
Max. output frequency | 400 Hz |
Supporting protocol for EtherNet/IP | True |
Mains frequency | 50/60 Hz |
Short circuit protection device performance (SCPD) type | Type 1 |
Drive efficiency | 97.5% typical |
Drive output frequency | 0...400 Hz progmable |
Utilization category | Power circuit: AC-3 per IEC |
Preset speeds | Sensorless vector control: 8 |
Skip frequency | Sensorless vector control: Yes |
StepLogic® functionality | Sensorless vector control: Yes |
Timer/counter functions | Sensorless vector control: Yes |
Security | Web server: login and password configurable |
Internal fan for 284 | Fan L10 ops data: 80K hr at 40 °C (104 °F) |
Configuration | Web server: status, diagnostics and configuration tabs |
Web server: support simple mail transfer protocol (SMTP) | |
Off-state leakage current, max | Output ratings - sourced from control circuit (A1/A2): 10 µA |
Blocking voltage, max | Output ratings - sourced from control circuit (A1/A2): 35V DC |
Fault recovery | DLR: ring recovery time is less than 3 ms for a 50 node network |
Overcurrent | Sensorless vector control: 200% hardware limit, 300% instantaneous fault |
Device level ring | Beacon-based performance including IEEE 1588 end to end transparent clock |
Load types | Output ratings - sourced from control circuit (A1/A2): resistive or light inductive |
Surge suppression | Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC |
Cycle rate, max | Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads |
Thermo-protection | Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection |
Motor overload protection | Sensorless vector control: I²t overload protection - 150% @ 60s, 200% @ 3s (provides Class 10 protection) |
Accel/decel | Sensorless vector control: two independently progmable accel and decel times. each time may be progmed from 0...600 s in 0.1 s increments. |
Wire size | Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal) |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 33.02 |
Lead Time | 59 |
Dimension Width | 38.1 |
Dimension Length | 58.42 |
Stock Status | NON_STOCKED |
Weight | 10.546 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
280e-um001_-en-p
User Manual
280E-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
User Manual | 280e-um001_-en-p | 280E-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.