Loading
View all ArmorStart Distributed Motor Controllers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
284D-FVD4P0Z-10-RR

DeviceNet ArmorStart VFD Safety

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of October 08, 2024, the DeviceNet ArmorStart VFD Safety will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: October 08, 2024 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of October 08, 2024, the DeviceNet ArmorStart VFD Safety will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: October 08, 2024 Replacement Category: Engineering Replacement
Description
Bulletin 284 ArmorStart W/ Variable Frequency AC DriveDeviceNet, 4.0A, 1.5kW, 2.0 Hp, 10 A Rated Device, ArmorConnect Power Media Connection with Motor Cable Supplied
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Mechanical
Environmental
Electrical
Construction
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
284D-FVD4P0Z-10-RR
UPC
662074858712
Estimated Lead Time
59 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Communications
DeviceNet
Option 2
No Selection for
Degree of protection (IP)
IP67
Shock
Opsal: 15 G
Wire strip length
Power and ground terminals: 9 mm (0.35 in)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Approximate shipping weight
19.1 kg
Altitude
1000 m
Operating temperature
-20 °C
Storage and transportation temperature
-25 °C
Protection against shock
Power circuit: IP2X per IEC
Surge transient
1 kV L-L, 2 kV L-N (earth)
Radiated emissions
Class A, group 1, equivalent to C2 emissions
Conducted radio frequency emissions
Class A
Radio frequency electromagnetic field
10 V/m
Degree of protection (NEMA)
4
Pollution degree
3
Fast transient
2 kV
Humidity, max
5...95% on-condensing
Electrostatic discharge
4 kV contact and 8 kV air
Communication
DeviceNet
Short circuit protection
10 A rated device
DeviceNet input current surge
15 A for 250 µs
DeviceNet input current
364mA @ 11V DC - 4.0 W
Total w/max. sensor inputs (4)
367mA @ 24V DC - 8.8 W
Overvoltage category
Control circuit: III per IEC
Product type
AC Drive
Rated impulse voltage
Power circuit: rated 6 kV
DeviceNet supply voltage rating
Range 11...25V DC @ 24V DC nominal
Baud rates
125, 250, 500 kbps
Rated input operation voltage
24V DC
Input OFF-state current
<1.5 mA
Rated output operating current, max
Power circuit: 4 A @ 3-phase, 2 Hp rating
Input OFF-state voltage
0...5V DC
Hp (KW) rating/input voltage, max
Sensorless vector control: 5 Hp (3.3 kW)/480V AC
Input ON-state voltage
10...26V DC
Torque performance mode
Sensorless vector control and volts per Hz
Distance, max
500 m (1630 ft) @ 125 kbps
Operating frequency
Power circuit: 50/60 Hz
Input ON-state current
7.2mA @ 24V DC
Number of contacts
Output rating- sourced from control circuit: 2
Short-circuit protection device list
Size per NEC group motor per UL/NEMA
Input compatibility
IEC 1133 Type 1+
Application in industrial area permitted (SCPD list)
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
Rated output operation voltage
Sourced from control circuit: 240V AC / 30V DC
Drive output current ratings
4.0A @ 460V, 2 Hp, 3-phase, 60 Hz
Drive input current ratings
6.40A @ 380V, 1.5 kW, 3-phase, 50 Hz
Insulation voltage
Power circuit: rated 600V AC
Frequency accuracy - digital input
Sensorless vector control: within ±0.05% of set output frequency.
Carrier frequency
Sensorless vector control: 2...16 kHz. drive rating is based on 4 kHz.
Speed regulation - open loop with slip compensation
Sensorless vector control: ±1% of base speed across a 60:1 speed range
DB resistance, min
97 Ω @ drive input voltage of 480V @ 50/60Hz, 3-phase, 2.2 kW, 3 Hp
Dielectric withstand
Power circuit: 2500V AC per IEC
Type of contacts
Output rating- sourced from control circuit: normally open (NO)
Electronic motor overload protection
Sensorless vector control: class 10 protection with speed sensitive response
Outputs current (2) 1 A each, max
External devices powered by control voltage: 2 A @ with brake and output contactor
Current available
Sensor source: 50 mA maximum per input, 200 mA total
Type of control circuit
Output rating- sourced from control circuit: electromechanical relay
Conventional thermal current (Ith)
Output rating- sourced from control circuit: total of both outputs ≤2 A
RMS symmetrical amperes
65kA @ 480V/277V per UL/NEMA
Rated operation voltage
Power circuit: 380Y/220...480Y/277V AC
3-phase power/motor cable connection
ArmorConnect power media connectivity with motor cable
Input filter - software selectable
ON to OFF: settable from 0…64 ms in 1 ms increments
Kind of current
Output rating- sourced from control circuit: AC/DC
Nominal control power (pick up)
External devices powered by control voltage: 64 W @ with maximum outputs, with brake and output contactor
Nominal control power (hold in)
External devices powered by control voltage: 64 W @ with maximum outputs, with brake and output contactor
Trip class
Class 10
Stop modes
Sensorless vector control: multiple progmable stop modes including - rA, coast, DC-brake, rA-to-hold and S curve.
Operational power rating
Volts per Hz (SVP) performance - IP67/NEMA Type 4: 5Hp @ 380...480V, 50/60 Hz, 3 phase (DeviceNet communication)
Number of digital inputs
4
Number of digital outputs
2
Supporting protocol for DeviceNet
True
Application in industrial area permitted
True
Max. output frequency
400 Hz
Mains frequency
50/60 Hz
Drive efficiency
97.5% Typical
Disconnect
Motor disconnect
Connection type
Quick disconnects
Drive output frequency
0...400 Hz Progmable
Utilization category
Power circuit: AC-3 per IEC
Preset speeds
Sensorless vector control: 8
Skip frequency
Sensorless vector control: Yes
StepLogic® functionality
Sensorless vector control: Yes
Timer/counter functions
Sensorless vector control: Yes
External devices powered by DeviceNet
50 mA - total 200 mA
Voltage status
Sensor source: 11...25V DC from DeviceNet
Overload protection
I²t overload protection - 150% @ 60s, 200% @ 30s
Internal fan
Fan L10 ops data: 80K hours at 40 °C and 98K hours at 25 °C (77 °F) ambient
Accel/decel
Sensorless vector control: two independently progmable accel and decel times. Each time may be progmed from 0...600 s in 0.1 s increments.
Terminal wire size
Control and safety monitor inputs: 1.0...4.0 mm² per IEC
Wire size
Power and ground terminals: 1.5...4.0 mm² per IEC (primary/sary terminal)
Number of poles
3
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
General Publication
Repair Parts List --
External Connections and OL Curves --
Specifications Sheet --
Product Cutsheet --
User Manual Publication
280-um004_-en-p 280-UM004
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
  • CE
  • MOROCCO DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
284D-FVD4P0Z-10-RR
UPC
662074858712
Estimated Lead Time
59 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Communications
DeviceNet
Option 2
No Selection for
Degree of protection (IP)
IP67
Shock
Opsal: 15 G
Wire strip length
Power and ground terminals: 9 mm (0.35 in)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Approximate shipping weight
19.1 kg
Altitude
1000 m
Operating temperature
-20 °C
Storage and transportation temperature
-25 °C
Protection against shock
Power circuit: IP2X per IEC
Surge transient
1 kV L-L, 2 kV L-N (earth)
Radiated emissions
Class A, group 1, equivalent to C2 emissions
Conducted radio frequency emissions
Class A
Radio frequency electromagnetic field
10 V/m
Degree of protection (NEMA)
4
Pollution degree
3
Fast transient
2 kV
Humidity, max
5...95% on-condensing
Electrostatic discharge
4 kV contact and 8 kV air
Communication
DeviceNet
Short circuit protection
10 A rated device
DeviceNet input current surge
15 A for 250 µs
DeviceNet input current
364mA @ 11V DC - 4.0 W
Total w/max. sensor inputs (4)
367mA @ 24V DC - 8.8 W
Overvoltage category
Control circuit: III per IEC
Product type
AC Drive
Rated impulse voltage
Power circuit: rated 6 kV
DeviceNet supply voltage rating
Range 11...25V DC @ 24V DC nominal
Baud rates
125, 250, 500 kbps
Rated input operation voltage
24V DC
Input OFF-state current
<1.5 mA
Rated output operating current, max
Power circuit: 4 A @ 3-phase, 2 Hp rating
Input OFF-state voltage
0...5V DC
Hp (KW) rating/input voltage, max
Sensorless vector control: 5 Hp (3.3 kW)/480V AC
Input ON-state voltage
10...26V DC
Torque performance mode
Sensorless vector control and volts per Hz
Distance, max
500 m (1630 ft) @ 125 kbps
Operating frequency
Power circuit: 50/60 Hz
Input ON-state current
7.2mA @ 24V DC
Number of contacts
Output rating- sourced from control circuit: 2
Short-circuit protection device list
Size per NEC group motor per UL/NEMA
Input compatibility
IEC 1133 Type 1+
Application in industrial area permitted (SCPD list)
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
Rated output operation voltage
Sourced from control circuit: 240V AC / 30V DC
Drive output current ratings
4.0A @ 460V, 2 Hp, 3-phase, 60 Hz
Drive input current ratings
6.40A @ 380V, 1.5 kW, 3-phase, 50 Hz
Insulation voltage
Power circuit: rated 600V AC
Frequency accuracy - digital input
Sensorless vector control: within ±0.05% of set output frequency.
Carrier frequency
Sensorless vector control: 2...16 kHz. drive rating is based on 4 kHz.
Speed regulation - open loop with slip compensation
Sensorless vector control: ±1% of base speed across a 60:1 speed range
DB resistance, min
97 Ω @ drive input voltage of 480V @ 50/60Hz, 3-phase, 2.2 kW, 3 Hp
Dielectric withstand
Power circuit: 2500V AC per IEC
Type of contacts
Output rating- sourced from control circuit: normally open (NO)
Electronic motor overload protection
Sensorless vector control: class 10 protection with speed sensitive response
Outputs current (2) 1 A each, max
External devices powered by control voltage: 2 A @ with brake and output contactor
Current available
Sensor source: 50 mA maximum per input, 200 mA total
Type of control circuit
Output rating- sourced from control circuit: electromechanical relay
Conventional thermal current (Ith)
Output rating- sourced from control circuit: total of both outputs ≤2 A
RMS symmetrical amperes
65kA @ 480V/277V per UL/NEMA
Rated operation voltage
Power circuit: 380Y/220...480Y/277V AC
3-phase power/motor cable connection
ArmorConnect power media connectivity with motor cable
Input filter - software selectable
ON to OFF: settable from 0…64 ms in 1 ms increments
Kind of current
Output rating- sourced from control circuit: AC/DC
Nominal control power (pick up)
External devices powered by control voltage: 64 W @ with maximum outputs, with brake and output contactor
Nominal control power (hold in)
External devices powered by control voltage: 64 W @ with maximum outputs, with brake and output contactor
Trip class
Class 10
Stop modes
Sensorless vector control: multiple progmable stop modes including - rA, coast, DC-brake, rA-to-hold and S curve.
Operational power rating
Volts per Hz (SVP) performance - IP67/NEMA Type 4: 5Hp @ 380...480V, 50/60 Hz, 3 phase (DeviceNet communication)
Number of digital inputs
4
Number of digital outputs
2
Supporting protocol for DeviceNet
True
Application in industrial area permitted
True
Max. output frequency
400 Hz
Mains frequency
50/60 Hz
Drive efficiency
97.5% Typical
Disconnect
Motor disconnect
Connection type
Quick disconnects
Drive output frequency
0...400 Hz Progmable
Utilization category
Power circuit: AC-3 per IEC
Preset speeds
Sensorless vector control: 8
Skip frequency
Sensorless vector control: Yes
StepLogic® functionality
Sensorless vector control: Yes
Timer/counter functions
Sensorless vector control: Yes
External devices powered by DeviceNet
50 mA - total 200 mA
Voltage status
Sensor source: 11...25V DC from DeviceNet
Overload protection
I²t overload protection - 150% @ 60s, 200% @ 30s
Internal fan
Fan L10 ops data: 80K hours at 40 °C and 98K hours at 25 °C (77 °F) ambient
Accel/decel
Sensorless vector control: two independently progmable accel and decel times. Each time may be progmed from 0...600 s in 0.1 s increments.
Terminal wire size
Control and safety monitor inputs: 1.0...4.0 mm² per IEC
Wire size
Power and ground terminals: 1.5...4.0 mm² per IEC (primary/sary terminal)
Number of poles
3
Drawings
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Documents
Repair Parts List General
--
External Connections and OL Curves General
--
Specifications Sheet General
--
Product Cutsheet General
--
280-um004_-en-p User Manual
280-UM004
General Publication
Repair Parts List --
External Connections and OL Curves --
Specifications Sheet --
Product Cutsheet --
User Manual Publication
280-um004_-en-p 280-UM004
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
  • CE
  • MOROCCO DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
DeviceNet ArmorStart VFD Safety
CloseClose
284D-FVD4P0Z-10-RR
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose