284D-FHD2P3Z-10-CR-3-SB-SM
DeviceNet ArmorStart VFD Safety
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of December 01, 2020, the DeviceNet ArmorStart VFD Safety will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 01, 2020
Replacement Category:
Engineering Replacement
284D-FHD2P3Z-10-CR-3-SB-SM
DeviceNet ArmorStart VFD Safety
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of December 01, 2020, the DeviceNet ArmorStart VFD Safety will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 01, 2020
Replacement Category:
Engineering Replacement
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
C
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Documents
Downloads
Alternative Products
Technotes
| Unique Product Identifier |
284D-FHD2P3Z-10-CR-3-SB-SM
|
|---|---|
| UPC |
612598832026
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| Torque Performance |
V/Hz (Sensorless Vector Perf)
|
|---|
| Current |
10 A
|
|---|---|
| Voltage |
24 V DC
|
| User Manual | Publication |
|---|---|
| 280-um004_-en-p | 280-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
284D-FHD2P3Z-10-CR-3-SB-SM
|
|---|---|
| UPC |
612598832026
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
Electrical & Connectivity
| Torque Performance |
V/Hz (Sensorless Vector Perf)
|
|---|
| Current |
10 A
|
|---|---|
| Voltage |
24 V DC
|
Documents
|
280-um004_-en-p
User Manual
280-UM004 |
| User Manual | Publication |
|---|---|
| 280-um004_-en-p | 280-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
DeviceNet ArmorStart VFD Safety
284D-FHD2P3Z-10-CR-3-SB-SM
Close
Print
Copyright ©2026 Rockwell Automation, Inc.