DeviceNet ArmorStart VFD Safety
DeviceNet ArmorStart VFD Safety
| Unique Product Identifier |
284D-FHB7P6D-25-CR-3-DB1-OC
|
|---|---|
| UPC |
885630202068
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| Communications |
DeviceNet
|
|---|---|
| Option 3 |
Output Contactor
|
| Torque Performance |
V/Hz (Sensorless Vector Perf)
|
| Current |
25 A
|
|---|---|
| Current |
120 V AC
|
| User Manual | Publication |
|---|---|
| 280-um004_-en-p | 280-UM004 |
This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
284D-FHB7P6D-25-CR-3-DB1-OC
|
|---|---|
| UPC |
885630202068
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
Electrical & Connectivity
| Communications |
DeviceNet
|
|---|---|
| Option 3 |
Output Contactor
|
| Torque Performance |
V/Hz (Sensorless Vector Perf)
|
| Current |
25 A
|
|---|---|
| Current |
120 V AC
|
Documents
|
280-um004_-en-p
User Manual
280-UM004 |
| User Manual | Publication |
|---|---|
| 280-um004_-en-p | 280-UM004 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|