Loading
View all ArmorStart Distributed Motor Controllers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
281GS-F12S-10B-RRG-3FR-00

ArmorStart DOLR Starter NetSaf

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Description
281GS ArmorStart EtherNet/IP with Safety for Automotives,Current Range 0.5….2.5 A,EtherNet/IP, Integrated Safe Torque Off, 6 inputs & 0 output,UL Type 4 /12 and IP 67, 0 Safe input & 0 Safe output
  • Add to BOM
  • Repair services
  • Get support
281GS-F12S-10B-RRG-3FR-00

ArmorStart DOLR Starter NetSaf

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Description
281GS ArmorStart EtherNet/IP with Safety for Automotives,Current Range 0.5….2.5 A,EtherNet/IP, Integrated Safe Torque Off, 6 inputs & 0 output,UL Type 4 /12 and IP 67, 0 Safe input & 0 Safe output
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Drawings
Documents
Certifications
Accessories
Technotes
Unique Product Identifier
281GS-F12S-10B-RRG-3FR-00
UPC
191326631204
Estimated Lead Time
182 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Current
10 A
Voltage
24 V DC
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
General Publication
User Manual 280ES-UM002
Product Cutsheet --
Product Profile 280ES-PC001
Technical Data 280ES-TD001
Selection Guide 280-SG002
Selection Guide Publication
280-sg002_-en-p 280-SG002
User Manual Publication
280es-um002_-en-p 280ES-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Australian RCM China CCC Korean KC
  • CE
  • Safety
  • Australian RCM
  • China CCC
  • Korean KC

This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
281GS-F12S-10B-RRG-3FR-00
UPC
191326631204
Estimated Lead Time
182 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Electrical & Connectivity
Current
10 A
Voltage
24 V DC
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Documents
User Manual General
280ES-UM002
Product Cutsheet General
--
Product Profile General
280ES-PC001
Technical Data General
280ES-TD001
Selection Guide General
280-SG002
280-sg002_-en-p Selection Guide
280-SG002
280es-um002_-en-p User Manual
280ES-UM002
General Publication
User Manual 280ES-UM002
Product Cutsheet --
Product Profile 280ES-PC001
Technical Data 280ES-TD001
Selection Guide 280-SG002
Selection Guide Publication
280-sg002_-en-p 280-SG002
User Manual Publication
280es-um002_-en-p 280ES-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
{name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/281e-ct002_-en-e.pdf} {name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/280-ct003_-en-e.pdf} {name=Korean KC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/280-ct013_-en-e.pdf}
  • CE
  • Safety
  • Australian RCM
  • China CCC
  • Korean KC

This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
ArmorStart DOLR Starter NetSaf
CloseClose
281GS-F12S-10B-RRG-3FR-00
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Controllers, Contactors, Soft Starters, MCCs
  5. Chevron LeftChevron Left ArmorStart Distributed Motor Controllers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose