Communications | EtherNet/IP |
---|---|
Enclosure Type | Near motor |
Power Supply | 24V DC |
Setting | Class 10,15,20 |
Temperature Rating | -20…40 °C (-4…104 °F) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 39.2 |
Lead Time | 59 |
Dimension Width | 29.6 |
Dimension Length | 50.2 |
Stock Status | NON_STOCKED |
Weight | 11.134 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing (PDF) Download (PDF) |
Type | Resource | Publication |
---|---|---|
General | Product Profile | 280ES-PC001 |
General | Product Cutsheet | -- |
General | User Manual | 280ES-UM002 |
General | Technical Data | 280ES-TD001 |
General | Selection Guide | 280-SG002 |
User Manual | 280es-um001_-en-p | 280ES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communications | EtherNet/IP |
---|---|
Enclosure Type | Near motor |
Power Supply | 24V DC |
Setting | Class 10,15,20 |
Temperature Rating | -20…40 °C (-4…104 °F) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 39.2 |
Lead Time | 59 |
Dimension Width | 29.6 |
Dimension Length | 50.2 |
Stock Status | NON_STOCKED |
Weight | 11.134 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing (PDF) Download (PDF) |
Documents
Product Profile
General
280ES-PC001 |
Product Cutsheet
General
-- |
User Manual
General
280ES-UM002 |
Technical Data
General
280ES-TD001 |
Selection Guide
General
280-SG002 |
280es-um001_-en-p
User Manual
280ES-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Profile | 280ES-PC001 |
General | Product Cutsheet | -- |
General | User Manual | 280ES-UM002 |
General | Technical Data | 280ES-TD001 |
General | Selection Guide | 280-SG002 |
User Manual | 280es-um001_-en-p | 280ES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.