ArmorStart DOLR-G Starter
ArmorStart DOLR-G Starter
| Unique Product Identifier |
281E-F12Z-10B-RRG
|
|---|---|
| UPC |
889508117850
|
| Estimated Lead Time |
97 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| Communications |
EtherNet/IP
|
|---|---|
| Power Supply |
24V DC
|
| Temperature Rating |
-20…40 °C (-4…104 °F)
|
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Dimensional Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Dimensional Drawing (PDF) Download (PDF) |
| General | Publication |
|---|---|
| Technical Data | 280ES-TD001 |
| User Manual | 280ES-UM002 |
| Product Cutsheet | -- |
| Selection Guide | 280-SG002 |
| Product Profile | 280ES-PC001 |
| Selection Guide | Publication |
|---|---|
| 280-sg002_-en-p | 280-SG002 |
| User Manual | Publication |
|---|---|
| 280es-um002_-en-p | 280ES-UM002 |
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
281E-F12Z-10B-RRG
|
|---|---|
| UPC |
889508117850
|
| Estimated Lead Time |
97 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
Electrical & Connectivity
| Communications |
EtherNet/IP
|
|---|---|
| Power Supply |
24V DC
|
| Temperature Rating |
-20…40 °C (-4…104 °F)
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Dimensional Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Dimensional Drawing (PDF) Download (PDF) |
Documents
|
Technical Data
General
280ES-TD001 |
|
User Manual
General
280ES-UM002 |
|
Product Cutsheet
General
-- |
|
Selection Guide
General
280-SG002 |
|
Product Profile
General
280ES-PC001 |
|
280-sg002_-en-p
Selection Guide
280-SG002 |
|
280es-um002_-en-p
User Manual
280ES-UM002 |
| General | Publication |
|---|---|
| Technical Data | 280ES-TD001 |
| User Manual | 280ES-UM002 |
| Product Cutsheet | -- |
| Selection Guide | 280-SG002 |
| Product Profile | 280ES-PC001 |
| Selection Guide | Publication |
| 280-sg002_-en-p | 280-SG002 |
| User Manual | Publication |
| 280es-um002_-en-p | 280ES-UM002 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|