281E-F12Z-10A-RRG
ArmorStart DOLR-G Starter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Product at a glance
Description
281E ArmorStart EtherNet/IP for Automotives EtherNet/IPUL Type 4 /12 and IP 67,Current Range 0.24….1.2 A
281E-F12Z-10A-RRG
ArmorStart DOLR-G Starter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Product at a glance
Description
281E ArmorStart EtherNet/IP for Automotives EtherNet/IPUL Type 4 /12 and IP 67,Current Range 0.24….1.2 A
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
C
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
281E-F12Z-10A-RRG
|
|---|---|
| UPC |
889508117867
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
| Communications |
EtherNet/IP
|
|---|---|
| Mounting |
Near motor
|
| Power Supply |
24V DC
|
| Setting |
Class 10,15,20
|
| Temperature Rating |
-20…40 °C (-4…104 °F)
|
| Drawings | |
|---|---|
| Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| General | Publication |
|---|---|
| Selection Guide | 280-SG002 |
| Technical Data | 280ES-TD001 |
| Product Cutsheet | -- |
| User Manual | 280ES-UM002 |
| Product Profile | 280ES-PC001 |
| Selection Guide | Publication |
|---|---|
| 280-sg002_-en-p | 280-SG002 |
| User Manual | Publication |
|---|---|
| 280es-um002_-en-p | 280ES-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Version:
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
281E-F12Z-10A-RRG
|
|---|---|
| UPC |
889508117867
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
Electrical & Connectivity
| Communications |
EtherNet/IP
|
|---|---|
| Mounting |
Near motor
|
| Power Supply |
24V DC
|
| Setting |
Class 10,15,20
|
| Temperature Rating |
-20…40 °C (-4…104 °F)
|
Drawings
| Drawings | |
|---|---|
| Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
Documents
|
Selection Guide
General
280-SG002 |
|
Technical Data
General
280ES-TD001 |
|
Product Cutsheet
General
-- |
|
User Manual
General
280ES-UM002 |
|
Product Profile
General
280ES-PC001 |
|
280-sg002_-en-p
Selection Guide
280-SG002 |
|
280es-um002_-en-p
User Manual
280ES-UM002 |
| General | Publication |
|---|---|
| Selection Guide | 280-SG002 |
| Technical Data | 280ES-TD001 |
| Product Cutsheet | -- |
| User Manual | 280ES-UM002 |
| Product Profile | 280ES-PC001 |
| Selection Guide | Publication |
| 280-sg002_-en-p | 280-SG002 |
| User Manual | Publication |
| 280es-um002_-en-p | 280ES-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Version:
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
ArmorStart DOLR-G Starter
281E-F12Z-10A-RRG
Close
Print
Copyright ©2026 Rockwell Automation, Inc.