ArmorStart Safety DOLR Mod
ArmorStart Safety DOLR Mod
| Unique Product Identifier |
281E-F12S-NC-RG
|
|---|---|
| UPC |
889508117904
|
| Estimated Lead Time |
182 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| 3-phase power/motor cable connection |
Round-ArmorStart ST compatible
|
|---|---|
| Application in industrial area permitted |
True
|
| Average frequency of a dangerous failure (PFH) |
6.0E-9 (1/h)
|
| Blocking voltage, max |
Output ratings - sourced from control circuit (A1/A2): 35V DC
|
| Circuit breaker operational current rating, max |
60 A @ 600Y/347V (short circuit protection: 10A, 10B, 10C, 25D)
|
| Communication rate |
10/100 Mbs with auto negotiate half duplex and full duplex
|
| Component response time |
Bulletin 281: 20...40 ms
|
| Configuration |
Web server: status, diagnostics and configuration tabs
|
| Contact rating |
SI - SM1 and SM2 (24V DC): DC-12 L/R, 1 ms resistive, 6 A
|
| Contact type |
SI - SM1 and SM2 (24V DC): IEC 60947-5-1 Annex L - mechanically
|
| Contactor size |
12 A safety contactor
|
| Control module |
Control module only
|
| Control voltage |
EtherNet/IP version: 24V DC
|
| Conventional thermal current (Ith) |
Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A maximum combined
|
| Current available |
Sensor source: 50 mA maximum per input, 200 mA for any single point @ input rating
|
| Cycle rate, max |
Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads
|
| DHCP timeout |
30 s
|
| Data rate |
Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets
|
| Device connections |
TCP port supports 5 concurrent incoming connections
|
| Device level ring |
Beacon-based performance including IEEE 1588 end to end transparent clock
|
| Dielectric withstand |
Power circuit: 2500V AC per IEC
|
|
Web server: support simple mail transfer protocol (SMTP)
|
|
| Ethernet receptacles |
2 D-coded, 4-pin female M12 connectors
|
| Fault recovery |
DLR: Ring recovery time is less than 3 ms for a 50 node network
|
| Fuse operational current rating, max |
30 A @ 600Y/347V (short circuit protection: 10A, 10B, 10C, 25D)
|
| IP address |
DHCP enabled by default
|
| Input OFF-state current |
Sourced from control circuit (A3/A2): <1.5 mA
|
| Input OFF-state voltage |
Sourced from control circuit (A3/A2): 0...5V DC
|
| Input ON-state current |
Sourced from control circuit (A3/A2): 7.2mA @ 24V DC
|
| Input ON-state voltage |
Sourced from control circuit (A3/A2): 10...26V DC
|
| Input compatibility |
IEC 61131-2 per IEC
|
| Input filter - software selectable |
Sourced from control circuit (A3/A2): settable from 0...64 ms in 1 ms increments (ON to OFF)
|
| Input frequency response, max |
Sourced from control circuit (A3/A2): 200 Hz (DeviceLogix response is greater than 200 Hz, network response depends on control system network performance.)
|
| Insulation voltage |
Power circuit: rated 600V AC
|
| Load types |
Output ratings - sourced from control circuit (A1/A2): resistive or light inductive
|
| MTTF |
100 year
|
| Mains frequency |
50/60 Hz
|
| Module inrush current |
EtherNet/IP version: 1.09 A (A1/A2 with HOA)
|
| Module steady current |
EtherNet/IP version: 0.3 A (A3/A2 without HOA)
|
| Number of outputs |
)
|
| ON-state voltage, max |
Sourced from control circuit (A1/A2): 1.5V DC @ maximum output
|
| Off-state leakage current, max |
Output ratings - sourced from control circuit (A1/A2): 10 µA
|
| Operating frequency |
Power circuit: 50/60 Hz
|
| Operational power rating |
Reversing starters - IP67/NEMA Type 4: 3Hp @ 460V AC, 60 Hz (EtherNet communication)
|
| Option 1 |
Status only keypad
|
| Overload current |
1.1 A
|
| Overvoltage category |
Control circuit: III per IEC
|
| Peak output current |
Output ratings - sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC
|
| Ports |
Embedded switch with 2 ports
|
| RMS symmetrical amperes |
65 kA @ 600Y/347V (short circuit protection: 10A, 10B, 10C, 25D)
|
| Rated impulse voltage |
Power circuit: 6 kV
|
| Rated input operation voltage |
Sourced from control circuit (A3/A2): 24V DC
|
| Rated operating current, max |
Power circuit: 5.5 A
|
| Rated operation voltage |
Power circuit: 200...575V
|
| Rated output operation voltage |
Sourced from control circuit (A1/A2): 26.4V DC
|
| SO - P/M |
3 W/0.125 A per contactor (two safety contactors)
|
| Security |
Web server: login and password configurable
|
| Short circuit protection device performance (SCPD) type |
Type 1
|
| Supporting protocol for EtherNet/IP |
True
|
| Surge suppression |
Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC
|
| Thermo-protection |
Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection
|
| Total control power (pick up) |
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
|
| Total control power (running) |
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
|
| Trip class |
Class 10, 15, 20
|
| Trip rating |
120% of full load current (FLC) setting
|
| Type of contacts |
Output ratings - sourced from control circuit (A1/A2): normally open (N.O.)
|
| Type of control circuit |
Output ratings - sourced from control circuit (A1/A2): Solid state sourcing output
|
| Type of current |
Output ratings - sourced from control circuit (A1/A2): 24V DC
|
| Utilization category |
Power circuit: AC-3 per IEC
|
| Voltage status only |
Sensor source: 11...26.4V DC from unswitched power (A3-A2)
|
| Web server |
Embedded web server
|
| Altitude |
2000 m
|
|---|---|
| Conducted radio frequency emissions |
10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz
|
| Degree of protection (NEMA) |
4
|
| Electrostatic discharge |
4 kV contact and 8 kV air
|
| Fast transient |
2 kV (power), 2 kV (PE), 1 kV (communications and control)
|
| Humidity |
5...95% noncondensing
|
| Operating temperature |
-20 °C
|
| Pollution degree |
3
|
| Protection against shock |
Power circuit: IP2X per IEC
|
| Radiated emissions |
Class A, Group 1, equivalent to C2 emissions
|
| Radio frequency electromagnetic field |
10 V/m, 80 MHz...1 GHz, 3 V/m, 1.4 GHz...2 GHz, 1 V/m, 2.0 GHz ...2.7 GHz
|
| Storage and transportation temperature |
-25 °C
|
| Surge transient |
1 kV (12) L-L, 2 kV (2) L-N (earth)
|
| Degree of protection (IP) |
IP67
|
|---|---|
| Disconnect lock out |
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
|
| Mechanical life operations |
Contactor C23, AC-3 (IEC), 13000000
|
| Shipping weight, approx |
10.4 kg
|
| Shock |
Opsal: 15 G
|
| Tightening torque |
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
|
| Vibration |
Opsal, 1 G, 0.15 mm (0.006 in) displacement
|
| Wire strip length |
Power and ground terminals: 0.35 in (9 mm)
|
| Number of poles |
3
|
|---|---|
| Wire size |
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
|
| Drawings | |
|---|---|
| Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Profile | 280ES-PC001 |
| Selection Guide | 280-SG002 |
| Product Cutsheet | -- |
| User Manual | 280ES-UM002 |
| Technical Data | 280ES-TD001 |
| Selection Guide | Publication |
|---|---|
| 280-sg002_-en-p | 280-SG002 |
| User Manual | Publication |
|---|---|
| 280es-um002_-en-p | 280ES-UM002 |
This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
281E-F12S-NC-RG
|
|---|---|
| UPC |
889508117904
|
| Estimated Lead Time |
182 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
Electrical & Connectivity
| 3-phase power/motor cable connection |
Round-ArmorStart ST compatible
|
|---|---|
| Application in industrial area permitted |
True
|
| Average frequency of a dangerous failure (PFH) |
6.0E-9 (1/h)
|
| Blocking voltage, max |
Output ratings - sourced from control circuit (A1/A2): 35V DC
|
| Circuit breaker operational current rating, max |
60 A @ 600Y/347V (short circuit protection: 10A, 10B, 10C, 25D)
|
| Communication rate |
10/100 Mbs with auto negotiate half duplex and full duplex
|
| Component response time |
Bulletin 281: 20...40 ms
|
| Configuration |
Web server: status, diagnostics and configuration tabs
|
| Contact rating |
SI - SM1 and SM2 (24V DC): DC-12 L/R, 1 ms resistive, 6 A
|
| Contact type |
SI - SM1 and SM2 (24V DC): IEC 60947-5-1 Annex L - mechanically
|
| Contactor size |
12 A safety contactor
|
| Control module |
Control module only
|
| Control voltage |
EtherNet/IP version: 24V DC
|
| Conventional thermal current (Ith) |
Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A maximum combined
|
| Current available |
Sensor source: 50 mA maximum per input, 200 mA for any single point @ input rating
|
| Cycle rate, max |
Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads
|
| DHCP timeout |
30 s
|
| Data rate |
Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets
|
| Device connections |
TCP port supports 5 concurrent incoming connections
|
| Device level ring |
Beacon-based performance including IEEE 1588 end to end transparent clock
|
| Dielectric withstand |
Power circuit: 2500V AC per IEC
|
|
Web server: support simple mail transfer protocol (SMTP)
|
|
| Ethernet receptacles |
2 D-coded, 4-pin female M12 connectors
|
| Fault recovery |
DLR: Ring recovery time is less than 3 ms for a 50 node network
|
| Fuse operational current rating, max |
30 A @ 600Y/347V (short circuit protection: 10A, 10B, 10C, 25D)
|
| IP address |
DHCP enabled by default
|
| Input OFF-state current |
Sourced from control circuit (A3/A2): <1.5 mA
|
| Input OFF-state voltage |
Sourced from control circuit (A3/A2): 0...5V DC
|
| Input ON-state current |
Sourced from control circuit (A3/A2): 7.2mA @ 24V DC
|
| Input ON-state voltage |
Sourced from control circuit (A3/A2): 10...26V DC
|
| Input compatibility |
IEC 61131-2 per IEC
|
| Input filter - software selectable |
Sourced from control circuit (A3/A2): settable from 0...64 ms in 1 ms increments (ON to OFF)
|
| Input frequency response, max |
Sourced from control circuit (A3/A2): 200 Hz (DeviceLogix response is greater than 200 Hz, network response depends on control system network performance.)
|
| Insulation voltage |
Power circuit: rated 600V AC
|
| Load types |
Output ratings - sourced from control circuit (A1/A2): resistive or light inductive
|
| MTTF |
100 year
|
| Mains frequency |
50/60 Hz
|
| Module inrush current |
EtherNet/IP version: 1.09 A (A1/A2 with HOA)
|
| Module steady current |
EtherNet/IP version: 0.3 A (A3/A2 without HOA)
|
| Number of outputs |
)
|
| ON-state voltage, max |
Sourced from control circuit (A1/A2): 1.5V DC @ maximum output
|
| Off-state leakage current, max |
Output ratings - sourced from control circuit (A1/A2): 10 µA
|
| Operating frequency |
Power circuit: 50/60 Hz
|
| Operational power rating |
Reversing starters - IP67/NEMA Type 4: 3Hp @ 460V AC, 60 Hz (EtherNet communication)
|
| Option 1 |
Status only keypad
|
| Overload current |
1.1 A
|
| Overvoltage category |
Control circuit: III per IEC
|
| Peak output current |
Output ratings - sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC
|
| Ports |
Embedded switch with 2 ports
|
| RMS symmetrical amperes |
65 kA @ 600Y/347V (short circuit protection: 10A, 10B, 10C, 25D)
|
| Rated impulse voltage |
Power circuit: 6 kV
|
| Rated input operation voltage |
Sourced from control circuit (A3/A2): 24V DC
|
| Rated operating current, max |
Power circuit: 5.5 A
|
| Rated operation voltage |
Power circuit: 200...575V
|
| Rated output operation voltage |
Sourced from control circuit (A1/A2): 26.4V DC
|
| SO - P/M |
3 W/0.125 A per contactor (two safety contactors)
|
| Security |
Web server: login and password configurable
|
| Short circuit protection device performance (SCPD) type |
Type 1
|
| Supporting protocol for EtherNet/IP |
True
|
| Surge suppression |
Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC
|
| Thermo-protection |
Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection
|
| Total control power (pick up) |
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
|
| Total control power (running) |
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
|
| Trip class |
Class 10, 15, 20
|
| Trip rating |
120% of full load current (FLC) setting
|
| Type of contacts |
Output ratings - sourced from control circuit (A1/A2): normally open (N.O.)
|
| Type of control circuit |
Output ratings - sourced from control circuit (A1/A2): Solid state sourcing output
|
| Type of current |
Output ratings - sourced from control circuit (A1/A2): 24V DC
|
| Utilization category |
Power circuit: AC-3 per IEC
|
| Voltage status only |
Sensor source: 11...26.4V DC from unswitched power (A3-A2)
|
| Web server |
Embedded web server
|
Compliance & Environment
| Altitude |
2000 m
|
|---|---|
| Conducted radio frequency emissions |
10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz
|
| Degree of protection (NEMA) |
4
|
| Electrostatic discharge |
4 kV contact and 8 kV air
|
| Fast transient |
2 kV (power), 2 kV (PE), 1 kV (communications and control)
|
| Humidity |
5...95% noncondensing
|
| Operating temperature |
-20 °C
|
| Pollution degree |
3
|
| Protection against shock |
Power circuit: IP2X per IEC
|
| Radiated emissions |
Class A, Group 1, equivalent to C2 emissions
|
| Radio frequency electromagnetic field |
10 V/m, 80 MHz...1 GHz, 3 V/m, 1.4 GHz...2 GHz, 1 V/m, 2.0 GHz ...2.7 GHz
|
| Storage and transportation temperature |
-25 °C
|
| Surge transient |
1 kV (12) L-L, 2 kV (2) L-N (earth)
|
Physical Characteristics
| Degree of protection (IP) |
IP67
|
|---|---|
| Disconnect lock out |
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
|
| Mechanical life operations |
Contactor C23, AC-3 (IEC), 13000000
|
| Shipping weight, approx |
10.4 kg
|
| Shock |
Opsal: 15 G
|
| Tightening torque |
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
|
| Vibration |
Opsal, 1 G, 0.15 mm (0.006 in) displacement
|
| Wire strip length |
Power and ground terminals: 0.35 in (9 mm)
|
| Number of poles |
3
|
|---|---|
| Wire size |
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
|
Drawings
| Drawings | |
|---|---|
| Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Profile
General
280ES-PC001 |
|
Selection Guide
General
280-SG002 |
|
Product Cutsheet
General
-- |
|
User Manual
General
280ES-UM002 |
|
Technical Data
General
280ES-TD001 |
|
280-sg002_-en-p
Selection Guide
280-SG002 |
|
280es-um002_-en-p
User Manual
280ES-UM002 |
| General | Publication |
|---|---|
| Product Profile | 280ES-PC001 |
| Selection Guide | 280-SG002 |
| Product Cutsheet | -- |
| User Manual | 280ES-UM002 |
| Technical Data | 280ES-TD001 |
| Selection Guide | Publication |
| 280-sg002_-en-p | 280-SG002 |
| User Manual | Publication |
| 280es-um002_-en-p | 280ES-UM002 |
Certifications
This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|