Degree of protection (IP) | IP67 |
---|---|
Shipping weight, approx | 10.4 kg |
Shock | Opsal: 15 G |
Wire strip length | Power and ground terminals: 0.35 in (9 mm) |
Vibration | Opsal, 1 G, 0.15 mm (0.006 in) displacement |
Tightening torque | Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal) |
Mechanical life operations | Contactor C23, AC-3 (IEC), 13000000 |
Disconnect lock out | Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed. |
Altitude | 2000 |
---|---|
Operating temperature | -20 |
Storage and transportation temperature | -25 |
Humidity | 5...95% noncondensing |
Protection against shock | Power circuit: IP2X per IEC |
Surge transient | 1 kV (12) L-L, 2 kV (2) L-N (earth) |
Radiated emissions | Class A, Group 1, equivalent to C2 emissions |
Conducted radio frequency emissions | 10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz |
Radio frequency electromagnetic field | 10 V/m, 80 MHz...1 GHz, 3 V/m, 1.4 GHz...2 GHz, 1 V/m, 2.0 GHz ...2.7 GHz |
Degree of protection (NEMA) | 4 |
Pollution degree | 3 |
Electrostatic discharge | 4 kV contact and 8 kV air |
Fast transient | 2 kV (power), 2 kV (PE), 1 kV (communications and control) |
Overload current | 0.24 A |
---|---|
DHCP timeout | 30 s |
Web server | Embedded web server |
Contactor size | 12 A safety contactor |
Control module | Control module only |
Overvoltage category | Control circuit: III per IEC |
Rated impulse voltage | Power circuit: 6 kV |
Control voltage | EtherNet/IP version: 24V DC |
IP address | DHCP enabled by default |
Rated operating current, max | Power circuit: 1.2 A |
Ports | Embedded switch with 2 ports |
Rated input operation voltage | Sourced from control circuit (A3/A2): 24V DC |
Input OFF-state current | Sourced from control circuit (A3/A2): <1.5 mA |
Input OFF-state voltage | Sourced from control circuit (A3/A2): 0...5V DC |
Module inrush current | EtherNet/IP version: 1.09 A (A1/A2 with HOA) |
Module steady current | EtherNet/IP version: 0.3 A (A3/A2 without HOA) |
Total control power (running) | EtherNet/IP version: 7.2 W (A3/A2 without HOA) |
Input ON-state voltage | Sourced from control circuit (A3/A2): 10...26V DC |
Operating frequency | Power circuit: 50/60 Hz |
Input ON-state current | Sourced from control circuit (A3/A2): 7.2mA @ 24V DC |
Ethernet receptacles | 2 D-coded, 4-pin female M12 connectors |
Option 1 | Status only keypad |
Voltage status only | Sensor source: 11...26.4V DC from unswitched power (A3-A2) |
Trip rating | 120% of full load current (FLC) setting |
Type of current | Output ratings - sourced from control circuit (A1/A2): 24V DC |
Input compatibility | IEC 61131-2 per IEC |
ON-state voltage, max | Sourced from control circuit (A1/A2): 1.5V DC @ maximum output |
Contact rating | SI - SM1 and SM2 (24V DC): DC-12 L/R, 1 ms resistive, 6 A |
Rated output operation voltage | Sourced from control circuit (A1/A2): 26.4V DC |
Insulation voltage | Power circuit: rated 600V AC |
Communication rate | 10/100 Mbs with auto negotiate half duplex and full duplex |
Dielectric withstand | Power circuit: 2500V AC per IEC |
Type of contacts | Output ratings - sourced from control circuit (A1/A2): normally open (N.O.) |
SO - P/M | 3 W/0.125 A per contactor (two safety contactors) |
Current available | Sensor source: 50 mA maximum per input, 200 mA for any single point @ input rating |
Type of control circuit | Output ratings - sourced from control circuit (A1/A2): Solid state sourcing output |
Conventional thermal current (Ith) | Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A maximum combined |
Circuit breaker operational current rating, max | 60 A @ 600Y/347V (short circuit protection: 10A, 10B, 10C, 25D) |
RMS symmetrical amperes | 65 kA @ 600Y/347V (short circuit protection: 10A, 10B, 10C, 25D) |
Rated operation voltage | Power circuit: 200...575V |
3-phase power/motor cable connection | Round-ArmorStart ST compatible |
Input filter - software selectable | Sourced from control circuit (A3/A2): settable from 0...64 ms in 1 ms increments (ON to OFF) |
Fuse operational current rating, max | 30 A @ 600Y/347V (short circuit protection: 10A, 10B, 10C, 25D) |
Total control power (pick up) | EtherNet/IP version: 7.2 W (A3/A2 without HOA) |
Peak output current | Output ratings - sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC |
Trip class | Class 10, 15, 20 |
Operational power rating | Reversing starters - IP67/NEMA Type 4: 0.5Hp @ 460V AC, 60 Hz (EtherNet communication) |
Input frequency response, max | Sourced from control circuit (A3/A2): 200 Hz (DeviceLogix response is greater than 200 Hz, network response depends on control system network performance.) |
Device connections | TCP port supports 5 concurrent incoming connections |
Application in industrial area permitted | Yes |
Supporting protocol for EtherNet/IP | Yes |
Mains frequency | 50/60 Hz |
MTTF | 100 year |
Short circuit protection device performance (SCPD) type | Type 1 |
Average frequency of a dangerous failure (PFH) | 6.0E-9 (1/h) |
Component response time | Bulletin 281: 20...40 ms |
Utilization category | Power circuit: AC-3 per IEC |
Security | Web server: login and password configurable |
Configuration | Web server: status, diagnostics and configuration tabs |
Web server: support simple mail transfer protocol (SMTP) | |
Off-state leakage current, max | Output ratings - sourced from control circuit (A1/A2): 10 µA |
Blocking voltage, max | Output ratings - sourced from control circuit (A1/A2): 35V DC |
Contact type | SI - SM1 and SM2 (24V DC): IEC 60947-5-1 Annex L - mechanically |
Fault recovery | DLR: Ring recovery time is less than 3 ms for a 50 node network |
Number of outputs | ) |
Device level ring | Beacon-based performance including IEEE 1588 end to end transparent clock |
Load types | Output ratings - sourced from control circuit (A1/A2): resistive or light inductive |
Surge suppression | Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC |
Cycle rate, max | Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads |
Thermo-protection | Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection |
Data rate | Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets |
Wire size | Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal) |
---|---|
Number of poles | 3 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 33.655 |
Lead Time | 41 |
Dimension Width | 38.1 |
Dimension Length | 59.055 |
Stock Status | NON_STOCKED |
Weight | 8.196 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Technical Data | 280ES-TD001 |
General | Product Profile | 280ES-PC001 |
General | User Manual | 280ES-UM002 |
General | Selection Guide | 280-SG002 |
User Manual | 280e-um001_-en-p | 280E-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (IP) | IP67 |
---|---|
Shipping weight, approx | 10.4 kg |
Shock | Opsal: 15 G |
Wire strip length | Power and ground terminals: 0.35 in (9 mm) |
Vibration | Opsal, 1 G, 0.15 mm (0.006 in) displacement |
Tightening torque | Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal) |
Mechanical life operations | Contactor C23, AC-3 (IEC), 13000000 |
Disconnect lock out | Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed. |
Altitude | 2000 |
---|---|
Operating temperature | -20 |
Storage and transportation temperature | -25 |
Humidity | 5...95% noncondensing |
Protection against shock | Power circuit: IP2X per IEC |
Surge transient | 1 kV (12) L-L, 2 kV (2) L-N (earth) |
Radiated emissions | Class A, Group 1, equivalent to C2 emissions |
Conducted radio frequency emissions | 10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz |
Radio frequency electromagnetic field | 10 V/m, 80 MHz...1 GHz, 3 V/m, 1.4 GHz...2 GHz, 1 V/m, 2.0 GHz ...2.7 GHz |
Degree of protection (NEMA) | 4 |
Pollution degree | 3 |
Electrostatic discharge | 4 kV contact and 8 kV air |
Fast transient | 2 kV (power), 2 kV (PE), 1 kV (communications and control) |
Overload current | 0.24 A |
---|---|
DHCP timeout | 30 s |
Web server | Embedded web server |
Contactor size | 12 A safety contactor |
Control module | Control module only |
Overvoltage category | Control circuit: III per IEC |
Rated impulse voltage | Power circuit: 6 kV |
Control voltage | EtherNet/IP version: 24V DC |
IP address | DHCP enabled by default |
Rated operating current, max | Power circuit: 1.2 A |
Ports | Embedded switch with 2 ports |
Rated input operation voltage | Sourced from control circuit (A3/A2): 24V DC |
Input OFF-state current | Sourced from control circuit (A3/A2): <1.5 mA |
Input OFF-state voltage | Sourced from control circuit (A3/A2): 0...5V DC |
Module inrush current | EtherNet/IP version: 1.09 A (A1/A2 with HOA) |
Module steady current | EtherNet/IP version: 0.3 A (A3/A2 without HOA) |
Total control power (running) | EtherNet/IP version: 7.2 W (A3/A2 without HOA) |
Input ON-state voltage | Sourced from control circuit (A3/A2): 10...26V DC |
Operating frequency | Power circuit: 50/60 Hz |
Input ON-state current | Sourced from control circuit (A3/A2): 7.2mA @ 24V DC |
Ethernet receptacles | 2 D-coded, 4-pin female M12 connectors |
Option 1 | Status only keypad |
Voltage status only | Sensor source: 11...26.4V DC from unswitched power (A3-A2) |
Trip rating | 120% of full load current (FLC) setting |
Type of current | Output ratings - sourced from control circuit (A1/A2): 24V DC |
Input compatibility | IEC 61131-2 per IEC |
ON-state voltage, max | Sourced from control circuit (A1/A2): 1.5V DC @ maximum output |
Contact rating | SI - SM1 and SM2 (24V DC): DC-12 L/R, 1 ms resistive, 6 A |
Rated output operation voltage | Sourced from control circuit (A1/A2): 26.4V DC |
Insulation voltage | Power circuit: rated 600V AC |
Communication rate | 10/100 Mbs with auto negotiate half duplex and full duplex |
Dielectric withstand | Power circuit: 2500V AC per IEC |
Type of contacts | Output ratings - sourced from control circuit (A1/A2): normally open (N.O.) |
SO - P/M | 3 W/0.125 A per contactor (two safety contactors) |
Current available | Sensor source: 50 mA maximum per input, 200 mA for any single point @ input rating |
Type of control circuit | Output ratings - sourced from control circuit (A1/A2): Solid state sourcing output |
Conventional thermal current (Ith) | Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A maximum combined |
Circuit breaker operational current rating, max | 60 A @ 600Y/347V (short circuit protection: 10A, 10B, 10C, 25D) |
RMS symmetrical amperes | 65 kA @ 600Y/347V (short circuit protection: 10A, 10B, 10C, 25D) |
Rated operation voltage | Power circuit: 200...575V |
3-phase power/motor cable connection | Round-ArmorStart ST compatible |
Input filter - software selectable | Sourced from control circuit (A3/A2): settable from 0...64 ms in 1 ms increments (ON to OFF) |
Fuse operational current rating, max | 30 A @ 600Y/347V (short circuit protection: 10A, 10B, 10C, 25D) |
Total control power (pick up) | EtherNet/IP version: 7.2 W (A3/A2 without HOA) |
Peak output current | Output ratings - sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC |
Trip class | Class 10, 15, 20 |
Operational power rating | Reversing starters - IP67/NEMA Type 4: 0.5Hp @ 460V AC, 60 Hz (EtherNet communication) |
Input frequency response, max | Sourced from control circuit (A3/A2): 200 Hz (DeviceLogix response is greater than 200 Hz, network response depends on control system network performance.) |
Device connections | TCP port supports 5 concurrent incoming connections |
Application in industrial area permitted | Yes |
Supporting protocol for EtherNet/IP | Yes |
Mains frequency | 50/60 Hz |
MTTF | 100 year |
Short circuit protection device performance (SCPD) type | Type 1 |
Average frequency of a dangerous failure (PFH) | 6.0E-9 (1/h) |
Component response time | Bulletin 281: 20...40 ms |
Utilization category | Power circuit: AC-3 per IEC |
Security | Web server: login and password configurable |
Configuration | Web server: status, diagnostics and configuration tabs |
Web server: support simple mail transfer protocol (SMTP) | |
Off-state leakage current, max | Output ratings - sourced from control circuit (A1/A2): 10 µA |
Blocking voltage, max | Output ratings - sourced from control circuit (A1/A2): 35V DC |
Contact type | SI - SM1 and SM2 (24V DC): IEC 60947-5-1 Annex L - mechanically |
Fault recovery | DLR: Ring recovery time is less than 3 ms for a 50 node network |
Number of outputs | ) |
Device level ring | Beacon-based performance including IEEE 1588 end to end transparent clock |
Load types | Output ratings - sourced from control circuit (A1/A2): resistive or light inductive |
Surge suppression | Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC |
Cycle rate, max | Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads |
Thermo-protection | Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection |
Data rate | Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets |
Wire size | Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal) |
---|---|
Number of poles | 3 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 33.655 |
Lead Time | 41 |
Dimension Width | 38.1 |
Dimension Length | 59.055 |
Stock Status | NON_STOCKED |
Weight | 8.196 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Technical Data
General
280ES-TD001 |
Product Profile
General
280ES-PC001 |
User Manual
General
280ES-UM002 |
Selection Guide
General
280-SG002 |
280e-um001_-en-p
User Manual
280E-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Technical Data | 280ES-TD001 |
General | Product Profile | 280ES-PC001 |
General | User Manual | 280ES-UM002 |
General | Selection Guide | 280-SG002 |
User Manual | 280e-um001_-en-p | 280E-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.