281E-F12S-10B-RRG
ArmorStart DOLR-G Saf Starter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Product at a glance
Description
281E ArmorStart EtherNet/IP with Safety for Automotives,Current Range 0.5….2.5 A,EtherNet/IP, Hardwired Safe Torque Off, 4 inputs & 2 outputs,UL Type 4 /12 and IP 67
281E-F12S-10B-RRG
ArmorStart DOLR-G Saf Starter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Product at a glance
Description
281E ArmorStart EtherNet/IP with Safety for Automotives,Current Range 0.5….2.5 A,EtherNet/IP, Hardwired Safe Torque Off, 4 inputs & 2 outputs,UL Type 4 /12 and IP 67
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
281E-F12S-10B-RRG
|
|---|---|
| UPC |
889508117935
|
| Estimated Lead Time |
97 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| Communications |
EtherNet/IP
|
|---|---|
| Mounting |
Near motor
|
| Power Supply |
24V DC
|
| Setting |
Class 10,15,20
|
| Temperature Rating |
-20…40C
|
| 3-phase power/motor cable connection |
Control and 3-phase power, male receptacle with motor cable
|
|---|---|
| Application in industrial area permitted |
True
|
| Application in industrial area permitted (SCPD list) |
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
|
| Average probability of dangerous failure |
MTTF for uncontrolled stop: 6.0E-9 (1/h)
|
| Blocking voltage, max |
Output ratings - sourced from control circuit (A1/A2): 35V DC
|
| Circuit breaker operational current rating, max |
60 A @ 600Y/347V
|
| Communication rate |
Ethernet port: 10/100 Mbs with auto negotiate half duplex and full duplex
|
| Component response time |
20 ms
|
| Conection type |
Quick disconnects
|
| Configuration |
Web server: status, diagnostics and configuration tabs
|
| Contact rating |
SI - SM1 and SM2 (24V DC): DC-12 L/R, 1 ms resistive, 6 A
|
| Contact type |
SI - SM1 and SM2 (24V DC): IEC 60947-5-1 Annex L - mechanically
|
| Contactor size |
12 A safety contactor
|
| Conventional thermal current (Ith) |
Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A maximum combined
|
| Current available |
Sensor source: 50 mA maximum per input, 200 mA for any single point
|
| Cycle rate, max |
Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads
|
| DC control voltage |
EtherNet/IP version: 24V DC (A1/A2, A3/A2, without and without HOA)
|
| DHCP timeout |
Ethernet port: 30 s
|
| Data |
Ethernet port: Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets
|
| Device connections |
TCP port supports 5 concurrent incoming connections
|
| Device level ring |
Beacon-based performance including IEEE 1588 end to end transparent clock
|
| Dielectric withstand |
Power circuit: 2500V AC per IEC
|
| Disconnect |
Motor disconnect
|
|
Web server: support simple mail transfer protocol (SMTP)
|
|
| Ethernet receptacles |
Ethernet port: 2 D-coded, 4-pin female M12 connectors
|
| Fault recovery |
DLR: ring recovery time is less than 3 ms for a 50 node network
|
| Fuse operational current rating, max |
30 A @ 600Y/347V
|
| IP address |
Ethernet port: DHCP enabled by default
|
| Input OFF-state current |
Sourced from control circuit (A3/A3): <1.5 mA
|
| Input OFF-state voltage |
Sourced from control circuit (A3/A3): 0...5V DC
|
| Input ON-state current |
Sourced from control circuit (A3/A3): 7.2mA @ 24V DC
|
| Input ON-state voltage |
Sourced from control circuit (A3/A3): 10...26V DC
|
| Input compatibility |
Sourced from control circuit (A3/A3): IEC 61131-2 per IEC
|
| Input filter - software selectable |
Sourced from control circuit (A3/A3): settable from 0...64 ms in 1 ms increments (ON to OFF)
|
| Input frequency response, max |
Sourced from control circuit (A3/A3): 200 Hz (DeviceLogix response is greater than 200 Hz. Network response depends on control system network performance.)
|
| Insulation voltage |
Power circuit: rated 600V
|
| Load types |
Output ratings - sourced from control circuit (A1/A2): resistive or light inductive
|
| MTTFd years |
100 year
|
| Mains frequency |
50/60 Hz
|
| Module inrush current |
EtherNet/IP version: 1.09 A (A1/A2 with HOA)
|
| Module steady current |
EtherNet/IP version: 0.3 A (A3/A2 without HOA)
|
| Number of contacts |
Output ratings - sourced from control circuit (A1/A2): 2
|
| Number of digital inputs |
4
|
| Number of digital outputs |
2
|
| ON-state voltage, max |
Output ratings - sourced from control circuit (A1/A2): 1.5V DC
|
| Off-state leakage current, max |
Output ratings - sourced from control circuit (A1/A2): 10 µA
|
| Operating frequency |
Power circuit: 50/60 Hz
|
| Operational power rating |
Reversing starters - IP67/NEMA Type 4: 1.5Hp @ 575V AC, 60 Hz
|
| Option 1 |
Status only keypad
|
| Overload current |
3.2 A
|
| Overvoltage category |
Control circuit: III per IEC
|
| Peak output current |
Output ratings - sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC
|
| Ports |
Ethernet port: embedded switch with 2 ports
|
| Product type |
Reversing starter
|
| RMS symmetrical amperes |
65 kA @ 600Y/347V
|
| Rated impulse voltage |
Power circuit: 6 kV
|
| Rated input operation voltage |
Sourced from control circuit (A3/A2): 24V DC
|
| Rated operation voltage |
Power circuit: 200...575V
|
| Rated operational current |
Power circuit: 2.5 A maximum
|
| Rated output operation voltage |
Output ratings - sourced from control circuit (A1/A2): 26.4V DC
|
| SO - P/M |
SI - SM1 and SM2 (24V DC): 3 W/0.125 A per contactor (two safety contactors)
|
| Safety |
Hardwired Safety (STO)
|
| Security |
Web server: login and password configurable
|
| Short circuit protection |
10 A rated device
|
| Short circuit protection device (SCPD) |
Type 1
|
| Short circuit rating |
30 kA
|
| Supporting protocol for EtherNet/IP |
True
|
| Surge suppression |
Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC
|
| Thermo-protection |
Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection
|
| Total control power (pick up) |
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
|
| Total control power (running) |
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
|
| Trip class |
Class 10, 15, 20
|
| Trip rating |
120% of full load current (FLC) setting
|
| Type of contacts |
Output ratings - sourced from control circuit (A1/A2): normally open (N.O.)
|
| Type of control circuit |
Output ratings - sourced from control circuit (A1/A2): solid state sourcing output
|
| Type of current |
Output ratings - sourced from control circuit (A1/A2): 24 DC
|
| Utilization category |
Power circuit: AC-3 per IEC
|
| Voltage status only |
Sensor source: 11...26.4V DC from unswitched power (A3-A2)
|
| Web server |
Embedded web server
|
| Altitude |
2000 m
|
|---|---|
| Conducted radio frequency emissions |
10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz
|
| Degree of protection (NEMA) |
4
|
| Electrostatic discharge |
4 kV contact and 8 kV Air
|
| Fast transient |
2 kV (power), 2 kV (PE), 1 kV (communications and control)
|
| Humidity |
5...95% (noncondensing)
|
| Operating temperature |
-20 °C
|
| Pollution degree |
3
|
| Protection against shock |
Power circuit: IP2X per IEC
|
| Radiated emissions |
Class A, Group 1, equivalent to C2 emissions
|
| Radio frequency electromagnetic field |
10V/m, 80 MHz...1 GHz, 3V/m, 1.4 GHz...2 GHz, 1V/m, 2.0 GHz...2.7 GHz
|
| Storage and transportation temperature |
-25 °C
|
| Surge transient |
1 kV (12) L-L, 2 kV (2) L-N (earth)
|
Mechanical
| Degree of protection (IP) |
IP67
|
|---|---|
| Disconnect lock out |
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
|
| Mechanical life operations |
Contactor C12 (AC-3): 13000000 ops per UL/NEMA
|
| Shipping weight, approx |
10.4 kg
|
| Shock |
Opsal: 15 G
|
| Tightening torque |
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
|
| Vibration |
Opsal, 1 G, 0.15 mm (0.006 in) displacement
|
| Wire strip length |
Power and ground terminals: 0.35 in (9 mm)
|
Construction
| Depth, approx |
256.2 mm
|
|---|---|
| Height, approx |
287.5 mm
|
| Number of poles |
3
|
| Width, approx |
373.555 mm
|
| Wire size |
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Dimensional Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Dimensional Drawing (PDF) Download (PDF) |
| General | Publication |
|---|---|
| Technical Data | 280ES-TD001 |
| User Manual | 280ES-UM002 |
| Selection Guide | 280-SG002 |
| Product Profile | 280ES-PC001 |
| Product Cutsheet | -- |
| Selection Guide | Publication |
|---|---|
| 280-sg002_-en-p | 280-SG002 |
| User Manual | Publication |
|---|---|
| 280es-um002_-en-p | 280ES-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
281E-F12S-10B-RRG
|
|---|---|
| UPC |
889508117935
|
| Estimated Lead Time |
97 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
Electrical & Connectivity
| Communications |
EtherNet/IP
|
|---|---|
| Mounting |
Near motor
|
| Power Supply |
24V DC
|
| Setting |
Class 10,15,20
|
| Temperature Rating |
-20…40C
|
| 3-phase power/motor cable connection |
Control and 3-phase power, male receptacle with motor cable
|
|---|---|
| Application in industrial area permitted |
True
|
| Application in industrial area permitted (SCPD list) |
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
|
| Average probability of dangerous failure |
MTTF for uncontrolled stop: 6.0E-9 (1/h)
|
| Blocking voltage, max |
Output ratings - sourced from control circuit (A1/A2): 35V DC
|
| Circuit breaker operational current rating, max |
60 A @ 600Y/347V
|
| Communication rate |
Ethernet port: 10/100 Mbs with auto negotiate half duplex and full duplex
|
| Component response time |
20 ms
|
| Conection type |
Quick disconnects
|
| Configuration |
Web server: status, diagnostics and configuration tabs
|
| Contact rating |
SI - SM1 and SM2 (24V DC): DC-12 L/R, 1 ms resistive, 6 A
|
| Contact type |
SI - SM1 and SM2 (24V DC): IEC 60947-5-1 Annex L - mechanically
|
| Contactor size |
12 A safety contactor
|
| Conventional thermal current (Ith) |
Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A maximum combined
|
| Current available |
Sensor source: 50 mA maximum per input, 200 mA for any single point
|
| Cycle rate, max |
Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads
|
| DC control voltage |
EtherNet/IP version: 24V DC (A1/A2, A3/A2, without and without HOA)
|
| DHCP timeout |
Ethernet port: 30 s
|
| Data |
Ethernet port: Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets
|
| Device connections |
TCP port supports 5 concurrent incoming connections
|
| Device level ring |
Beacon-based performance including IEEE 1588 end to end transparent clock
|
| Dielectric withstand |
Power circuit: 2500V AC per IEC
|
| Disconnect |
Motor disconnect
|
|
Web server: support simple mail transfer protocol (SMTP)
|
|
| Ethernet receptacles |
Ethernet port: 2 D-coded, 4-pin female M12 connectors
|
| Fault recovery |
DLR: ring recovery time is less than 3 ms for a 50 node network
|
| Fuse operational current rating, max |
30 A @ 600Y/347V
|
| IP address |
Ethernet port: DHCP enabled by default
|
| Input OFF-state current |
Sourced from control circuit (A3/A3): <1.5 mA
|
| Input OFF-state voltage |
Sourced from control circuit (A3/A3): 0...5V DC
|
| Input ON-state current |
Sourced from control circuit (A3/A3): 7.2mA @ 24V DC
|
| Input ON-state voltage |
Sourced from control circuit (A3/A3): 10...26V DC
|
| Input compatibility |
Sourced from control circuit (A3/A3): IEC 61131-2 per IEC
|
| Input filter - software selectable |
Sourced from control circuit (A3/A3): settable from 0...64 ms in 1 ms increments (ON to OFF)
|
| Input frequency response, max |
Sourced from control circuit (A3/A3): 200 Hz (DeviceLogix response is greater than 200 Hz. Network response depends on control system network performance.)
|
| Insulation voltage |
Power circuit: rated 600V
|
| Load types |
Output ratings - sourced from control circuit (A1/A2): resistive or light inductive
|
| MTTFd years |
100 year
|
| Mains frequency |
50/60 Hz
|
| Module inrush current |
EtherNet/IP version: 1.09 A (A1/A2 with HOA)
|
| Module steady current |
EtherNet/IP version: 0.3 A (A3/A2 without HOA)
|
| Number of contacts |
Output ratings - sourced from control circuit (A1/A2): 2
|
| Number of digital inputs |
4
|
| Number of digital outputs |
2
|
| ON-state voltage, max |
Output ratings - sourced from control circuit (A1/A2): 1.5V DC
|
| Off-state leakage current, max |
Output ratings - sourced from control circuit (A1/A2): 10 µA
|
| Operating frequency |
Power circuit: 50/60 Hz
|
| Operational power rating |
Reversing starters - IP67/NEMA Type 4: 1.5Hp @ 575V AC, 60 Hz
|
| Option 1 |
Status only keypad
|
| Overload current |
3.2 A
|
| Overvoltage category |
Control circuit: III per IEC
|
| Peak output current |
Output ratings - sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC
|
| Ports |
Ethernet port: embedded switch with 2 ports
|
| Product type |
Reversing starter
|
| RMS symmetrical amperes |
65 kA @ 600Y/347V
|
| Rated impulse voltage |
Power circuit: 6 kV
|
| Rated input operation voltage |
Sourced from control circuit (A3/A2): 24V DC
|
| Rated operation voltage |
Power circuit: 200...575V
|
| Rated operational current |
Power circuit: 2.5 A maximum
|
| Rated output operation voltage |
Output ratings - sourced from control circuit (A1/A2): 26.4V DC
|
| SO - P/M |
SI - SM1 and SM2 (24V DC): 3 W/0.125 A per contactor (two safety contactors)
|
| Safety |
Hardwired Safety (STO)
|
| Security |
Web server: login and password configurable
|
| Short circuit protection |
10 A rated device
|
| Short circuit protection device (SCPD) |
Type 1
|
| Short circuit rating |
30 kA
|
| Supporting protocol for EtherNet/IP |
True
|
| Surge suppression |
Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC
|
| Thermo-protection |
Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection
|
| Total control power (pick up) |
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
|
| Total control power (running) |
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
|
| Trip class |
Class 10, 15, 20
|
| Trip rating |
120% of full load current (FLC) setting
|
| Type of contacts |
Output ratings - sourced from control circuit (A1/A2): normally open (N.O.)
|
| Type of control circuit |
Output ratings - sourced from control circuit (A1/A2): solid state sourcing output
|
| Type of current |
Output ratings - sourced from control circuit (A1/A2): 24 DC
|
| Utilization category |
Power circuit: AC-3 per IEC
|
| Voltage status only |
Sensor source: 11...26.4V DC from unswitched power (A3-A2)
|
| Web server |
Embedded web server
|
Compliance & Environment
| Altitude |
2000 m
|
|---|---|
| Conducted radio frequency emissions |
10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz
|
| Degree of protection (NEMA) |
4
|
| Electrostatic discharge |
4 kV contact and 8 kV Air
|
| Fast transient |
2 kV (power), 2 kV (PE), 1 kV (communications and control)
|
| Humidity |
5...95% (noncondensing)
|
| Operating temperature |
-20 °C
|
| Pollution degree |
3
|
| Protection against shock |
Power circuit: IP2X per IEC
|
| Radiated emissions |
Class A, Group 1, equivalent to C2 emissions
|
| Radio frequency electromagnetic field |
10V/m, 80 MHz...1 GHz, 3V/m, 1.4 GHz...2 GHz, 1V/m, 2.0 GHz...2.7 GHz
|
| Storage and transportation temperature |
-25 °C
|
| Surge transient |
1 kV (12) L-L, 2 kV (2) L-N (earth)
|
Physical Characteristics
Mechanical
| Degree of protection (IP) |
IP67
|
|---|---|
| Disconnect lock out |
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
|
| Mechanical life operations |
Contactor C12 (AC-3): 13000000 ops per UL/NEMA
|
| Shipping weight, approx |
10.4 kg
|
| Shock |
Opsal: 15 G
|
| Tightening torque |
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
|
| Vibration |
Opsal, 1 G, 0.15 mm (0.006 in) displacement
|
| Wire strip length |
Power and ground terminals: 0.35 in (9 mm)
|
Construction
| Depth, approx |
256.2 mm
|
|---|---|
| Height, approx |
287.5 mm
|
| Number of poles |
3
|
| Width, approx |
373.555 mm
|
| Wire size |
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Dimensional Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Dimensional Drawing (PDF) Download (PDF) |
Documents
|
Technical Data
General
280ES-TD001 |
|
User Manual
General
280ES-UM002 |
|
Selection Guide
General
280-SG002 |
|
Product Profile
General
280ES-PC001 |
|
Product Cutsheet
General
-- |
|
280-sg002_-en-p
Selection Guide
280-SG002 |
|
280es-um002_-en-p
User Manual
280ES-UM002 |
| General | Publication |
|---|---|
| Technical Data | 280ES-TD001 |
| User Manual | 280ES-UM002 |
| Selection Guide | 280-SG002 |
| Product Profile | 280ES-PC001 |
| Product Cutsheet | -- |
| Selection Guide | Publication |
| 280-sg002_-en-p | 280-SG002 |
| User Manual | Publication |
| 280es-um002_-en-p | 280ES-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
ArmorStart DOLR-G Saf Starter
281E-F12S-10B-RRG
Close
Print
Copyright ©2026 Rockwell Automation, Inc.