Loading
View all ArmorStart Distributed Motor Controllers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
280E-F12Z-NB-R-3

ArmorStart Control Module Starter

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active Mature
Description
Control Module for 280 Full Voltage Starter, EtherNet/IP, 24V DC, Current Range 0.5...2.5 A, Hand-Off-Auto Selector Keypad
  • Add to BOM
  • Repair services
  • Get support
280E-F12Z-NB-R-3

ArmorStart Control Module Starter

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active Mature
Description
Control Module for 280 Full Voltage Starter, EtherNet/IP, 24V DC, Current Range 0.5...2.5 A, Hand-Off-Auto Selector Keypad
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Documents
Alternative Products
Technotes
Unique Product Identifier
280E-F12Z-NB-R-3
UPC
885630120522
Estimated Lead Time
182 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Communications
Ethernet
Control Module
Cntl Mod.
Option 1: HAND-OFF-AUTO
Hand-Off-Auto Selector Keypad
Sub Brand
ArmorStart
3-phase power/motor cable connection
Round
Application in industrial area permitted
True
Application in industrial area permitted (SCPD list)
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
Blocking voltage, max
Output ratings - sourced from control circuit (A1/A2): 35V DC
Circuit breaker operational current rating, max
60A @ 480V (with gland type: CR or DR & short circuit protection: 10A, 10B, 10C)
Communication rate
Ethernet port: 10/100 Mbs with auto negotiate half duplex and full duplex
Configuration
Web server: Status, diagnostics and configuration tabs
Control modules
Control module only
Conventional thermal current (Ith)
Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A maximum combined
Current available
Sensor source: 50 mA maximum per input, 200 mA for any single point
Cycle rate, max
Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads
DHCP timeout
30 s
Data
Ethernet port: transported over both TCP and UDP, minimum of 500 I/O packets/s (pps), supports up to 150 concurrent TCP sockets
Device connections
TCP port supports 5 concurrent incoming connections
Device level ring
Beacon-based performance including IEEE 1588 end to end transparent clock
Dielectric withstand
Power circuit: 2500V AC per IEC
E-mail
Web server: support simple mail transfer protocol (SMTP)
Ethernet receptacles
Ethernet port: 2 D-coded, 4-pin female M12 connectors
Fault recovery
DLR: Ring recovery time is less than 3 ms for a 50 node network
Fuse operational current rating, max
Time delay: 20 A @ 480Y/277V (with gland type: RR & short circuit protection: 10A, 10B, 10C)
IP address
Ethernet port: DHCP enabled by default
Input OFF-state current
Sourced from control circuit (A3/A2): <1.5 mA
Input OFF-state voltage
Sourced from control circuit (A3/A2): 0...5V DC
Input ON-state current
Sourced from control circuit (A3/A2): 7.2mA @ 24V DC
Input ON-state voltage
Sourced from control circuit (A3/A2): 10...26V DC
Input compatibility
IEC 1133 Type 1+ per IEC
Input filter - software selectable
Sourced from control circuit (A3/A2): settable from 0...64 ms in 1 ms increments (ON to OFF)
Input frequency response, max
Sourced from control circuit (A3/A2): 200 Hz (DeviceLogix response is greater than 200 Hz, network response depends on control system network performance.)
Insulation voltage
Power circuit: rated 600V AC
Load types
Output ratings - sourced from control circuit (A1/A2): resistive or light inductive
Mains frequency
50/60 Hz
Module inrush current
EtherNet/IP version: 1.09 A (A1/A2 with HOA)
Module steady current
EtherNet/IP version: 0.3 A (A3/A2 without HOA)
Number of contacts
Output ratings - sourced from control circuit (A1/A2): 2
Off-state leakage current, max
Output ratings - sourced from control circuit (A1/A2): 10 µA
On-state voltage @ max. output
Output ratings - sourced from control circuit (A1/A2): 1.5V DC
Operating frequency
Power circuit: 50/60 Hz
Operational power rating
Full voltage starters - IP67/NEMA Type 4: 1Hp @ 460V AC, 60 Hz
Option 1
HAND-OFF-AUTO selector keypad
Overload selection current range
0.5 A
Overvoltage category
Control circuit: III per IEC
Peak output current
Output ratings - sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC
Ports
Ethernet port: embedded switch with 2 ports
RMS symmetrical amperes
65 kA @ 480Y/277V (with gland type: RR & short circuit protection: 10A, 10B, 10C)
Rated impulse voltage
Power circuit: 6 kV
Rated input operation voltage
Sourced from control circuit (A3/A2): 24V DC
Rated operation voltage
Power circuit: 200...575V
Rated operational current
Power circuit: 2.5 A maximum
Rated output operation voltage
Sourced from control circuit (A1/A2): 26.4V DC
Security
Web server: login and password configurable
Short circuit protection device performance (SCPD) type
Type 1
Supporting protocol for EtherNet/IP
True
Surge suppression
Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC
Thermo-protection
Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection
Total control power (pick up)
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
Total control power (running)
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
Trip class
Class 10, 15, 20
Trip rating
120% of full load current (FLC) setting
Type of contacts
Output ratings - sourced from control circuit (A1/A2): normally open (N.O.)
Type of control circuit
Output ratings - sourced from control circuit (A1/A2): Solid state sourcing output
Type of current
Output ratings - sourced from control circuit (A1/A2): 24V DC
Utilization category
Power circuit: AC-3 per IEC
Voltage status only
Sensor source: 11...26.4V DC from unswitched power (A3-A2)
Web server
Embedded web server
Altitude
2000 m
Conducted radio frequency emissions
10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz
Degree of protection (NEMA)
4
Electrostatic discharge
4 kV contact and 8 kV air
Fast transient
2 kV (power), 2 kV (PE), 1 kV (communications and control)
Humidity
5...95% noncondensing
Operating temperature
-20 °C
Pollution degree
3
Protection against shock
Power circuit: IP2X per IEC
Radiated emissions
Class A, Group 1, equivalent to C2 emissions
Radio frequency electromagnetic field
10V/m, 80 MHz...1 GHz, 3V/m, 1.4 GHz...2 GHz, 1V/m, 2.0 GHz...2.7 GHz
Storage and transportation temperature
-25 °C
Surge transient
1 kV (12) L-L, 2 kV (2) L-N (earth)
Mechanical
Degree of protection (IP)
IP67
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Mechanical life operations
Contactor C23 (AC-3): 13000000 ops per IEC
Shipping weight, approx
10.4 kg
Shock
Opsal: 15 G
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Wire strip length
Power and ground terminals: 0.35 in (9 mm)
Construction
Number of poles
3
Wire size
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
General Publication
Product Cutsheet --
User Manual Publication
280e-um001_-en-p 280E-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
280E-F12Z-NB-R-3
UPC
885630120522
Estimated Lead Time
182 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Electrical & Connectivity
Communications
Ethernet
Control Module
Cntl Mod.
Option 1: HAND-OFF-AUTO
Hand-Off-Auto Selector Keypad
Sub Brand
ArmorStart
3-phase power/motor cable connection
Round
Application in industrial area permitted
True
Application in industrial area permitted (SCPD list)
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
Blocking voltage, max
Output ratings - sourced from control circuit (A1/A2): 35V DC
Circuit breaker operational current rating, max
60A @ 480V (with gland type: CR or DR & short circuit protection: 10A, 10B, 10C)
Communication rate
Ethernet port: 10/100 Mbs with auto negotiate half duplex and full duplex
Configuration
Web server: Status, diagnostics and configuration tabs
Control modules
Control module only
Conventional thermal current (Ith)
Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A maximum combined
Current available
Sensor source: 50 mA maximum per input, 200 mA for any single point
Cycle rate, max
Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads
DHCP timeout
30 s
Data
Ethernet port: transported over both TCP and UDP, minimum of 500 I/O packets/s (pps), supports up to 150 concurrent TCP sockets
Device connections
TCP port supports 5 concurrent incoming connections
Device level ring
Beacon-based performance including IEEE 1588 end to end transparent clock
Dielectric withstand
Power circuit: 2500V AC per IEC
E-mail
Web server: support simple mail transfer protocol (SMTP)
Ethernet receptacles
Ethernet port: 2 D-coded, 4-pin female M12 connectors
Fault recovery
DLR: Ring recovery time is less than 3 ms for a 50 node network
Fuse operational current rating, max
Time delay: 20 A @ 480Y/277V (with gland type: RR & short circuit protection: 10A, 10B, 10C)
IP address
Ethernet port: DHCP enabled by default
Input OFF-state current
Sourced from control circuit (A3/A2): <1.5 mA
Input OFF-state voltage
Sourced from control circuit (A3/A2): 0...5V DC
Input ON-state current
Sourced from control circuit (A3/A2): 7.2mA @ 24V DC
Input ON-state voltage
Sourced from control circuit (A3/A2): 10...26V DC
Input compatibility
IEC 1133 Type 1+ per IEC
Input filter - software selectable
Sourced from control circuit (A3/A2): settable from 0...64 ms in 1 ms increments (ON to OFF)
Input frequency response, max
Sourced from control circuit (A3/A2): 200 Hz (DeviceLogix response is greater than 200 Hz, network response depends on control system network performance.)
Insulation voltage
Power circuit: rated 600V AC
Load types
Output ratings - sourced from control circuit (A1/A2): resistive or light inductive
Mains frequency
50/60 Hz
Module inrush current
EtherNet/IP version: 1.09 A (A1/A2 with HOA)
Module steady current
EtherNet/IP version: 0.3 A (A3/A2 without HOA)
Number of contacts
Output ratings - sourced from control circuit (A1/A2): 2
Off-state leakage current, max
Output ratings - sourced from control circuit (A1/A2): 10 µA
On-state voltage @ max. output
Output ratings - sourced from control circuit (A1/A2): 1.5V DC
Operating frequency
Power circuit: 50/60 Hz
Operational power rating
Full voltage starters - IP67/NEMA Type 4: 1Hp @ 460V AC, 60 Hz
Option 1
HAND-OFF-AUTO selector keypad
Overload selection current range
0.5 A
Overvoltage category
Control circuit: III per IEC
Peak output current
Output ratings - sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC
Ports
Ethernet port: embedded switch with 2 ports
RMS symmetrical amperes
65 kA @ 480Y/277V (with gland type: RR & short circuit protection: 10A, 10B, 10C)
Rated impulse voltage
Power circuit: 6 kV
Rated input operation voltage
Sourced from control circuit (A3/A2): 24V DC
Rated operation voltage
Power circuit: 200...575V
Rated operational current
Power circuit: 2.5 A maximum
Rated output operation voltage
Sourced from control circuit (A1/A2): 26.4V DC
Security
Web server: login and password configurable
Short circuit protection device performance (SCPD) type
Type 1
Supporting protocol for EtherNet/IP
True
Surge suppression
Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC
Thermo-protection
Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection
Total control power (pick up)
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
Total control power (running)
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
Trip class
Class 10, 15, 20
Trip rating
120% of full load current (FLC) setting
Type of contacts
Output ratings - sourced from control circuit (A1/A2): normally open (N.O.)
Type of control circuit
Output ratings - sourced from control circuit (A1/A2): Solid state sourcing output
Type of current
Output ratings - sourced from control circuit (A1/A2): 24V DC
Utilization category
Power circuit: AC-3 per IEC
Voltage status only
Sensor source: 11...26.4V DC from unswitched power (A3-A2)
Web server
Embedded web server
Compliance & Environment
Altitude
2000 m
Conducted radio frequency emissions
10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz
Degree of protection (NEMA)
4
Electrostatic discharge
4 kV contact and 8 kV air
Fast transient
2 kV (power), 2 kV (PE), 1 kV (communications and control)
Humidity
5...95% noncondensing
Operating temperature
-20 °C
Pollution degree
3
Protection against shock
Power circuit: IP2X per IEC
Radiated emissions
Class A, Group 1, equivalent to C2 emissions
Radio frequency electromagnetic field
10V/m, 80 MHz...1 GHz, 3V/m, 1.4 GHz...2 GHz, 1V/m, 2.0 GHz...2.7 GHz
Storage and transportation temperature
-25 °C
Surge transient
1 kV (12) L-L, 2 kV (2) L-N (earth)
Physical Characteristics
Mechanical
Degree of protection (IP)
IP67
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Mechanical life operations
Contactor C23 (AC-3): 13000000 ops per IEC
Shipping weight, approx
10.4 kg
Shock
Opsal: 15 G
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Wire strip length
Power and ground terminals: 0.35 in (9 mm)
Construction
Number of poles
3
Wire size
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
Documents
Product Cutsheet General
--
280e-um001_-en-p User Manual
280E-UM001
General Publication
Product Cutsheet --
User Manual Publication
280e-um001_-en-p 280E-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
ArmorStart Control Module Starter
CloseClose
280E-F12Z-NB-R-3
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Controllers, Contactors, Soft Starters, MCCs
  5. Chevron LeftChevron Left ArmorStart Distributed Motor Controllers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose